Orderable parts
Type number | Orderable part number | Ordering code (12NC) | Package | Buy from distributors |
---|---|---|---|---|
PBSS2515YPN | PBSS2515YPN,115 | 934056661115 | SOT363 | Order product |
Register once, drag and drop ECAD models into your CAD tool and speed up your design.
Click here for more information15 V low VCEsat NPN/PNP transistor
NPN/PNP low VCEsat transistor pair in a SOT363 (SC-88) very small Surface-Mounted Device (SMD) plastic package. .
Low collector-emitter saturation voltage
High current capability
Replaces two SC-70 packaged low VCEsat transistors on same PCB area
Reduces required PCB area
Reduced pick and place costs.
General purpose switching and muting
Low frequency driver circuits
LCD backlighting
Supply line switching circuits
Battery driven equipment (mobile phones, video cameras and hand-held devices).
Type number | Package version | Package name | Size (mm) | Polarity | Configuration | Ptot (mW) | VCEO [max] (V) | IC [max] (mA) | hFE [min] | Tj [max] (°C) | fr [min] (MHz) | Automotive qualified |
---|---|---|---|---|---|---|---|---|---|---|---|---|
PBSS2515YPN | SOT363 | TSSOP6 | 2.1 x 1.25 x 0.95 | NPN/PNP | 2 | 200 | 15 | 500 | 200 | 150 | 250 | N |
Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
---|---|---|---|---|---|---|---|
PBSS2515YPN | PBSS2515YPN,115 (934056661115) |
Active | N8% |
TSSOP6 (SOT363) |
SOT363 |
REFLOW_BG-BD-1
WAVE_BG-BD-1 |
SOT363_115 |
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator |
---|---|---|---|---|
PBSS2515YPN | PBSS2515YPN,115 | PBSS2515YPN |
File name | Title | Type | Date |
---|---|---|---|
PBSS2515YPN | 15 V low VCEsat NPN/PNP transistor | Data sheet | 2022-10-01 |
AN11076 | Thermal behavior of small-signal discretes on multilayer PCBs | Application note | 2021-06-23 |
AN90032 | Low temperature soldering, application study | Application note | 2022-02-22 |
Nexperia_document_guide_MiniLogic_PicoGate_201901 | PicoGate leaded logic portfolio guide | Brochure | 2019-01-07 |
SOT363 | 3D model for products with SOT363 package | Design support | 2018-12-05 |
Nexperia_package_poster | Nexperia package poster | Leaflet | 2020-05-15 |
TSSOP6_SOT363_mk | plastic, surface-mounted package; 6 leads; 1.3 mm pitch; 2 mm x 1.25 mm x 0.95 mm body | Marcom graphics | 2017-01-28 |
SOT363 | plastic, surface-mounted package; 6 leads; 0.65 mm pitch; 2.1 mm x 1.25 mm x 0.95 mm body | Package information | 2022-06-01 |
SOT363_115 | TSSOP6; Reel pack for SMD, 7"; Q2/T3 product orientation | Packing information | 2020-06-12 |
PBSS2515YPN_Nexperia_Product_Quality | PBSS2515YPN Nexperia Product Quality | Quality document | 2019-05-20 |
PBSS2515YPN_Nexperia_Product_Reliability | PBSS2515YPN Nexperia Product Reliability | Quality document | 2024-04-23 |
REFLOW_BG-BD-1 | Reflow soldering profile | Reflow soldering | 2021-04-06 |
PBSS2515YPN | PBSS2515YPN SPICE model | SPICE model | 2024-04-05 |
MAR_SOT363 | MAR_SOT363 Topmark | Top marking | 2013-06-03 |
WAVE_BG-BD-1 | Wave soldering profile | Wave soldering | 2021-09-08 |
If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.
File name | Title | Type | Date |
---|---|---|---|
PBSS2515YPN | PBSS2515YPN SPICE model | SPICE model | 2024-04-05 |
SOT363 | 3D model for products with SOT363 package | Design support | 2018-12-05 |
Type number | Orderable part number | Ordering code (12NC) | Status | Packing | Packing Quantity | Buy online |
---|---|---|---|---|---|---|
PBSS2515YPN | PBSS2515YPN,115 | 934056661115 | Active | SOT363_115 | 3,000 | Order product |
As a Nexperia customer you can order samples via our sales organization.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.
The interactive datasheets are based on the Nexperia MOSFET precision electrothermal models. With our interactive datasheets you can simply specify your own conditions interactively. Start by changing the values of the conditions. You can do this by using the sliders in the condition fields. By dragging the sliders you will see how the MOSFET will perform at the new conditions set.