×

PBSS4160DS

60 V, 1 A NPN/NPN low VCEsat transistor

NPN/NPN low VCEsat transistor pair in a SOT457 (SC-74) Surface Mounted Device (SMD) plastic package.

PNP/PNP complement: PBSS5160DS

Features and benefits

  • Low collector-emitter saturation voltage VCEsat

  • High collector current capability: IC and ICM

  • High collector current gain (hFE) at high IC

  • High efficiency due to less heat generation

  • Smaller required Printed-Circuit Board (PCB) area than for conventional transistors

  • AEC-Q101 qualified

Applications

  • Dual low power switches (e.g. motors, fans)

  • Automotive applications

Parametrics

Type number Package version Package name Size (mm) Polarity Configuration Ptot (mW) VCEO [max] (V) IC [max] (mA) hFE [min] Tj [max] (°C) fr [min] (MHz) Automotive qualified
PBSS4160DS SOT457 TSOP6 2.9 x 1.5 x 1 NPN 2 420 60 870 250 150 150 Y

Package

Type number Orderable part number, (Ordering code (12NC)) Status Marking Package Package information Reflow-/Wave soldering Packing
PBSS4160DS PBSS4160DS,115
(934058115115)
Active B8 SOT457
TSOP6
(SOT457)
SOT457 REFLOW_BG-BD-1
WAVE_BG-BD-1
SOT457_115
PBSS4160DSH
(934058115125)
Active B8 SOT457_125
PBSS4160DSZ
(934058115165)
Active B8 SOT457_165

Environmental information

Type number Orderable part number Chemical content RoHS RHF-indicator
PBSS4160DS PBSS4160DS,115 PBSS4160DS rohs rhf rhf
PBSS4160DS PBSS4160DSH PBSS4160DS rohs rhf rhf
PBSS4160DS PBSS4160DSZ PBSS4160DS rohs rhf rhf
Quality and reliability disclaimer

Documentation (16)

File name Title Type Date
PBSS4160DS 60 V, 1 A NPN/NPN low VCEsat transistor Data sheet 2023-09-21
AN11076 Thermal behavior of small-signal discretes on multilayer PCBs Application note 2021-06-23
Nexperia_document_guide_MiniLogic_PicoGate_201901 PicoGate leaded logic portfolio guide Brochure 2019-01-07
SOT457 3D model for products with SOT457 package Design support 2022-11-04
Nexperia_package_poster Nexperia package poster Leaflet 2020-05-15
TSOP6_SOT457_mk plastic, surface-mounted package (TSOP6); 6 leads; 0.95 mm pitch; 2.9 mm x 1.5 mm x 1 mm body Marcom graphics 2017-01-28
SOT457 plastic, surface-mounted package (SC-74; TSOP6); 6 leads Package information 2023-03-03
SOT457_115 TSOP6; Reel pack for SMD, 7"; Q2/T3 product orientation Packing information 2020-06-12
SOT457_125 TSOP6; Reel pack for SMD, 7"; Q3/T4 product orientation Packing information 2020-04-21
SOT457_165 TSOP6; reel pack; reversed product orientation; 12NC ending 165 Packing information 2020-04-27
PBSS4160DS_Nexperia_Product_Quality PBSS4160DS Nexperia Product Quality Quality document 2019-05-20
PBSS4160DS_Nexperia_Product_Reliability PBSS4160DS Nexperia Product Reliability Quality document 2024-04-23
REFLOW_BG-BD-1 Reflow soldering profile Reflow soldering 2021-04-06
PBSS4160DS PBSS4160DS SPICE model SPICE model 2024-04-05
MAR_SOT457 MAR_SOT457 Topmark Top marking 2013-06-03
WAVE_BG-BD-1 Wave soldering profile Wave soldering 2021-09-08

Support

If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.

Models

File name Title Type Date
PBSS4160DS PBSS4160DS SPICE model SPICE model 2024-04-05
SOT457 3D model for products with SOT457 package Design support 2022-11-04

Ordering, pricing & availability

Type number Orderable part number Ordering code (12NC) Status Packing Packing Quantity Buy online
PBSS4160DS PBSS4160DS,115 934058115115 Active SOT457_115 3,000 Order product
PBSS4160DS PBSS4160DSH 934058115125 Active SOT457_125 3,000 Order product
PBSS4160DS PBSS4160DSZ 934058115165 Active SOT457_165 10,000 Order product

Sample

As a Nexperia customer you can order samples via our sales organization.

If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.

How does it work?

The interactive datasheets are based on the Nexperia MOSFET precision electrothermal models. With our interactive datasheets you can simply specify your own conditions interactively. Start by changing the values of the conditions. You can do this by using the sliders in the condition fields. By dragging the sliders you will see how the MOSFET will perform at the new conditions set.

Orderable parts

Type number Orderable part number Ordering code (12NC) Package Buy from distributors
PBSS4160DS PBSS4160DS,115 934058115115 SOT457 Order product
PBSS4160DS PBSS4160DSH 934058115125 SOT457 Order product
PBSS4160DS PBSS4160DSZ 934058115165 SOT457 Order product