×

PBSS4260PANS

60 V, 2 A NPN/NPN low VCEsat double transistor

NPN/NPN low VCEsat double transistor in a leadless medium power DFN2020D-6 (SOT1118D) Surface-Mounted Device (SMD) plastic package with visible and solderable side pads.

PNP/PNP complement: PBSS5260PAPS

Features and benefits

  • Very low collector-emitter saturation voltage VCEsat

  • High collector current capability IC and ICM

  • High collector current gain hFE at high IC

  • Reduced Printed-Circuit Board (PCB) requirements

  • Exposed heat sink for excellent thermal and electrical conductivity

  • High energy efficiency due to less heat generation

  • Suitable for Automatic Optical Inspection (AOI) of solder joints

Applications

  • Load switch

  • Battery-driven devices

  • Power management

  • Charging circuits

  • LED lighting

  • Power switches (e.g. motors, fans)

Parametrics

Type number Package version Package name Size (mm) Polarity Configuration Ptot (mW) VCEO [max] (V) IC [max] (mA) hFE [min] Tj [max] (°C) Automotive qualified
PBSS4260PANS SOT1118D DFN2020D-6 2 x 2 x 0.65 NPN 2 370 60 2000 250 150 N

Package

Type number Orderable part number, (Ordering code (12NC)) Status Marking Package Package information Reflow-/Wave soldering Packing
PBSS4260PANS PBSS4260PANSX
(934069678115)
Active 3L SOT1118D
DFN2020D-6
(SOT1118D)
SOT1118D REFLOW_BG-BD-1
Not available

Environmental information

Type number Orderable part number Chemical content RoHS RHF-indicator
PBSS4260PANS PBSS4260PANSX PBSS4260PANS rohs rhf rhf
Quality and reliability disclaimer

Documentation (13)

File name Title Type Date
PBSS4260PANS 60 V, 2 A NPN/NPN low VCEsat (BISS) double transistor Data sheet 2017-05-04
Nexperia_asset_document_brochure_autoDFN_CN_LR 小巧轻便的汽车 二极管和晶体管 Brochure 2022-04-26
Nexperia_asset_document_brochure_autoDFN_CN_LR 小巧轻便的汽车 二极管和晶体管 Brochure 2022-04-26
SOT1118D 3D model for products with SOT1118D package Design support 2020-01-22
Nexperia_AutoDFN_factsheet_2022 Small & light automotive diodes and transistors Leaflet 2022-04-13
Nexperia_AutoDFN_factsheet_2022 Small & light automotive diodes and transistors Leaflet 2022-04-13
Nexperia_package_poster Nexperia package poster Leaflet 2020-05-15
DFN2020D-6_SOT1118D_mk plastic, thermally enhanced ultra thin and small outline package; 6 terminals; 0.65 mm pitch; 2 mm x 2 mm x 0.65 mm body Marcom graphics 2017-01-28
SOT1118D plastic, leadless thermally enhanced ultra thin and small outline package with side-wettable flanks (SWF); 6 terminals; 0.65 mm pitch; 2 mm x 2 mm x 0.65 mm body Package information 2022-06-02
PBSS4260PANS_Nexperia_Product_Quality PBSS4260PANS Nexperia Product Quality Quality document 2017-06-02
PBSS4260PANS_Nexperia_Product_Reliability PBSS4260PANS Nexperia Product Reliability Quality document 2024-04-23
REFLOW_BG-BD-1 Reflow soldering profile Reflow soldering 2021-04-06
PBSS4260PANS PBSS4260PANS SPICE model SPICE model 2024-04-05

Support

If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.

Models

File name Title Type Date
PBSS4260PANS PBSS4260PANS SPICE model SPICE model 2024-04-05
SOT1118D 3D model for products with SOT1118D package Design support 2020-01-22

Ordering, pricing & availability

Type number Orderable part number Ordering code (12NC) Status Packing Packing Quantity Buy online
PBSS4260PANS PBSS4260PANSX 934069678115 Active SOT1118D_115 3,000 Order product

Sample

As a Nexperia customer you can order samples via our sales organization.

If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.

How does it work?

The interactive datasheets are based on the Nexperia MOSFET precision electrothermal models. With our interactive datasheets you can simply specify your own conditions interactively. Start by changing the values of the conditions. You can do this by using the sliders in the condition fields. By dragging the sliders you will see how the MOSFET will perform at the new conditions set.

Orderable parts

Type number Orderable part number Ordering code (12NC) Package Buy from distributors
PBSS4260PANS PBSS4260PANSX 934069678115 SOT1118D Order product