Orderable parts
Type number | Orderable part number | Ordering code (12NC) | Package | Buy from distributors |
---|---|---|---|---|
PBSS4320T | PBSS4320T,215 | 934056854215 | SOT23 | Order product |
PBSS4320T | PBSS4320TVL | 934056854235 | SOT23 | Order product |
Register once, drag and drop ECAD models into your CAD tool and speed up your design.
Click here for more information20 V NPN low VCEsat transistor
NPN low VCEsat transistor in a SOT23 plastic package.
PNP complement: PBSS5320T.
Low collector-emitter saturation voltage VCEsat and corresponding low RCEsat
High collector current capability
High collector current gain
Improved efficiency due to reduced heat generation.
AEC-Q101 qualified
Power management applications
Low and medium power DC/DC convertors
Supply line switching
Battery chargers
Linear voltage regulation with low voltage drop-out (LDO).
Type number | Package version | Package name | Size (mm) | Polarity | Ptot (mW) | VCEO [max] (V) | IC [max] (mA) | hFE [min] | Tj [max] (°C) | fT [min] (MHz) | Automotive qualified |
---|---|---|---|---|---|---|---|---|---|---|---|
PBSS4320T | SOT23 | SOT23 | 2.9 x 1.3 x 1 | NPN | 300 | 20 | 2000 | 220 | 150 | 100 | Y |
Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
---|---|---|---|---|---|---|---|
PBSS4320T | PBSS4320T,215 (934056854215) |
Active | ZG% |
(SOT23) |
SOT23 |
REFLOW_BG-BD-1
WAVE_BG-BD-1 |
SOT23_215 |
PBSS4320TVL (934056854235) |
Active | ZG% | SOT23_235 |
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator |
---|---|---|---|---|
PBSS4320T | PBSS4320T,215 | PBSS4320T | ||
PBSS4320T | PBSS4320TVL | PBSS4320T |
File name | Title | Type | Date |
---|---|---|---|
PBSS4320T | 20 V NPN low VCEsat transistor | Data sheet | 2004-03-17 |
AN11076 | Thermal behavior of small-signal discretes on multilayer PCBs | Application note | 2021-06-23 |
SOT23 | 3D model for products with SOT23 package | Design support | 2019-01-22 |
Nexperia_package_poster | Nexperia package poster | Leaflet | 2020-05-15 |
SOT23_mk | plastic, surface-mounted package; 3 terminals; 1.9 mm pitch; 2.9 mm x 1.3 mm x 1 mm body | Marcom graphics | 2017-01-28 |
SOT23 | plastic, surface-mounted package; 3 terminals; 1.9 mm pitch; 2.9 mm x 1.3 mm x 1 mm body | Package information | 2022-10-12 |
SOT23_215 | Reel pack for SMD, 7"; Q3/T4 product orientation | Packing information | 2020-04-29 |
SOT23_235 | Reel pack for SMD, 11"; Q3/T4 product orientation | Packing information | 2020-06-01 |
PBSS4320T_Nexperia_Product_Quality | PBSS4320T Nexperia Product Quality | Quality document | 2019-05-20 |
PBSS4320T_Nexperia_Product_Reliability | PBSS4320T Nexperia Product Reliability | Quality document | 2024-04-23 |
REFLOW_BG-BD-1 | Reflow soldering profile | Reflow soldering | 2021-04-06 |
PBSS4320T | PBSS4320T SPICE model | SPICE model | 2024-04-05 |
WAVE_BG-BD-1 | Wave soldering profile | Wave soldering | 2021-09-08 |
If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.
As a Nexperia customer you can order samples via our sales organization.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.
The interactive datasheets are based on the Nexperia MOSFET precision electrothermal models. With our interactive datasheets you can simply specify your own conditions interactively. Start by changing the values of the conditions. You can do this by using the sliders in the condition fields. By dragging the sliders you will see how the MOSFET will perform at the new conditions set.