Orderable parts
Type number | Orderable part number | Ordering code (12NC) | Package | Buy from distributors |
---|---|---|---|---|
PCMF3HDMI2S | PCMF3HDMI2SZ | 934070094087 | WLCSP15_6-3-6 | Order product |
Register once, drag and drop ECAD models into your CAD tool and speed up your design.
Click here for more informationCommon-mode EMI filter for differential channels with integrated ESD protection
The devices are common-mode ElectroMagnetic Interference (EMI) filters with integrated ElectroStatic Discharge (ESD) protection for one, two or three differential channels. The devices are designed to provide low insertion loss for differential high-speed signals on each channel while unwanted common-mode signals are attenuated.
Each differential channel incorporates two signal lines that are coupled by integrated coils. Diodes provide protection to downstream components from ESD voltages up to ±15 kV on each signal line.
Type number | Number of channels | Package Name |
---|---|---|
PCMF1HDMI2S | 1 | WLCSP5 |
PCMF2HDMI2S | 2 | WLCSP10 |
PCMF3HDMI2S | 3 | WLCSP15 |
One, two and three differential channels common-mode EMI filter with integrated ESD protection
Superior common-mode suppression over a wide frequency range
Extremely high symmetry between line pairs
ESD protection up to ±15 kV contact discharge according to IEC 61000-4-2
Superior RF performance compared to other integrated filters or discrete filters with external ESD protection
Industry-standard WLCSP5, 10 and 15 packages for smallest footprint
Smartphone, cellular and cordless phone
USB3.1, USB2.0, HDMI2.0, HDMI1.4
General-purpose EMI and Radio-Frequency Interference (RFI) filter and downstream ESD protection
Tablet PC and Mobile Internet Device (MID)
MIPI D-PHY as used in Camera Serial Interface (CSI) and Display Serial Interface (DSI)
Type number | Package version | Package name | Size (mm) | Configuration | Nr of lines | VRWM (V) | Cd [typ] (pF) | IPPM [max] (A) | VESD (kV) | Product status |
---|---|---|---|---|---|---|---|---|---|---|
PCMF3HDMI2S | WLCSP15_6-3-6 | WLCSP15 | 2.37 x 1.17 x 0.57 | Unidirectional | 3 | 5 | 0.25 | 7 | 15 | Production |
Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
---|---|---|---|---|---|---|---|
PCMF3HDMI2S | PCMF3HDMI2SZ (934070094087) |
Active | P with circle |
WLCSP15 (WLCSP15_6-3-6) |
WLCSP15_6-3-6 | WLCSP15_PCMF_PESD3USB3X_PCMF3HDMI2X_087 |
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator |
---|---|---|---|---|
PCMF3HDMI2S | PCMF3HDMI2SZ | PCMF3HDMI2S |
File name | Title | Type | Date |
---|---|---|---|
PCMFXHDMI2S_SER | Common-mode EMI filter for differential channels with integrated ESD protection | Data sheet | 2017-05-04 |
Nexperia_asset_document_brochure_autoDFN_CN_LR | 小巧轻便的汽车 二极管和晶体管 | Brochure | 2022-04-26 |
WLCSP15_6-3-6 | 3D model for products with WLCSP15_6-3-6 package | Design support | 2023-03-13 |
Nexperia_CMF_with_ESD_protection_for_high-speed_datalines | CMF with ESD protection for high-speed data communication lines | Leaflet | 2020-04-03 |
Nexperia_Integrated_CMF_and_ESD_protection_for_high-speed_data_lines_CN | Nexperia Integrated CMF and ESD protection for high-speed data lines CN | Leaflet | 2020-04-29 |
nexperia_document_leaflet_WLCSP_201803_CHN | WLCSP Chinese Translation | Leaflet | 2018-04-25 |
Nexperia_package_poster | Nexperia package poster | Leaflet | 2020-05-15 |
WLCSP15_6-3-6 | wafer level chip-size package; 15 bumps (6-3-6); 0.4 mm pitch; 2.37 x 1.17 x 0.57 mm body | Package information | 2020-04-21 |
WLCSP15_PCMF_PESD3USB3X_PCMF3HDMI2X_087 | PCMF3USB3X, PCMF3HDMI2X and PESD3USB3X; H500 and H600; Reel pack, SMD, 7" Q2/T3 turned product orientation Orderable part number ending ,087 or Z Ordering code (12NC) ending 087 | Packing information | 2020-04-27 |
PCMF3HDMI2S_Nexperia_Product_Reliability | PCMF3HDMI2S Nexperia Product Reliability | Quality document | 2024-04-29 |
If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.
File name | Title | Type | Date |
---|---|---|---|
WLCSP15_6-3-6 | 3D model for products with WLCSP15_6-3-6 package | Design support | 2023-03-13 |
Type number | Orderable part number | Ordering code (12NC) | Status | Packing | Packing Quantity | Buy online |
---|---|---|---|---|---|---|
PCMF3HDMI2S | PCMF3HDMI2SZ | 934070094087 | Active | WLCSP15_6-3-6_087 | 4,500 | Order product |
As a Nexperia customer you can order samples via our sales organization.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.
The interactive datasheets are based on the Nexperia MOSFET precision electrothermal models. With our interactive datasheets you can simply specify your own conditions interactively. Start by changing the values of the conditions. You can do this by using the sliders in the condition fields. By dragging the sliders you will see how the MOSFET will perform at the new conditions set.