×

PDTC123YT

NPN resistor-equipped transistor; R1 = 2.2 kΩ, R2 = 10 kΩ

NPN Resistor-Equipped Transistor (RET) in a small SOT23 Surface-Mounted Device (SMD) plastic package.

PNP complement: PDTA123YT

Features and benefits

  • Built-in bias resistors

  • Simplifies circuit design

  • Reduces component count

  • Reduces pick and place costs

  • AEC-Q101 qualified

Applications

  • General-purpose switching and amplification

  • Inverter and interface circuits

  • Circuit drivers

Parametrics

Type number Package version Package name Size (mm) IO [max] (mA) R1 (typ) (kΩ) R2 (typ) (kΩ) Channel type Ptot (mW) VCEO (V) Tj [max] (°C) Automotive qualified
PDTC123YT SOT23 SOT23 2.9 x 1.3 x 1 100 2.2 10 NPN 250 50 150 N

Package

Type number Orderable part number, (Ordering code (12NC)) Status Marking Package Package information Reflow-/Wave soldering Packing
PDTC123YT PDTC123YT,215
(934058194215)
Active %AL SOT23
(SOT23)
SOT23 REFLOW_BG-BD-1
WAVE_BG-BD-1
SOT23_215
PDTC123YTR
(934058194235)
Active %AL SOT23_235

Environmental information

Type number Orderable part number Chemical content RoHS RHF-indicator
PDTC123YT PDTC123YT,215 PDTC123YT rohs rhf rhf
PDTC123YT PDTC123YTR PDTC123YT rohs rhf rhf
Quality and reliability disclaimer

Documentation (13)

File name Title Type Date
PDTC123YT NPN resistor-equipped transistor; R1 = 2.2 kΩ, R2 = 10 kΩ Data sheet 2023-04-17
SOT23 3D model for products with SOT23 package Design support 2019-01-22
Nexperia_package_poster Nexperia package poster Leaflet 2020-05-15
SOT23_mk plastic, surface-mounted package; 3 terminals; 1.9 mm pitch; 2.9 mm x 1.3 mm x 1 mm body Marcom graphics 2017-01-28
LSYMTRA Letter Symbols - Transistors; General Other type 1999-05-06
SOT23 plastic, surface-mounted package; 3 terminals; 1.9 mm pitch; 2.9 mm x 1.3 mm x 1 mm body Package information 2022-10-12
SOT23_215 Reel pack for SMD, 7"; Q3/T4 product orientation Packing information 2020-04-29
SOT23_235 Reel pack for SMD, 11"; Q3/T4 product orientation Packing information 2020-06-01
PDTC123YT_Nexperia_Product_Quality PDTC123YT Nexperia Product Quality Quality document 2019-05-20
PDTC123YT_Nexperia_Product_Reliability PDTC123YT Nexperia Product Reliability Quality document 2024-04-22
REFLOW_BG-BD-1 Reflow soldering profile Reflow soldering 2021-04-06
PDTC123YT PDTC123YT SPICE model SPICE model 2024-04-05
WAVE_BG-BD-1 Wave soldering profile Wave soldering 2021-09-08

Support

If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.

Models

File name Title Type Date
PDTC123YT PDTC123YT SPICE model SPICE model 2024-04-05
SOT23 3D model for products with SOT23 package Design support 2019-01-22

Ordering, pricing & availability

Type number Orderable part number Ordering code (12NC) Status Packing Packing Quantity Buy online
PDTC123YT PDTC123YT,215 934058194215 Active SOT23_215 3,000 Order product
PDTC123YT PDTC123YTR 934058194235 Active SOT23_235 10,000 Order product

Sample

As a Nexperia customer you can order samples via our sales organization.

If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.

How does it work?

The interactive datasheets are based on the Nexperia MOSFET precision electrothermal models. With our interactive datasheets you can simply specify your own conditions interactively. Start by changing the values of the conditions. You can do this by using the sliders in the condition fields. By dragging the sliders you will see how the MOSFET will perform at the new conditions set.

Orderable parts

Type number Orderable part number Ordering code (12NC) Package Buy from distributors
PDTC123YT PDTC123YT,215 934058194215 SOT23 Order product
PDTC123YT PDTC123YTR 934058194235 SOT23 Order product