Orderable parts
Type number | Orderable part number | Ordering code (12NC) | Package | Buy from distributors |
---|---|---|---|---|
PEMD2 | PEMD2,115 | 934056860115 | SOT666 | Order product |
PEMD2 | PEMD2,315 | 934056860315 | SOT666 | Order product |
Register once, drag and drop ECAD models into your CAD tool and speed up your design.
Click here for more information50 V, 100 mA NPN/PNP resistor-equipped double transistor; R1 = 22 kΩ, R2 = 22 kΩ
NPN/PNP Resistor-Equipped double Transistor (RET) in an ultra small and flat lead SOT666 Surface-Mounted Device (SMD) plastic package.
NPN/NPN complement: PEMH1
PNP/PNP complement: PEMB1
100 mA output current capability
Built-in bias resistors
Simplifies circuit design
Reduces component count
Reduces pick and place costs
Low current peripheral driver
Controlling IC inputs
Replaces general-purpose transistors in digital applications
Type number | Package version | Package name | Size (mm) | IO [max] (mA) | R1 (typ) (kΩ) | R2 (typ) (kΩ) | Channel type | Ptot (mW) | VCEO (V) | Tj [max] (°C) | Automotive qualified |
---|---|---|---|---|---|---|---|---|---|---|---|
PEMD2 | SOT666 | SOT666 | 1.6 x 1.2 x 0.55 | 100 | 22 | 22 | NPN/PNP | 3 | 50 | 150 | N |
Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
---|---|---|---|---|---|---|---|
PEMD2 | PEMD2,115 (934056860115) |
Active | D4 |
(SOT666) |
SOT666 |
REFLOW_BG-BD-1
|
SOT666_115 |
PEMD2,315 (934056860315) |
Active | D4 | SOT666_315 |
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator |
---|---|---|---|---|
PEMD2 | PEMD2,115 | PEMD2 | ||
PEMD2 | PEMD2,315 | PEMD2 |
File name | Title | Type | Date |
---|---|---|---|
PEMD2 | 50 V, 100 mA NPN/PNP resistor-equipped double transistor; R1 = 22 kΩ, R2 = 22 kΩ | Data sheet | 2023-03-13 |
SOT666 | 3D model for products with SOT666 package | Design support | 2019-01-22 |
Nexperia_package_poster | Nexperia package poster | Leaflet | 2020-05-15 |
SOT666_mk | plastic, surface-mounted package; 6 leads; 1 mm pitch; 1.6 mm x 1.2 mm x 0.55 mm body | Marcom graphics | 2017-01-28 |
LSYMTRA | Letter Symbols - Transistors; General | Other type | 1999-05-06 |
SOT666 | plastic, surface-mounted package; 6 leads; 0.5 mm pitch; 1.6 mm x 1.2 mm x 0.55 mm body | Package information | 2022-06-01 |
SOT666_115 | Reel pack for SMD, 7"; Q2/T3 product orientation | Packing information | 2020-06-12 |
SOT666_315 | Tape reel SMD; standard product orientation 12NC ending 315 | Packing information | 2020-04-27 |
PEMD2_Nexperia_Product_Quality | PEMD2 Nexperia Product Quality | Quality document | 2019-05-20 |
PEMD2_Nexperia_Product_Reliability | PEMD2 Nexperia Product Reliability | Quality document | 2024-04-22 |
REFLOW_BG-BD-1 | Reflow soldering profile | Reflow soldering | 2021-04-06 |
PEMD2 | PEMD2 SPICE model | SPICE model | 2024-04-05 |
If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.
Type number | Orderable part number | Ordering code (12NC) | Status | Packing | Packing Quantity | Buy online |
---|---|---|---|---|---|---|
PEMD2 | PEMD2,115 | 934056860115 | Active | SOT666_115 | 4,000 | Order product |
PEMD2 | PEMD2,315 | 934056860315 | Active | SOT666_315 | 8,000 | Order product |
As a Nexperia customer you can order samples via our sales organization.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.
The interactive datasheets are based on the Nexperia MOSFET precision electrothermal models. With our interactive datasheets you can simply specify your own conditions interactively. Start by changing the values of the conditions. You can do this by using the sliders in the condition fields. By dragging the sliders you will see how the MOSFET will perform at the new conditions set.