×

PEMH9

50 V, 100 mA NPN/NPN resistor-equipped double transistor; R1 = 10 kΩ, R2 = 47 kΩ

NPN/NPN double Resistor-Equipped Transistor (RET) in an ultra small and flat lead SOT666 Surface-Mounted Device (SMD) plastic package.

PNP/PNP complement: PEMB9

NPN/PNP complement: PEMD9

Features and benefits

  • 100 mA output current capability

  • Built-in bias resistors

  • Simplifies circuit design

  • Reduces component count

  • Reduces pick and place costs

Applications

  • Low current peripheral driver

  • Controlling IC inputs

  • Replacement for general purpose transistors in digital applications

Parametrics

Type number Package version Package name Size (mm) IO [max] (mA) R1 (typ) (kΩ) R2 (typ) (kΩ) Channel type Ptot (mW) VCEO (V) Tj [max] (°C) Automotive qualified
PEMH9 SOT666 SOT666 1.6 x 1.2 x 0.55 100 10 47 NPN/NPN 300 50 150 N

Package

Type number Orderable part number, (Ordering code (12NC)) Status Marking Package Package information Reflow-/Wave soldering Packing
PEMH9 PEMH9,115
(934056769115)
Active H9 SOT666
(SOT666)
SOT666 REFLOW_BG-BD-1
SOT666_115
PEMH9,315
(934056769315)
Active H9 SOT666_315

Environmental information

Type number Orderable part number Chemical content RoHS RHF-indicator
PEMH9 PEMH9,115 PEMH9 rohs rhf rhf
PEMH9 PEMH9,315 PEMH9 rohs rhf rhf
Quality and reliability disclaimer

Documentation (12)

File name Title Type Date
PEMH9 50 V, 100 mA NPN/NPN resistor-equipped double transistor; R1 = 10 kΩ, R2 = 47 kΩ Data sheet 2022-12-29
SOT666 3D model for products with SOT666 package Design support 2019-01-22
Nexperia_package_poster Nexperia package poster Leaflet 2020-05-15
SOT666_mk plastic, surface-mounted package; 6 leads; 1 mm pitch; 1.6 mm x 1.2 mm x 0.55 mm body Marcom graphics 2017-01-28
LSYMTRA Letter Symbols - Transistors; General Other type 1999-05-06
SOT666 plastic, surface-mounted package; 6 leads; 0.5 mm pitch; 1.6 mm x 1.2 mm x 0.55 mm body Package information 2022-06-01
SOT666_115 Reel pack for SMD, 7"; Q2/T3 product orientation Packing information 2020-06-12
SOT666_315 Tape reel SMD; standard product orientation 12NC ending 315 Packing information 2020-04-27
PEMH9_Nexperia_Product_Quality PEMH9 Nexperia Product Quality Quality document 2019-05-20
PEMH9_Nexperia_Product_Reliability PEMH9 Nexperia Product Reliability Quality document 2024-04-22
REFLOW_BG-BD-1 Reflow soldering profile Reflow soldering 2021-04-06
PEMH9 PEMH9 SPICE model SPICE model 2024-04-05

Support

If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.

Models

File name Title Type Date
PEMH9 PEMH9 SPICE model SPICE model 2024-04-05
SOT666 3D model for products with SOT666 package Design support 2019-01-22

Ordering, pricing & availability

Type number Orderable part number Ordering code (12NC) Status Packing Packing Quantity Buy online
PEMH9 PEMH9,115 934056769115 Active SOT666_115 4,000 Order product
PEMH9 PEMH9,315 934056769315 Active SOT666_315 8,000 Order product

Sample

As a Nexperia customer you can order samples via our sales organization.

If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.

How does it work?

The interactive datasheets are based on the Nexperia MOSFET precision electrothermal models. With our interactive datasheets you can simply specify your own conditions interactively. Start by changing the values of the conditions. You can do this by using the sliders in the condition fields. By dragging the sliders you will see how the MOSFET will perform at the new conditions set.

Orderable parts

Type number Orderable part number Ordering code (12NC) Package Buy from distributors
PEMH9 PEMH9,115 934056769115 SOT666 Order product
PEMH9 PEMH9,315 934056769315 SOT666 Order product