Orderable parts
Type number | Orderable part number | Ordering code (12NC) | Package | Buy from distributors |
---|---|---|---|---|
PESD15VS1UB | PESD15VS1UB,115 | 934058513115 | SOD523 | Order product |
PESD15VS1UB | PESD15VS1UBF | 934058513135 | SOD523 | Order product |
Register once, drag and drop ECAD models into your CAD tool and speed up your design.
Click here for more informationESD protection diode in SOD523 package
Unidirectional ElectroStatic Discharge (ESD) protection diode in a SOD523 plastic package designed to protect one transmission or data line from the damage caused by ESD and other transients.
Unidirectional ESD protection of one line
Low clamping voltage: VCL = 40 V at IPPM = 5 A
ESD protection > 30 kV
IEC 61000-4-5 (surge); IPPM = 5 A at tp = 8/20 µs
Type number | Package name | Nr of lines | Configuration | VRWM (V) | Cd [typ] (pF) | VESD IEC61000-4-2 (kV) |
---|---|---|---|---|---|---|
PESD15VS1UB | SC-79 | 1 | Unidirectional | 15 | 32 | 30 |
Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
---|---|---|---|---|---|---|---|
PESD15VS1UB | PESD15VS1UB,115 (934058513115) |
Active | N4 |
SC-79 (SOD523) |
SOD523 |
REFLOW_BG-BD-1
|
SOD523_115 |
PESD15VS1UBF (934058513135) |
Active | N4 | SOD523_135 |
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator |
---|---|---|---|---|
PESD15VS1UB | PESD15VS1UB,115 | PESD15VS1UB | ||
PESD15VS1UB | PESD15VS1UBF | PESD15VS1UB |
File name | Title | Type | Date |
---|---|---|---|
PESD15VS1UB | ESD protection diode in SOD523 package | Data sheet | 2023-04-14 |
Nexperia_document_brochure_ESD-Protection-Applications_022017 | ESD Protection Application guide | Brochure | 2018-12-21 |
SOD523 | 3D model for products with SOD523 package | Design support | 2019-01-22 |
Nexperia_package_poster | Nexperia package poster | Leaflet | 2020-05-15 |
SOD523_mk | plastic, surface-mounted package; 2 leads; 1.2 mm x 0.8 mm x 0.6 mm body | Marcom graphics | 2017-01-28 |
SOD523 | plastic, surface-mounted package; 2 leads; 1.2 mm x 0.8 mm x 0.6 mm body | Package information | 2022-05-27 |
SOD523_115 | Reel pack for SMD, 7''; Q1/T1-Q2/T3 product orientation | Packing information | 2021-02-05 |
SOD523_135 | Reel pack for SMD, 11''; Q1/T1-Q2/T3 product orientation | Packing information | 2021-02-05 |
PESD15VS1UB_Nexperia_Product_Quality | PESD15VS1UB Nexperia Product Quality | Quality document | 2019-05-20 |
PESD15VS1UB_Nexperia_Product_Reliability | PESD15VS1UB Nexperia Product Reliability | Quality document | 2024-04-29 |
REFLOW_BG-BD-1 | Reflow soldering profile | Reflow soldering | 2021-04-06 |
PESD15VS1UB | PESD15VS1UB SPICE model | SPICE model | 2012-07-22 |
PESD15VS1UB | PESD15VS1UB SPICE model | SPICE model | 2024-02-20 |
If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.
File name | Title | Type | Date |
---|---|---|---|
PESD15VS1UB | PESD15VS1UB SPICE model | SPICE model | 2012-07-22 |
PESD15VS1UB | PESD15VS1UB SPICE model | SPICE model | 2024-02-20 |
SOD523 | 3D model for products with SOD523 package | Design support | 2019-01-22 |
Type number | Orderable part number | Ordering code (12NC) | Status | Packing | Packing Quantity | Buy online |
---|---|---|---|---|---|---|
PESD15VS1UB | PESD15VS1UB,115 | 934058513115 | Active | SOD523_115 | 3,000 | Order product |
PESD15VS1UB | PESD15VS1UBF | 934058513135 | Active | SOD523_135 | 10,000 | Order product |
As a Nexperia customer you can order samples via our sales organization.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.
The interactive datasheets are based on the Nexperia MOSFET precision electrothermal models. With our interactive datasheets you can simply specify your own conditions interactively. Start by changing the values of the conditions. You can do this by using the sliders in the condition fields. By dragging the sliders you will see how the MOSFET will perform at the new conditions set.