Orderable parts
Type number | Orderable part number | Ordering code (12NC) | Package | Buy from distributors |
---|---|---|---|---|
PESD15VS2UT | PESD15VS2UT,215 | 934057611215 | SOT23 | Order product |
Register once, drag and drop ECAD models into your CAD tool and speed up your design.
Click here for more informationDouble ESD protection diode
Unidirectional double ESD protection diode in a SOT23 plastic package. Designed to protect up to two transmission or data lines from ElectroStatic Discharge (ESD) damage.
Unidirectional ESD protection of up to two lines
Max. peak pulse power: Ppp = 160 W at tp = 8/20 us
Low clamping voltage: V(CL)R = 40 V at Ipp = 5 A
Ultra-low reverse leakage current: IRM < 20 nA
ESD protection > 30 kV
IEC 61000-4-2; level 4 (ESD)
IEC 61000-4-5 (surge); Ipp = 5 A at tp = 8/20 us.
Computers and peripherals
Communication systems
Audio and video equipment
High speed data lines
Parallel ports
Type number | Package name | Nr of lines | Configuration | VRWM (V) | Cd [typ] (pF) | VESD IEC61000-4-2 (kV) |
---|---|---|---|---|---|---|
PESD15VS2UT | SOT23 | 2 | Unidirectional | 15 | 32 | 30 |
Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
---|---|---|---|---|---|---|---|
PESD15VS2UT | PESD15VS2UT,215 (934057611215) |
Active | %U3 |
(SOT23) |
SOT23 |
REFLOW_BG-BD-1
WAVE_BG-BD-1 |
SOT23_215 |
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator |
---|---|---|---|---|
PESD15VS2UT | PESD15VS2UT,215 | PESD15VS2UT |
File name | Title | Type | Date |
---|---|---|---|
PESD15VS2UT | Double ESD protection diode | Data sheet | 2023-04-13 |
Nexperia_document_brochure_ESD-Protection-Applications_022017 | ESD Protection Application guide | Brochure | 2018-12-21 |
SOT23 | 3D model for products with SOT23 package | Design support | 2019-01-22 |
Nexperia_package_poster | Nexperia package poster | Leaflet | 2020-05-15 |
SOT23_mk | plastic, surface-mounted package; 3 terminals; 1.9 mm pitch; 2.9 mm x 1.3 mm x 1 mm body | Marcom graphics | 2017-01-28 |
SOT23 | plastic, surface-mounted package; 3 terminals; 1.9 mm pitch; 2.9 mm x 1.3 mm x 1 mm body | Package information | 2022-10-12 |
SOT23_215 | Reel pack for SMD, 7"; Q3/T4 product orientation | Packing information | 2020-04-29 |
PESD15VS2UT_Nexperia_Product_Quality | PESD15VS2UT Nexperia Product Quality | Quality document | 2019-05-20 |
PESD15VS2UT_Nexperia_Product_Reliability | PESD15VS2UT Nexperia Product Reliability | Quality document | 2024-04-29 |
REFLOW_BG-BD-1 | Reflow soldering profile | Reflow soldering | 2021-04-06 |
PESD15VS2UT | PESD15VS2UT SPICE model | SPICE model | 2012-07-22 |
PESD15VS2UT | PESD15VS2UT SPICE model | SPICE model | 2024-02-20 |
PESD24VS2UT | Cad-Symbol of PESD24VS2UT | Software | 2008-11-20 |
PESD5V2S2UT | Cad-Symbol of PESD5V2S2UT | Software | 2008-11-20 |
PESD5V2S2UT_G | Cad-Symbol of PESD5V2S2UT_G | Software | 2008-11-20 |
WAVE_BG-BD-1 | Wave soldering profile | Wave soldering | 2021-09-08 |
If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.
File name | Title | Type | Date |
---|---|---|---|
PESD15VS2UT | PESD15VS2UT SPICE model | SPICE model | 2012-07-22 |
PESD15VS2UT | PESD15VS2UT SPICE model | SPICE model | 2024-02-20 |
SOT23 | 3D model for products with SOT23 package | Design support | 2019-01-22 |
Type number | Orderable part number | Ordering code (12NC) | Status | Packing | Packing Quantity | Buy online |
---|---|---|---|---|---|---|
PESD15VS2UT | PESD15VS2UT,215 | 934057611215 | Active | SOT23_215 | 3,000 | Order product |
As a Nexperia customer you can order samples via our sales organization.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.
The interactive datasheets are based on the Nexperia MOSFET precision electrothermal models. With our interactive datasheets you can simply specify your own conditions interactively. Start by changing the values of the conditions. You can do this by using the sliders in the condition fields. By dragging the sliders you will see how the MOSFET will perform at the new conditions set.