Orderable parts
Type number | Orderable part number | Ordering code (12NC) | Package | Buy from distributors |
---|---|---|---|---|
PESD24VS1UL | PESD24VS1ULZ | 934059979303 | SOD882 | Order product |
PESD24VS1UL | PESD24VS1UL,315 | 934059979315 | SOD882 | Order product |
Register once, drag and drop ECAD models into your CAD tool and speed up your design.
Click here for more informationUnidirectional ESD protection diode
Unidirectional ElectroStatic Discharge (ESD) protection diode in a SOD882 leadless ultra small Surface Mounted Device (SMD) plastic package, designed to protect one signal line from the damage caused by ESD and other transients.
Ultra small SMD plastic package
ESD protection of one line
Max. peak pulse power: PPPM = 150 W
Ultra low leakage current: IRM = 1 nA
ESD protection up to 23 kV
IEC 61000-4-2; level 4 (ESD)
IEC 61000-4-5; (surge); IPPM = 3 A
Computers and peripherals
Audio and video equipment
Parallel ports
Communication systems
High-speed data lines
Type number | Package name | Nr of lines | Configuration | VRWM (V) | Cd [typ] (pF) | VESD IEC61000-4-2 (kV) |
---|---|---|---|---|---|---|
PESD24VS1UL | DFN1006-2 | 1 | Unidirectional | 24 | 23 | 23 |
Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
---|---|---|---|---|---|---|---|
PESD24VS1UL | PESD24VS1ULZ (934059979303) |
Active | G5 |
DFN1006-2 (SOD882) |
SOD882 |
REFLOW_BG-BD-1
|
SOD882_303 |
PESD24VS1UL,315 (934059979315) |
Active | G5 | SOD882_315 |
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator |
---|---|---|---|---|
PESD24VS1UL | PESD24VS1ULZ | PESD24VS1UL | ||
PESD24VS1UL | PESD24VS1UL,315 | PESD24VS1UL |
File name | Title | Type | Date |
---|---|---|---|
PESD24VS1UL | Unidirectional ESD protection diode | Data sheet | 2024-05-02 |
Nexperia_document_brochure_ESD-Protection-Applications_022017 | ESD Protection Application guide | Brochure | 2018-12-21 |
SOD882 | 3D model for products with SOD882 package | Design support | 2019-10-07 |
Nexperia_package_poster | Nexperia package poster | Leaflet | 2020-05-15 |
DFN1006-2_SOD882_mk | plastic, leadless ultra small package; 2 terminals; 0,65 mm pitch; 1 mm x 0.6 mm x 0.48 mm body | Marcom graphics | 2017-01-28 |
SOD882 | plastic, leadless ultra small package; 2 terminals; 0.65 mm pitch; 1 mm x 0.6 mm x 0.48 mm body | Package information | 2022-05-20 |
SOD882_303 | DFN1006-2; Reel pack for SMD, 7"; Q1/T1-Q2/T3 product orientation | Packing information | 2021-01-27 |
SOD882_315 | DFN1006-2; Reel pack for SMD, 7"; Q1/T1-Q2/T3 product orientation | Packing information | 2021-01-27 |
PESD24VS1UL_Nexperia_Product_Quality | PESD24VS1UL Nexperia Product Quality | Quality document | 2019-05-20 |
PESD24VS1UL_Nexperia_Product_Reliability | PESD24VS1UL Nexperia Product Reliability | Quality document | 2024-04-29 |
REFLOW_BG-BD-1 | Reflow soldering profile | Reflow soldering | 2021-04-06 |
PESD24VS1UL | PESD24VS1UL SPICE model | SPICE model | 2012-07-22 |
PESD24VS1UL | PESD24VS1UL SPICE model | SPICE model | 2024-02-20 |
If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.
File name | Title | Type | Date |
---|---|---|---|
PESD24VS1UL | PESD24VS1UL SPICE model | SPICE model | 2012-07-22 |
PESD24VS1UL | PESD24VS1UL SPICE model | SPICE model | 2024-02-20 |
SOD882 | 3D model for products with SOD882 package | Design support | 2019-10-07 |
Type number | Orderable part number | Ordering code (12NC) | Status | Packing | Packing Quantity | Buy online |
---|---|---|---|---|---|---|
PESD24VS1UL | PESD24VS1ULZ | 934059979303 | Active | SOD882_303 | 10,000 | Order product |
PESD24VS1UL | PESD24VS1UL,315 | 934059979315 | Active | SOD882_315 | 10,000 | Order product |
As a Nexperia customer you can order samples via our sales organization.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.
The interactive datasheets are based on the Nexperia MOSFET precision electrothermal models. With our interactive datasheets you can simply specify your own conditions interactively. Start by changing the values of the conditions. You can do this by using the sliders in the condition fields. By dragging the sliders you will see how the MOSFET will perform at the new conditions set.