Orderable parts
Type number | Orderable part number | Ordering code (12NC) | Package | Buy from distributors |
---|---|---|---|---|
PESD24VS5UD | PESD24VS5UD,115 | 934058436115 | SOT457 | Order product |
Register once, drag and drop ECAD models into your CAD tool and speed up your design.
Click here for more informationFivefold ESD protection diode arrays
Fivefold ElectroStatic Discharge (ESD) protection diode array in a SOT457 (SC-74) small Surface-Mounted Device (SMD) plastic package designed to protect up to five signal lines from the damage caused by ESD and other transients.
ESD protection of up to five lines
ESD protection up to 23 kV
Max peak pulse power: PPPM = 200 W
IEC 61000-4-2; level 4 (ESD)
Ultra low leakage current: IRM = 50 pA
IEC 61000-4-5 (surge); IPPM up to 4 A
Low clamping voltage: VCL = 52 V at IPPM up to 4 A
AEC-Q101 qualified
Computers and peripherals
Communication systems
Audio and videa equipment
Portable elextronics
Cellular handsets and accessories
SIM card protection
Type number | Package name | Nr of lines | Configuration | VRWM (V) | Cd [typ] (pF) | VESD IEC61000-4-2 (kV) |
---|---|---|---|---|---|---|
PESD24VS5UD | TSOP6 | 5 | Unidirectional | 24 | 45 | 23 |
Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
---|---|---|---|---|---|---|---|
PESD24VS5UD | PESD24VS5UD,115 (934058436115) |
Active | E5 |
TSOP6 (SOT457) |
SOT457 |
REFLOW_BG-BD-1
WAVE_BG-BD-1 |
SOT457_115 |
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator |
---|---|---|---|---|
PESD24VS5UD | PESD24VS5UD,115 | PESD24VS5UD |
File name | Title | Type | Date |
---|---|---|---|
PESDXS5UD_SER | Fivefold ESD protection diode arrays | Data sheet | 2022-05-03 |
Nexperia_document_guide_MiniLogic_PicoGate_201901 | PicoGate leaded logic portfolio guide | Brochure | 2019-01-07 |
SOT457 | 3D model for products with SOT457 package | Design support | 2022-11-04 |
Nexperia_package_poster | Nexperia package poster | Leaflet | 2020-05-15 |
TSOP6_SOT457_mk | plastic, surface-mounted package (TSOP6); 6 leads; 0.95 mm pitch; 2.9 mm x 1.5 mm x 1 mm body | Marcom graphics | 2017-01-28 |
SOT457 | plastic, surface-mounted package (SC-74; TSOP6); 6 leads | Package information | 2023-03-03 |
SOT457_115 | TSOP6; Reel pack for SMD, 7"; Q2/T3 product orientation | Packing information | 2020-06-12 |
PESD24VS5UD_Nexperia_Product_Quality | PESD24VS5UD Nexperia Product Quality | Quality document | 2019-05-20 |
PESD24VS5UD_Nexperia_Product_Reliability | PESD24VS5UD Nexperia Product Reliability | Quality document | 2024-04-29 |
REFLOW_BG-BD-1 | Reflow soldering profile | Reflow soldering | 2021-04-06 |
PESD24VS5UD | PESD24VS5UD SPICE model | SPICE model | 2012-07-22 |
PESD24VS5UD | PESD24VS5UD SPICE model | SPICE model | 2024-02-20 |
MAR_SOT457 | MAR_SOT457 Topmark | Top marking | 2013-06-03 |
WAVE_BG-BD-1 | Wave soldering profile | Wave soldering | 2021-09-08 |
If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.
File name | Title | Type | Date |
---|---|---|---|
PESD24VS5UD | PESD24VS5UD SPICE model | SPICE model | 2012-07-22 |
PESD24VS5UD | PESD24VS5UD SPICE model | SPICE model | 2024-02-20 |
SOT457 | 3D model for products with SOT457 package | Design support | 2022-11-04 |
Type number | Orderable part number | Ordering code (12NC) | Status | Packing | Packing Quantity | Buy online |
---|---|---|---|---|---|---|
PESD24VS5UD | PESD24VS5UD,115 | 934058436115 | Active | SOT457_115 | 3,000 | Order product |
As a Nexperia customer you can order samples via our sales organization.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.
The interactive datasheets are based on the Nexperia MOSFET precision electrothermal models. With our interactive datasheets you can simply specify your own conditions interactively. Start by changing the values of the conditions. You can do this by using the sliders in the condition fields. By dragging the sliders you will see how the MOSFET will perform at the new conditions set.