Orderable parts
Type number | Orderable part number | Ordering code (12NC) | Package | Buy from distributors |
---|---|---|---|---|
PESD5V0F1BLD | PESD5V0F1BLD,315 | 934065987315 | SOD882D | Order product |
Register once, drag and drop ECAD models into your CAD tool and speed up your design.
Click here for more informationFemtofarad bidirectional ESD protection diode
Femtofarad bidirectional ElectroStatic Discharge (ESD) protection diode designed to protect one signal line from the damage caused by ESD and other transients. The device is encapsulated in a leadless ultra small DFN1006D-2 (SOD882D) Surface-Mounted Device (SMD) plastic package with visible and solderable side pads.
The combination of extremely low capacitance, high ESD maximum rating and ultra small package makes the device ideal for high-speed data line protection and antenna protection applications.
Bidirectional ESD protection of one line
Femtofarad capacitance: Cd = 400 fF
Low ESD clamping voltage: 30 V at 30 ns and ±8 kV
Very low leakage current: IRM = 1 nA
ESD protection up to 10 kV
IEC 61000-4-2; level 4 (ESD)
Package height typ. 0.37 mm
10/100/1000 Mbit/s Ethernet
FireWire
High-speed data lines
SIM card protection
Cellular handsets and accessories
Portable electronics
Communication systems
Computers and peripherals
Audio and video equipment
Antenna protection
Type number | Package name | Nr of lines | Configuration | VRWM (V) | Cd [typ] (pF) | VESD IEC61000-4-2 (kV) |
---|---|---|---|---|---|---|
PESD5V0F1BLD | DFN1006D-2 | 1 | Bidirectional | 5.5 | 0.4 | 10 |
Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
---|---|---|---|---|---|---|---|
PESD5V0F1BLD | PESD5V0F1BLD,315 (934065987315) |
Active | H |
DFN1006D-2 (SOD882D) |
SOD882D |
REFLOW_BG-BD-1
|
SOD882D_315 |
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator |
---|---|---|---|---|
PESD5V0F1BLD | PESD5V0F1BLD,315 | PESD5V0F1BLD |
File name | Title | Type | Date |
---|---|---|---|
PESD5V0F1BLD | Femtofarad bidirectional ESD protection diode | Data sheet | 2023-04-14 |
Nexperia_document_brochure_ESD-Protection-Applications_022017 | ESD Protection Application guide | Brochure | 2018-12-21 |
SOD882D | 3D model for products with SOD882D package | Design support | 2020-01-22 |
Nexperia_package_poster | Nexperia package poster | Leaflet | 2020-05-15 |
DFN1006D-2_SOD882D_mk | plastic, leadless ultra small plastic package; 2 terminals; 0.65 mm pitch; 1 mm x 0.6 mm x 0.4 mm body | Marcom graphics | 2017-01-28 |
SOD882D | leadless ultra small plastic package with side-wettable flanks (SWF); 2 terminals; 0.65 mm pitch; 1 mm x 0.6 mm x 0.4 mm body | Package information | 2022-05-20 |
SOD882D_315 | DFN1006D-2; Leadless ultra small plastic package; Reel pack, SMD, 7"; Q1/T1 standard product orientation; Orderable part number ending ,315 or YL; Ordering code (12NC) ending 315 | Packing information | 2020-04-21 |
PESD5V0F1BLD_Nexperia_Product_Quality | PESD5V0F1BLD Nexperia Product Quality | Quality document | 2019-05-20 |
PESD5V0F1BLD_Nexperia_Product_Reliability | PESD5V0F1BLD Nexperia Product Reliability | Quality document | 2024-04-29 |
REFLOW_BG-BD-1 | Reflow soldering profile | Reflow soldering | 2021-04-06 |
PESD5V0F1BLD | PESD5V0F1BLD SPICE model | SPICE model | 2014-01-21 |
If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.
File name | Title | Type | Date |
---|---|---|---|
PESD5V0F1BLD | PESD5V0F1BLD SPICE model | SPICE model | 2014-01-21 |
SOD882D | 3D model for products with SOD882D package | Design support | 2020-01-22 |
Type number | Orderable part number | Ordering code (12NC) | Status | Packing | Packing Quantity | Buy online |
---|---|---|---|---|---|---|
PESD5V0F1BLD | PESD5V0F1BLD,315 | 934065987315 | Active | SOD882D_315 | 10,000 | Order product |
As a Nexperia customer you can order samples via our sales organization.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.
The interactive datasheets are based on the Nexperia MOSFET precision electrothermal models. With our interactive datasheets you can simply specify your own conditions interactively. Start by changing the values of the conditions. You can do this by using the sliders in the condition fields. By dragging the sliders you will see how the MOSFET will perform at the new conditions set.