×

PHB110NQ08T

N-channel TrenchMOS standard level FET

Standard level N-channel enhancement mode Field-Effect Transistor (FET) in a plastic package using TrenchMOS technology. This product is designed and qualified for use in computing, communications, consumer and industrial applications only.

Features and benefits

  • Low conduction losses due to low on-state resistance

  • Suitable for standard level gate drive sources

Applications

  • DC-to-DC convertors

  • General industrial applications

  • Motors, lamps and solenoids

  • Uninterruptible power supplies

Parametrics

Type number Package version Package name Product status Channel type Nr of transistors VDS [max] (V) RDSon [max] @ VGS = 10 V (mΩ) Tj [max] (°C) ID [max] (A) QGD [typ] (nC) QG(tot) [typ] @ VGS = 10 V (nC) Ptot [max] (W) Qr [typ] (nC) VGSth [typ] (V) Automotive qualified Ciss [typ] (pF) Coss [typ] (pF) Release date
PHB110NQ08T SOT404 D2PAK Production N 1 75 9 175 75 48.2 113.1 230 270 3 N 4860 840 2011-01-05

Package

Type number Orderable part number, (Ordering code (12NC)) Status Marking Package Package information Reflow-/Wave soldering Packing
PHB110NQ08T PHB110NQ08T,118
(934058279118)
Active PHB 110NQ08T SOT404
D2PAK
(SOT404)
SOT404 REFLOW_BG-BD-1
WAVE_BG-BD-1
SOT404_118

Environmental information

Type number Orderable part number Chemical content RoHS RHF-indicator
PHB110NQ08T PHB110NQ08T,118 PHB110NQ08T rohs rhf
Quality and reliability disclaimer

Documentation (21)

File name Title Type Date
PHB110NQ08T N-channel TrenchMOS standard level FET Data sheet 2017-06-08
AN10273 Power MOSFET single-shot and repetitive avalanche ruggedness rating Application note 2022-06-20
AN10874_ZH LFPAK MOSFET thermal design guide, Chinese version Application note 2020-04-30
AN11113_ZH LFPAK MOSFET thermal design guide - Part 2 Application note 2020-04-30
AN11156 Using Power MOSFET Zth Curves Application note 2021-01-04
AN11158 Understanding power MOSFET data sheet parameters Application note 2020-07-06
AN11158_ZH Understanding power MOSFET data sheet parameters Application note 2021-01-04
AN11160 Designing RC Snubbers Application note 2023-02-03
AN11243 Failure signature of Electrical Overstress on Power MOSFETs Application note 2017-12-21
AN11261 RC Thermal Models Application note 2021-03-18
AN11599 Using power MOSFETs in parallel Application note 2016-07-13
SOT404 3D model for products with SOT226 package Design support 2017-06-30
Nexperia_package_poster Nexperia package poster Leaflet 2020-05-15
D2PAK_SOT404_mk plastic, single-ended surface-mounted package (D2PAK); 3 terminals (one lead cropped); 2.54 mm pitch; 11 mm x 10 mm x 4.3 mm body Marcom graphics 2017-01-28
SOT404 plastic, single-ended surface-mounted package (D2PAK); 3 terminals (one lead cropped); 2.54 mm pitch; 11 mm x 10 mm x 4.3 mm body Package information 2022-05-27
SOT404_118 D2PAK; Reel pack; SMD, 13" Q2/T3 standard product orientation Orderable part number ending ,118 or J Ordering code (12NC) ending 118 Packing information 2020-04-27
Reliability_information_t2_sot404 Reliability_information_t2_sot404 Quality document 2023-11-23
T2_SOT404_PHB110NQ08T_Nexperia_Quality_document PHB110NQ08T Quality document Quality document 2023-11-23
REFLOW_BG-BD-1 Reflow soldering profile Reflow soldering 2021-04-06
TN00008 Power MOSFET frequently asked questions and answers Technical note 2023-01-12
WAVE_BG-BD-1 Wave soldering profile Wave soldering 2021-09-08

Support

If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.

Models

File name Title Type Date
SOT404 3D model for products with SOT226 package Design support 2017-06-30

Ordering, pricing & availability

Type number Orderable part number Ordering code (12NC) Status Packing Packing Quantity Buy online
PHB110NQ08T PHB110NQ08T,118 934058279118 Active SOT404_118 800 Order product

Sample

As a Nexperia customer you can order samples via our sales organization.

If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.

How does it work?

The interactive datasheets are based on the Nexperia MOSFET precision electrothermal models. With our interactive datasheets you can simply specify your own conditions interactively. Start by changing the values of the conditions. You can do this by using the sliders in the condition fields. By dragging the sliders you will see how the MOSFET will perform at the new conditions set.

Orderable parts

Type number Orderable part number Ordering code (12NC) Package Buy from distributors
PHB110NQ08T PHB110NQ08T,118 934058279118 SOT404 Order product