×

PIMC31

500 mA, 50 V NPN/PNP double resistor-equipped transistor; R1 = 1 kOhm, R2 = 10 kOhm

500 mA, 50 V NPN/PNP double Resistor-Equipped Transistor (RET) in a small SOT457 (SC-74) Surface-Mounted Device (SMD) plastic package.

NPN/NPN complement: PIMN31

Features and benefits

  • 500 mA output current capability

  • Built-in bias resistors

  • Simplifies circuit design

  • Reduces component count

  • Reduces pick and place costs

  • AEC-Q101 qualified

Applications

  • Digital application in automotive and industrial segments

  • Switching loads

Parametrics

Type number Package version Package name Size (mm) IO [max] (mA) R1 (typ) (kΩ) R2 (typ) (kΩ) Channel type Ptot (mW) VCEO (V) Tj [max] (°C) Automotive qualified
PIMC31 SOT457 TSOP6 2.9 x 1.5 x 1 500 1 10 NPN/PNP 420 50 150 N

Package

Type number Orderable part number, (Ordering code (12NC)) Status Marking Package Package information Reflow-/Wave soldering Packing
PIMC31 PIMC31,115
(934063433115)
Active ZH SOT457
TSOP6
(SOT457)
SOT457 REFLOW_BG-BD-1
WAVE_BG-BD-1
SOT457_115
PIMC31F
(934063433135)
Active ZH SOT457_135
PIMC31/A001F
(934663021135)
Development ZH SOT457_135

Environmental information

Type number Orderable part number Chemical content RoHS RHF-indicator
PIMC31 PIMC31,115 PIMC31 rohs rhf rhf
PIMC31 PIMC31F PIMC31 rohs rhf rhf
PIMC31 PIMC31/A001F PIMC31 rohs rhf rhf
Quality and reliability disclaimer

Documentation (16)

File name Title Type Date
PIMC31 500 mA, 50 V NPN/PNP double resistor-equipped transistor; R1 = 1 kOhm, R2 = 10 kOhm Data sheet 2009-03-24
Nexperia_document_guide_MiniLogic_PicoGate_201901 PicoGate leaded logic portfolio guide Brochure 2019-01-07
SOT457 3D model for products with SOT457 package Design support 2022-11-04
Nexperia_package_poster Nexperia package poster Leaflet 2020-05-15
TSOP6_SOT457_mk plastic, surface-mounted package (TSOP6); 6 leads; 0.95 mm pitch; 2.9 mm x 1.5 mm x 1 mm body Marcom graphics 2017-01-28
LSYMTRA Letter Symbols - Transistors; General Other type 1999-05-06
SOT457 plastic, surface-mounted package (SC-74; TSOP6); 6 leads Package information 2023-03-03
SOT457_115 TSOP6; Reel pack for SMD, 7"; Q2/T3 product orientation Packing information 2020-06-12
SOT457_135 TSOP6; Reel pack for SMD, 11"; Q2/T3 product orientation Packing information 2020-06-12
SOT457_135 TSOP6; Reel pack for SMD, 11"; Q2/T3 product orientation Packing information 2020-06-12
PIMC31_Nexperia_Product_Quality PIMC31 Nexperia Product Quality Quality document 2019-05-20
PIMC31_Nexperia_Product_Reliability PIMC31 Nexperia Product Reliability Quality document 2024-04-22
REFLOW_BG-BD-1 Reflow soldering profile Reflow soldering 2021-04-06
PIMC31 PIMC31 SPICE model SPICE model 2024-04-05
MAR_SOT457 MAR_SOT457 Topmark Top marking 2013-06-03
WAVE_BG-BD-1 Wave soldering profile Wave soldering 2021-09-08

Support

If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.

Models

File name Title Type Date
PIMC31 PIMC31 SPICE model SPICE model 2024-04-05
SOT457 3D model for products with SOT457 package Design support 2022-11-04

Ordering, pricing & availability

Type number Orderable part number Ordering code (12NC) Status Packing Packing Quantity Buy online
PIMC31 PIMC31,115 934063433115 Active SOT457_115 3,000 Order product
PIMC31 PIMC31F 934063433135 Active SOT457_135 10,000 Order product

Sample

As a Nexperia customer you can order samples via our sales organization.

If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.

How does it work?

The interactive datasheets are based on the Nexperia MOSFET precision electrothermal models. With our interactive datasheets you can simply specify your own conditions interactively. Start by changing the values of the conditions. You can do this by using the sliders in the condition fields. By dragging the sliders you will see how the MOSFET will perform at the new conditions set.

Orderable parts

Type number Orderable part number Ordering code (12NC) Package Buy from distributors
PIMC31 PIMC31,115 934063433115 SOT457 Order product
PIMC31 PIMC31F 934063433135 SOT457 Order product
PIMC31 PIMC31/A001F 934663021135 SOT457 Order product