Orderable parts
Type number | Orderable part number | Ordering code (12NC) | Package | Buy from distributors |
---|---|---|---|---|
PMEG2005AELD | PMEG2005AELD,315 | 934065335315 | SOD882D | Order product |
Register once, drag and drop ECAD models into your CAD tool and speed up your design.
Click here for more information20 V, 0.5 A low VF Schottky barrier rectifier
Planar Schottky barrier rectifier with an integrated guard ring for stress protection, encapsulated in a SOD882D leadless ultra small Surface-Mounted Device (SMD) plastic package with visible and solderable side pads.
Forward current: IF ≤ 0.5 A
Reverse voltage: VR ≤ 20 V
Low forward voltage: VF ≤ 440 mV
Ultra small and leadless SMD plastic package
Solderable side pads
Package height typ. 0.37 mm
Low voltage rectification
High efficiency DC-to-DC conversion
Switch Mode Power Supply (SMPS)
Reverse polarity protection
Low power consumption applications
Ultra high-speed switching
Type number | Package version | Package name | Size (mm) | VR [max] (V) | IF [max] (A) | Nr of functions | Configuration | IR [max] (µA) | Cd [max] (pF) | Remark |
---|---|---|---|---|---|---|---|---|---|---|
PMEG2005AELD | SOD882D | DFN1006D-2 | 1 x 0.6 x 0.4 | 20 | 0.5 | single | single | 1500 | 25 | solderable side pads |
Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
---|---|---|---|---|---|---|---|
PMEG2005AELD | PMEG2005AELD,315 (934065335315) |
Active | 1001 0000 |
DFN1006D-2 (SOD882D) |
SOD882D |
REFLOW_BG-BD-1
|
SOD882D_315 |
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator |
---|---|---|---|---|
PMEG2005AELD | PMEG2005AELD,315 | PMEG2005AELD |
File name | Title | Type | Date |
---|---|---|---|
PMEG2005AELD | 20 V, 0.5 A low VF MEGA Schottky barrier rectifier | Data sheet | 2017-06-02 |
AN11470 | Leadless Schottky diodes in a DC-to-DC step-up converter | Application note | 2015-03-06 |
Nexperia_document_brochure_ESD-Protection-Applications_022017 | ESD Protection Application guide | Brochure | 2018-12-21 |
SOD882D | 3D model for products with SOD882D package | Design support | 2020-01-22 |
Nexperia_package_poster | Nexperia package poster | Leaflet | 2020-05-15 |
DFN1006D-2_SOD882D_mk | plastic, leadless ultra small plastic package; 2 terminals; 0.65 mm pitch; 1 mm x 0.6 mm x 0.4 mm body | Marcom graphics | 2017-01-28 |
SOD882D | leadless ultra small plastic package with side-wettable flanks (SWF); 2 terminals; 0.65 mm pitch; 1 mm x 0.6 mm x 0.4 mm body | Package information | 2022-05-20 |
SOD882D_315 | DFN1006D-2; Leadless ultra small plastic package; Reel pack, SMD, 7"; Q1/T1 standard product orientation; Orderable part number ending ,315 or YL; Ordering code (12NC) ending 315 | Packing information | 2020-04-21 |
PMEG2005AELD_Nexperia_Product_Quality | PMEG2005AELD Nexperia Product Quality | Quality document | 2019-05-20 |
PMEG2005AELD_Nexperia_Product_Reliability | PMEG2005AELD Nexperia Product Reliability | Quality document | 2024-04-23 |
REFLOW_BG-BD-1 | Reflow soldering profile | Reflow soldering | 2021-04-06 |
PMEG2005AELD | PMEG2005AELD SPICE model | SPICE model | 2012-07-22 |
PMEG2005AELD | PMEG2005AELD SPICE model | SPICE model | 2024-02-20 |
If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.
File name | Title | Type | Date |
---|---|---|---|
PMEG2005AELD | PMEG2005AELD SPICE model | SPICE model | 2012-07-22 |
PMEG2005AELD | PMEG2005AELD SPICE model | SPICE model | 2024-02-20 |
SOD882D | 3D model for products with SOD882D package | Design support | 2020-01-22 |
Type number | Orderable part number | Ordering code (12NC) | Status | Packing | Packing Quantity | Buy online |
---|---|---|---|---|---|---|
PMEG2005AELD | PMEG2005AELD,315 | 934065335315 | Active | SOD882D_315 | 10,000 | Order product |
As a Nexperia customer you can order samples via our sales organization.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.
The interactive datasheets are based on the Nexperia MOSFET precision electrothermal models. With our interactive datasheets you can simply specify your own conditions interactively. Start by changing the values of the conditions. You can do this by using the sliders in the condition fields. By dragging the sliders you will see how the MOSFET will perform at the new conditions set.