Orderable parts
Type number | Orderable part number | Ordering code (12NC) | Package | Buy from distributors |
---|---|---|---|---|
PMEG2005EB | PMEG2005EB,115 | 934057301115 | SOD523 | Order product |
Register once, drag and drop ECAD models into your CAD tool and speed up your design.
Click here for more information20 V, 500 mA low VF Schottky barrier diode
Planar Schottky barrier diode, encapsulated in a SOD523 (SC-79) ultra small Surface-Mounted Device (SMD) plastic package.
Forward current: 0.5 A
Reverse voltage: 20 V
Very low forward voltage
Guard ring protected
Ultra small SMD package
Ultra high-speed switching
Voltage clamping
Protection circuits
Low current rectification
Low power consumption applications (e.g. handheld devices)
Type number | Package version | Package name | Size (mm) | VR [max] (V) | IF [max] (A) | Nr of functions | Configuration | IR [max] (µA) | Cd [max] (pF) |
---|---|---|---|---|---|---|---|---|---|
PMEG2005EB | SOD523 | SC-79 | 1.2 x 0.8 x 0.6 | 20 | 0.5 | single | single | 30 | 24 |
Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
---|---|---|---|---|---|---|---|
PMEG2005EB | PMEG2005EB,115 (934057301115) |
Active | L5 |
SC-79 (SOD523) |
SOD523 |
REFLOW_BG-BD-1
|
SOD523_115 |
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator |
---|---|---|---|---|
PMEG2005EB | PMEG2005EB,115 | PMEG2005EB |
File name | Title | Type | Date |
---|---|---|---|
PMEG2005EB | Low VF MEGA Schottky barrier diode | Data sheet | 2019-09-27 |
Nexperia_document_brochure_ESD-Protection-Applications_022017 | ESD Protection Application guide | Brochure | 2018-12-21 |
SOD523 | 3D model for products with SOD523 package | Design support | 2019-01-22 |
Nexperia_package_poster | Nexperia package poster | Leaflet | 2020-05-15 |
SOD523_mk | plastic, surface-mounted package; 2 leads; 1.2 mm x 0.8 mm x 0.6 mm body | Marcom graphics | 2017-01-28 |
SOD523 | plastic, surface-mounted package; 2 leads; 1.2 mm x 0.8 mm x 0.6 mm body | Package information | 2022-05-27 |
SOD523_115 | Reel pack for SMD, 7''; Q1/T1-Q2/T3 product orientation | Packing information | 2021-02-05 |
PMEG2005EB_Nexperia_Product_Quality | PMEG2005EB Nexperia Product Quality | Quality document | 2019-05-20 |
PMEG2005EB_Nexperia_Product_Reliability | PMEG2005EB Nexperia Product Reliability | Quality document | 2024-04-23 |
REFLOW_BG-BD-1 | Reflow soldering profile | Reflow soldering | 2021-04-06 |
PMEG2005EB | PMEG2005EB SPICE model | SPICE model | 2012-07-22 |
PMEG2005EB | PMEG2005EB SPICE model | SPICE model | 2024-02-20 |
If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.
File name | Title | Type | Date |
---|---|---|---|
PMEG2005EB | PMEG2005EB SPICE model | SPICE model | 2012-07-22 |
PMEG2005EB | PMEG2005EB SPICE model | SPICE model | 2024-02-20 |
SOD523 | 3D model for products with SOD523 package | Design support | 2019-01-22 |
Type number | Orderable part number | Ordering code (12NC) | Status | Packing | Packing Quantity | Buy online |
---|---|---|---|---|---|---|
PMEG2005EB | PMEG2005EB,115 | 934057301115 | Active | SOD523_115 | 3,000 | Order product |
As a Nexperia customer you can order samples via our sales organization.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.
The interactive datasheets are based on the Nexperia MOSFET precision electrothermal models. With our interactive datasheets you can simply specify your own conditions interactively. Start by changing the values of the conditions. You can do this by using the sliders in the condition fields. By dragging the sliders you will see how the MOSFET will perform at the new conditions set.