×

PMEG2010EH

20 V, 1 A very low VF Schottky barrier rectifier

Planar Schottky barrier rectifier with an integrated guard ring for stress protection, encapsulated in small SOD123F Surface-Mounted Device (SMD) plastic package.

Features and benefits

  • Forward current: IF ≤ 1 A

  • Reverse voltage: VR ≤ 20 V

  • Very low forward voltage

  • Small SMD plastic package

Applications

  • Low voltage rectification

  • High efficiency DC-to-DC conversion

  • Switch mode power supply

  • Reverse polarity protection

  • Low power consumption applications

Parametrics

Type number Package version Package name Size (mm) VR [max] (V) IF [max] (A) Number of functions VF [typ] @25 C (mV) VF [max] @25 C (mV) IR [max] @25 C (µA) Cd [max] (pF) Automotive qualified
PMEG2010EH SOD123F SOD123F 2.6 x 1.6 x 1.1 20 1 single 420 500 200 80 N

Package

Type number Orderable part number, (Ordering code (12NC)) Status Marking Package Package information Reflow-/Wave soldering Packing
PMEG2010EH PMEG2010EH,115
(934059029115)
Active A9 SOD123F
(SOD123F)
SOD123F REFLOW_BG-BD-1
WAVE_BG-BD-1
SOD123F_115

Environmental information

Type number Orderable part number Chemical content RoHS RHF-indicator
PMEG2010EH PMEG2010EH,115 PMEG2010EH rohs rhf rhf
Quality and reliability disclaimer

Documentation (14)

File name Title Type Date
PMEG2010EH 20 V, 1 A very low VF Schottky barrier rectifier Data sheet 2023-06-12
AN10739 Discrete LED driver Application note 2022-05-20
AN90002 Wave soldering guidelines for flatpack packages Application note 2023-11-02
SOD123F 3D model for products with SOD123F package Design support 2013-10-03
Nexperia_package_poster Nexperia package poster Leaflet 2020-05-15
SOD123F_mk plastic, surface-mounted package; 2 leads; 2.6 mm x 1.6 mm x 1.1 mm body Marcom graphics 2017-01-28
SOD123F plastic, surface-mounted package; 2 leads; 2.6 mm x 1.6 mm x 1.1 mm body Package information 2022-05-27
SOD123F_115 Reel pack for SMD, 7''; Q1/T1-Q2/T3 product orientation Packing information 2021-02-08
PMEG2010EH_Nexperia_Product_Quality PMEG2010EH Nexperia Product Quality Quality document 2019-05-20
PMEG2010EH_Nexperia_Product_Reliability PMEG2010EH Nexperia Product Reliability Quality document 2024-04-23
REFLOW_BG-BD-1 Reflow soldering profile Reflow soldering 2021-04-06
PMEG2010EH PMEG2010EH SPICE model SPICE model 2012-07-22
PMEG2010EH PMEG2010EH SPICE model SPICE model 2024-02-20
WAVE_BG-BD-1 Wave soldering profile Wave soldering 2021-09-08

Support

If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.

Models

File name Title Type Date
PMEG2010EH PMEG2010EH SPICE model SPICE model 2012-07-22
PMEG2010EH PMEG2010EH SPICE model SPICE model 2024-02-20
SOD123F 3D model for products with SOD123F package Design support 2013-10-03

Ordering, pricing & availability

Type number Orderable part number Ordering code (12NC) Status Packing Packing Quantity Buy online
PMEG2010EH PMEG2010EH,115 934059029115 Active SOD123F_115 3,000 Order product

Sample

As a Nexperia customer you can order samples via our sales organization.

If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.

How does it work?

The interactive datasheets are based on the Nexperia MOSFET precision electrothermal models. With our interactive datasheets you can simply specify your own conditions interactively. Start by changing the values of the conditions. You can do this by using the sliders in the condition fields. By dragging the sliders you will see how the MOSFET will perform at the new conditions set.

Orderable parts

Type number Orderable part number Ordering code (12NC) Package Buy from distributors
PMEG2010EH PMEG2010EH,115 934059029115 SOD123F Order product