×

PMEG3020EPAS

30 V, 2 A low VF Schottky barrier rectifier

Planar Maximum Efficiency General Application (MEGA) Schottky barrier rectifier with an integrated guard ring for stress protection, encapsulated in an ultra thin DFN2020D-3 (SOT1061D) leadless small Surface-Mounted Device (SMD) plastic package with visible and solderable side pads.

Features and benefits

  • Average forward current IF(AV) ≤ 2 A

  • Reverse voltage VR ≤ 30 V

  • Low forward voltage VF ≤ 470 mV

  • Low reverse current

  • Reduced Printed-Circuit-Board (PCB) area requirements

  • Exposed heat sink (cathode pad) for excellent thermal and electrical conductivity

  • Leadless small SMD plastic package with visible and solderable side pads

  • Suitable for Automatic Optical Inspection (AOI) of solder joints

  • AEC-Q101 qualified

Applications

  • Low voltage rectification

  • High efficiency DC-to-DC conversion

  • Switch Mode Power Supply (SMPS)

  • Free-wheeling application

  • Reverse polarity protection

  • Low power consumption application

  • Battery chargers for mobile equipment

  • LED backlight for mobile application

Parametrics

Type number Package version Package name Size (mm) VR [max] (V) IF [max] (A) Nr of functions Configuration IR [max] (µA) Cd [max] (pF) Remark
PMEG3020EPAS SOT1061D DFN2020D-3 2 x 2 x 0.65 30 2 single single 2500 150 solderable side pads

Package

Type number Orderable part number, (Ordering code (12NC)) Status Marking Package Package information Reflow-/Wave soldering Packing
PMEG3020EPAS PMEG3020EPASX
(934068151115)
Active CP SOT1061D
DFN2020D-3
(SOT1061D)
SOT1061D REFLOW_BG-BD-1
SOT1061D_115

Environmental information

Type number Orderable part number Chemical content RoHS RHF-indicator
PMEG3020EPAS PMEG3020EPASX PMEG3020EPAS rohs rhf rhf
Quality and reliability disclaimer

Documentation (14)

File name Title Type Date
PMEG3020EPAS 30 V, 2 A low VF MEGA Schottky barrier rectifier Data sheet 2017-05-04
AN90023 Thermal performance of DFN packages Application note 2020-11-23
AN90023_ZH Thermal performance of DFN packages Application note 2021-02-26
Nexperia_asset_document_brochure_autoDFN_CN_LR 小巧轻便的汽车 二极管和晶体管 Brochure 2022-04-26
SOT1061D 3D model for products with SOT1061D package Design support 2021-07-30
Nexperia_AutoDFN_factsheet_2022 Small & light automotive diodes and transistors Leaflet 2022-04-13
Nexperia_package_poster Nexperia package poster Leaflet 2020-05-15
DFN2020D-3_SOT1061D_mk plastic, thermal enhanced ultra thin small outline package; no leads; 3 terminals; 1.3 mm pitch; 2 mm x 2 mm x 0.65 mm body Marcom graphics 2017-01-28
SOT1061D plastic, leadless thermal enhanced ultra thin small outline package with side-wettable flanks (SWF); no leads; 3 terminals; 1.3 mm pitch; 2 mm x 2 mm x 0.65 mm body Package information 2022-10-10
SOT1061D_115 DFN2020D-3; Reel pack for SMD, 7"; Q2/T3 product orientation Packing information 2020-05-29
PMEG3020EPAS_Nexperia_Product_Quality PMEG3020EPAS Nexperia Product Quality Quality document 2019-05-20
PMEG3020EPAS_Nexperia_Product_Reliability PMEG3020EPAS Nexperia Product Reliability Quality document 2024-04-23
REFLOW_BG-BD-1 Reflow soldering profile Reflow soldering 2021-04-06
PMEG3020EPAS PMEG3020EPAS SPICE Model SPICE model 2015-04-23

Support

If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.

Models

File name Title Type Date
PMEG3020EPAS PMEG3020EPAS SPICE Model SPICE model 2015-04-23
SOT1061D 3D model for products with SOT1061D package Design support 2021-07-30

Ordering, pricing & availability

Type number Orderable part number Ordering code (12NC) Status Packing Packing Quantity Buy online
PMEG3020EPAS PMEG3020EPASX 934068151115 Active SOT1061D_115 3,000 Order product

Sample

As a Nexperia customer you can order samples via our sales organization.

If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.

How does it work?

The interactive datasheets are based on the Nexperia MOSFET precision electrothermal models. With our interactive datasheets you can simply specify your own conditions interactively. Start by changing the values of the conditions. You can do this by using the sliders in the condition fields. By dragging the sliders you will see how the MOSFET will perform at the new conditions set.

Orderable parts

Type number Orderable part number Ordering code (12NC) Package Buy from distributors
PMEG3020EPAS PMEG3020EPASX 934068151115 SOT1061D Order product