×

PMPB15XP

12 V, single P-channel Trench MOSFET

P-channel enhancement mode Field-Effect Transistor (FET) in a leadless medium power DFN2020MD-6 (SOT1220) Surface-Mounted Device (SMD) plastic package using Trench MOSFET technology.

Features and benefits

  • 1.5 kV ESD protection (human body model)

  • Trench MOSFET technology

  • Small and leadless ultra thin SMD plastic package: 2 x 2 x 0.65 mm

  • Exposed drain pad for excellent thermal conduction

  • Tin-plated 100 % solderable side pads for optical solder inspection

Applications

  • Charging switch for portable devices

  • DC-to-DC converters

  • Power management in battery-driven portable devices

  • Hard disk and computing power management

Parametrics

Type number Package version Package name Product status Channel type Nr of transistors VDS [max] (V) VGS [max] (V) RDSon [max] @ VGS = 4.5 V (mΩ) RDSon [max] @ VGS = 2.5 V (mΩ) integrated gate-source ESD protection diodes Tj [max] (°C) ID [max] (A) QGD [typ] (nC) QG(tot) [typ] @ VGS = 4.5 V (nC) Ptot [max] (W) VGSth [typ] (V) Automotive qualified Ciss [typ] (pF) Coss [typ] (pF) Release date
PMPB15XP SOT1220 DFN2020MD‑6 Production P 1 -12 12 19 20 N 150 -11.8 7.3 67 1.7 -0.68 N 2875 570 2012-07-06

Package

Type number Orderable part number, (Ordering code (12NC)) Status Marking Package Package information Reflow-/Wave soldering Packing
PMPB15XP PMPB15XP,115
(934066615115)
Active 1A SOT1220
DFN2020MD‑6
(SOT1220)
SOT1220 REFLOW_BG-BD-1
SOT1220_115
PMPB15XPH
(934066615125)
Active 1A SOT1220_125
PMPB15XPZ
(934066615184)
Active 1A SOT1220_184

Environmental information

Type number Orderable part number Chemical content RoHS RHF-indicator
PMPB15XP PMPB15XP,115 PMPB15XP rohs rhf rhf
PMPB15XP PMPB15XPH PMPB15XP rohs rhf rhf
PMPB15XP PMPB15XPZ PMPB15XP rohs rhf rhf
Quality and reliability disclaimer

Documentation (24)

File name Title Type Date
PMPB15XP 12 V, single P-channel Trench MOSFET Data sheet 2012-11-22
AN10273 Power MOSFET single-shot and repetitive avalanche ruggedness rating Application note 2022-06-20
AN10874_ZH LFPAK MOSFET thermal design guide, Chinese version Application note 2020-04-30
AN11113_ZH LFPAK MOSFET thermal design guide - Part 2 Application note 2020-04-30
AN11158 Understanding power MOSFET data sheet parameters Application note 2020-07-06
AN11158_ZH Understanding power MOSFET data sheet parameters Application note 2021-01-04
AN11243 Failure signature of Electrical Overstress on Power MOSFETs Application note 2017-12-21
AN11261 RC Thermal Models Application note 2021-03-18
AN11304 MOSFET load switch PCB with thermal measurement Application note 2013-01-28
AN11599 Using power MOSFETs in parallel Application note 2016-07-13
Nexperia_asset_document_brochure_autoDFN_CN_LR 小巧轻便的汽车 二极管和晶体管 Brochure 2022-04-26
SOT1220 3D model for products with SOT1220 package Design support 2018-08-23
Nexperia_AutoDFN_factsheet_2022 Small & light automotive diodes and transistors Leaflet 2022-04-13
Nexperia_package_poster Nexperia package poster Leaflet 2020-05-15
DFN2020MD-6_SOT1220_mk plastic, thermal enhanced ultra thin small outline package; no leads; 6 terminals; 0.65 mm pitch; 2 mm x 2 mm x 0.65 mm body Marcom graphics 2017-01-28
SOT1220 plastic, leadless thermal enhanced ultra thin small outline package with side-wettable flanks (SWF); 6 terminals; 0.65 mm pitch; 2 mm x 2 mm x 0.65 mm body Package information 2022-06-02
SOT1220_115 DFN2020MD-6; Reel pack for SMD, 7''; Q2/T3 product orientation Packing information 2020-04-28
SOT1220_125 DFN2020MD-6; Tape reel SMD; reversed product orientation 12NC ending 125 Packing information 2020-04-27
SOT1220_184 DFN2020MD-6; Reel pack, SMD, 7" Q1/T1 standard product orientation Orderable part number ending ,184 or Z Ordering code (12NC) ending 184 Packing information 2020-04-27
REFLOW_BG-BD-1 Reflow soldering profile Reflow soldering 2021-04-06
nexperia_report_aoi_inspection_dfn_201808 Automatic Optical Inspection of DFN Components Report 2018-09-03
nexperia_report_aoi_inspection_dfn_201808 Automatic Optical Inspection of DFN Components Report 2018-09-03
PMPB15XP_02_07_2012 PMPB15XP Spice model SPICE model 2013-12-12
TN00008 Power MOSFET frequently asked questions and answers Technical note 2023-01-12

Support

If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.

Models

File name Title Type Date
PMPB15XP_02_07_2012 PMPB15XP Spice model SPICE model 2013-12-12
SOT1220 3D model for products with SOT1220 package Design support 2018-08-23

Ordering, pricing & availability

Type number Orderable part number Ordering code (12NC) Status Packing Packing Quantity Buy online
PMPB15XP PMPB15XP,115 934066615115 Active SOT1220_115 3,000 Order product
PMPB15XP PMPB15XPH 934066615125 Active SOT1220_125 3,000 Order product
PMPB15XP PMPB15XPZ 934066615184 Active SOT1220_184 3,000 Order product

Sample

As a Nexperia customer you can order samples via our sales organization.

If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.

How does it work?

The interactive datasheets are based on the Nexperia MOSFET precision electrothermal models. With our interactive datasheets you can simply specify your own conditions interactively. Start by changing the values of the conditions. You can do this by using the sliders in the condition fields. By dragging the sliders you will see how the MOSFET will perform at the new conditions set.

Orderable parts

Type number Orderable part number Ordering code (12NC) Package Buy from distributors
PMPB15XP PMPB15XP,115 934066615115 SOT1220 Order product
PMPB15XP PMPB15XPH 934066615125 SOT1220 Order product
PMPB15XP PMPB15XPZ 934066615184 SOT1220 Order product