Orderable parts
Type number | Orderable part number | Ordering code (12NC) | Package | Buy from distributors |
---|---|---|---|---|
PRMD10 | PRMD10Z | 934070172147 | SOT1268 | Order product |
Register once, drag and drop ECAD models into your CAD tool and speed up your design.
Click here for more information50 V, 100 mA NPN/PNP Resistor-Equipped double Transistors (RET)
NPN/PNP Resistor-Equipped double Transistors (RET) in an ultra small DFN1412-6 (SOT1268) leadless Surface-Mounted Device (SMD) plastic package.
NPN/NPN complement: PRMH10.
100 mA output current capability
Built-in bias resistors
Simplifies circuit design
Reduces component count
Reduces pick and place costs
Low package height of 0.5 mm
AEC-Q101 qualified
Digital applications
Cost-saving alternative to BC847/BC857 series in digital applications
Control of IC inputs
Switching loads
Type number | Package version | Package name | Size (mm) | Channel type | Ptot (mW) | R2 (typ) (kΩ) | IC [max] (mA) | R1 (typ) (kΩ) | VCEO (V) |
---|---|---|---|---|---|---|---|---|---|
PRMD10 | SOT1268-1 | DFN1412-6 | 1.4 x 1.2 x 0.47 | NPN/PNP | 480 | 47 | 100 | 2.2 | 50 |
Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
---|---|---|---|---|---|---|---|
PRMD10 | PRMD10Z (934070172147) |
Active | B5 |
DFN1412-6 (SOT1268) |
SOT1268 |
REFLOW_BG-BD-1
|
SOT1268_147 |
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator |
---|---|---|---|---|
PRMD10 | PRMD10Z | PRMD10 |
File name | Title | Type | Date |
---|---|---|---|
PRMD10 | 50 V, 100 mA NPN/PNP Resistor-Equipped double Transistors (RET) | Data sheet | 2018-09-14 |
SOT1268 | 3D model for products with SOT1268 package | Design support | 2019-10-07 |
SOT1268_mk | plastic, thermal enhanced ultra thin small outline package; no leads; 6 terminals; 0.5 mm pitch; 1.4 mm x 1.2 mm x 0.47 mm body | Marcom graphics | 2017-01-28 |
SOT1268 | plastic, thin small outline package; no leads; 6 terminals; 1.4 mm x 1.2 mm x 0.47 mm body | Package information | 2023-09-22 |
SOT1268_147 | DFN1412-6; Reel pack, SMD, 7" Q2/T3 standard product orientation Orderable part number ending ,147 or Z Ordering code (12NC) ending 147 | Packing information | 2020-04-21 |
PRMD10_Nexperia_Product_Quality | PRMD10 Nexperia Product Quality | Quality document | 2019-05-20 |
PRMD10_Nexperia_Product_Reliability | PRMD10 Nexperia Product Reliability | Quality document | 2024-04-22 |
REFLOW_BG-BD-1 | Reflow soldering profile | Reflow soldering | 2021-04-06 |
PRMD10 | PRMD10 SPICE model | SPICE model | 2024-04-05 |
If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.
Type number | Orderable part number | Ordering code (12NC) | Status | Packing | Packing Quantity | Buy online |
---|---|---|---|---|---|---|
PRMD10 | PRMD10Z | 934070172147 | Active | SOT1268_147 | 5,000 | Order product |
As a Nexperia customer you can order samples via our sales organization.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.
The interactive datasheets are based on the Nexperia MOSFET precision electrothermal models. With our interactive datasheets you can simply specify your own conditions interactively. Start by changing the values of the conditions. You can do this by using the sliders in the condition fields. By dragging the sliders you will see how the MOSFET will perform at the new conditions set.