×

PSMN012-60YS

N-channel LFPAK 60 V, 11.1 mΩ standard level MOSFET

Standard level N-channel MOSFET in LFPAK package qualified to 175 °C. This product is designed and qualified for use in a wide range of industrial, communications and domestic equipment.

Features and benefits

  • Advanced TrenchMOS provides low RDSon and low gate charge

  • High efficiency gains in switching power converters

  • Improved mechanical and thermal characteristics

  • LFPAK provides maximum power density in a Power SO8 package

Applications

  • DC-to-DC converters

  • Lithium-ion battery protection

  • Load switching

  • Motor control

  • Server power supplies

Parametrics

Type number Package version Package name Product status Channel type Nr of transistors VDS [max] (V) RDSon [max] @ VGS = 10 V (mΩ) Tj [max] (°C) ID [max] (A) QGD [typ] (nC) QG(tot) [typ] @ VGS = 10 V (nC) Ptot [max] (W) Qr [typ] (nC) VGSth [typ] (V) Automotive qualified Ciss [typ] (pF) Coss [typ] (pF) Release date
PSMN012-60YS SOT669 LFPAK56; Power-SO8 Production N 1 60 11.1 175 59 6.4 28.400002 89 41 3 N 1685 244.99998 2011-01-27

Package

Type number Orderable part number, (Ordering code (12NC)) Status Marking Package Package information Reflow-/Wave soldering Packing
PSMN012-60YS PSMN012-60YS,115
(934064401115)
Active 01260 SOT669
LFPAK56; Power-SO8
(SOT669)
SOT669 REFLOW_BG-BD-1
WAVE_BG-BD-1
SOT669_115

Environmental information

Type number Orderable part number Chemical content RoHS RHF-indicator
PSMN012-60YS PSMN012-60YS,115 PSMN012-60YS rohs rhf
Quality and reliability disclaimer

Documentation (23)

File name Title Type Date
PSMN012-60YS N-channel LFPAK 60 V, 11.1 mOhm standard level MOSFET Data sheet 2017-05-04
AN10273 Power MOSFET single-shot and repetitive avalanche ruggedness rating Application note 2022-06-20
AN10874_ZH LFPAK MOSFET thermal design guide, Chinese version Application note 2020-04-30
AN11113_ZH LFPAK MOSFET thermal design guide - Part 2 Application note 2020-04-30
AN11156 Using Power MOSFET Zth Curves Application note 2021-01-04
AN11158 Understanding power MOSFET data sheet parameters Application note 2020-07-06
AN11158_ZH Understanding power MOSFET data sheet parameters Application note 2021-01-04
AN11160 Designing RC Snubbers Application note 2023-02-03
AN11243 Failure signature of Electrical Overstress on Power MOSFETs Application note 2017-12-21
AN11261 RC Thermal Models Application note 2021-03-18
AN11599 Using power MOSFETs in parallel Application note 2016-07-13
SOT669 3D model for products with SOT669 package Design support 2017-06-30
Nexperia_package_poster Nexperia package poster Leaflet 2020-05-15
LFPAK56_POWER-SO8_SOT669_mk plastic, single-ended surface-mounted package; 4 terminals; 4.9 mm x 4.45 mm x 1 mm body Marcom graphics 2017-01-28
SOT669 plastic, single-ended surface-mounted package; 4 terminals Package information 2022-05-30
SOT669_115 LFPAK56; Reel pack for SMD, 7"; Q1/T1 product orientation Packing information 2022-05-10
Reliability_information_t6_sot669 Reliability qualification information Quality document 2022-10-13
T6_SOT669_PSMN012-60YS_Nexperia_Quality_document PSMN012-60YS Quality document Quality document 2022-10-13
REFLOW_BG-BD-1 Reflow soldering profile Reflow soldering 2021-04-06
PSMN012-60YS PSMN012-60YS SPICE model SPICE model 2011-01-20
TN00008 Power MOSFET frequently asked questions and answers Technical note 2023-01-12
PSMN012-60YS PSMN012-60YS Thermal model Thermal model 2010-01-17
WAVE_BG-BD-1 Wave soldering profile Wave soldering 2021-09-08

Support

If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.

Models

File name Title Type Date
PSMN012-60YS PSMN012-60YS SPICE model SPICE model 2011-01-20
PSMN012-60YS PSMN012-60YS Thermal model Thermal model 2010-01-17
SOT669 3D model for products with SOT669 package Design support 2017-06-30

Ordering, pricing & availability

Type number Orderable part number Ordering code (12NC) Status Packing Packing Quantity Buy online
PSMN012-60YS PSMN012-60YS,115 934064401115 Active SOT669_115 1,500 Order product

Sample

As a Nexperia customer you can order samples via our sales organization.

If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.

How does it work?

The interactive datasheets are based on the Nexperia MOSFET precision electrothermal models. With our interactive datasheets you can simply specify your own conditions interactively. Start by changing the values of the conditions. You can do this by using the sliders in the condition fields. By dragging the sliders you will see how the MOSFET will perform at the new conditions set.

Orderable parts

Type number Orderable part number Ordering code (12NC) Package Buy from distributors
PSMN012-60YS PSMN012-60YS,115 934064401115 SOT669 Order product