×

PUMB1

PNP/PNP resistor-equipped transistors; R1 = 22 kΩ, R2 = 22 kΩ

PNP/PNP double Resistor-Equipped Transistors (RET) in Surface-Mounted Device (SMD) plastic packages.

Features and benefits

  • 100 mA output current capability

  • Reduces component count

  • Built-in bias resistors

  • Reduces pick and place costs

  • Simplifies circuit design

  • AEC-Q101 qualified

Applications

  • Low current peripheral drivers

  • Control of IC inputs

  • Replaces general-purpose transistors in digital applications

Parametrics

Type number Package version Package name Size (mm) Channel type Ptot (mW) R2 (typ) (kΩ) IC [max] (mA) R1 (typ) (kΩ) VCEO (V)
PUMB1 SOT363 TSSOP6 2.1 x 1.25 x 0.95 PNP/PNP 300 22 100 22 50

Package

Type number Orderable part number, (Ordering code (12NC)) Status Marking Package Package information Reflow-/Wave soldering Packing
PUMB1 PUMB1,115
(934057881115)
Active B%3 SOT363
TSSOP6
(SOT363)
SOT363 REFLOW_BG-BD-1
WAVE_BG-BD-1
SOT363_115
PUMB1,135
(934057881135)
Active B%3 SOT363_135
PUMB1/1X
(934661669115)
Active B%3 SOT363_115
PUMB1/1F
(934661669135)
Active B%3 SOT363_135

Environmental information

Type number Orderable part number Chemical content RoHS RHF-indicator
PUMB1 PUMB1,115 PUMB1 rohs rhf rhf
PUMB1 PUMB1,135 PUMB1 rohs rhf rhf
PUMB1 PUMB1/1X PUMB1 rohs rhf rhf
PUMB1 PUMB1/1F PUMB1 rohs rhf rhf
Quality and reliability disclaimer

Documentation (18)

File name Title Type Date
PEMB1_PUMB1 PNP/PNP resistor-equipped transistors; R1 = 22 kOhm, R2 = 22 kOhm Data sheet 2011-12-15
AN90032 Low temperature soldering, application study Application note 2022-02-22
Nexperia_document_guide_MiniLogic_PicoGate_201901 PicoGate leaded logic portfolio guide Brochure 2019-01-07
SOT363 3D model for products with SOT363 package Design support 2018-12-05
Nexperia_package_poster Nexperia package poster Leaflet 2020-05-15
TSSOP6_SOT363_mk plastic, surface-mounted package; 6 leads; 1.3 mm pitch; 2 mm x 1.25 mm x 0.95 mm body Marcom graphics 2017-01-28
LSYMTRA Letter Symbols - Transistors; General Other type 1999-05-06
SOT363 plastic, surface-mounted package; 6 leads; 0.65 mm pitch; 2.1 mm x 1.25 mm x 0.95 mm body Package information 2022-06-01
SOT363_115 TSSOP6; Reel pack for SMD, 7"; Q2/T3 product orientation Packing information 2020-06-12
SOT363_135 TSSOP6; Tape reel SMD; standard product orientation 12NC ending 135 Packing information 2020-04-27
SOT363_115 TSSOP6; Reel pack for SMD, 7"; Q2/T3 product orientation Packing information 2020-06-12
SOT363_135 TSSOP6; Tape reel SMD; standard product orientation 12NC ending 135 Packing information 2020-04-27
PUMB1_Nexperia_Product_Quality PUMB1 Nexperia Product Quality Quality document 2019-05-20
PUMB1_Nexperia_Product_Reliability PUMB1 Nexperia Product Reliability Quality document 2024-04-22
REFLOW_BG-BD-1 Reflow soldering profile Reflow soldering 2021-04-06
PUMB1 PUMB1 SPICE model SPICE model 2024-04-05
MAR_SOT363 MAR_SOT363 Topmark Top marking 2013-06-03
WAVE_BG-BD-1 Wave soldering profile Wave soldering 2021-09-08

Support

If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.

Models

File name Title Type Date
PUMB1 PUMB1 SPICE model SPICE model 2024-04-05
SOT363 3D model for products with SOT363 package Design support 2018-12-05

Ordering, pricing & availability

Type number Orderable part number Ordering code (12NC) Status Packing Packing Quantity Buy online
PUMB1 PUMB1,115 934057881115 Active SOT363_115 3,000 Order product
PUMB1 PUMB1,135 934057881135 Active SOT363_135 10,000 Order product
PUMB1 PUMB1/1X 934661669115 Active SOT363_115 3,000 Order product
PUMB1 PUMB1/1F 934661669135 Active SOT363_135 10,000 Order product

Sample

As a Nexperia customer you can order samples via our sales organization.

If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.

How does it work?

The interactive datasheets are based on the Nexperia MOSFET precision electrothermal models. With our interactive datasheets you can simply specify your own conditions interactively. Start by changing the values of the conditions. You can do this by using the sliders in the condition fields. By dragging the sliders you will see how the MOSFET will perform at the new conditions set.

Orderable parts

Type number Orderable part number Ordering code (12NC) Package Buy from distributors
PUMB1 PUMB1,115 934057881115 SOT363 Order product
PUMB1 PUMB1,135 934057881135 SOT363 Order product
PUMB1 PUMB1/1X 934661669115 SOT363 Order product
PUMB1 PUMB1/1F 934661669135 SOT363 Order product