×

PUMD6

50 V, 100 mA NPN/PNP Resistor-Equipped Transistor; R1 = 4.7 kΩ, R2 = open

NPN/PNP Resistor-Equipped Transistor (RET) in a very small SOT363 (SC-88) Surface-Mounted Device (SMD) plastic package.

NPN/NPN complement: PUMH7

PNP/PNP complement: PUMB3

Features and benefits

  • Built-in bias resistors

  • Simplifies circuit design

  • Reduces component count

  • Reduces pick and place costs

  • AEC-Q101 qualified

Applications

  • Digital application in industrial segments

  • Switching loads

  • Low current peripheral driver

  • Controlling IC inputs

  • Cost-saving alternative to BC847 / BC857 series in digital applications

Parametrics

Type number Package version Package name Size (mm) IO [max] (mA) R1 (typ) (kΩ) Channel type Ptot (mW) VCEO (V) Tj [max] (°C) Automotive qualified
PUMD6 SOT363 TSSOP6 2.1 x 1.25 x 0.95 100 4.7 NPN/PNP 300 50 150 Y

Package

Type number Orderable part number, (Ordering code (12NC)) Status Marking Package Package information Reflow-/Wave soldering Packing
PUMD6 PUMD6,115
(934055430115)
Active D%6 SOT363
TSSOP6
(SOT363)
SOT363 REFLOW_BG-BD-1
WAVE_BG-BD-1
SOT363_115
PUMD6,125
(934055430125)
Active D%6 SOT363_125
PUMD6,135
(934055430135)
Active D%6 SOT363_135

Environmental information

Type number Orderable part number Chemical content RoHS RHF-indicator
PUMD6 PUMD6,115 PUMD6 rohs rhf rhf
PUMD6 PUMD6,125 PUMD6 rohs rhf rhf
PUMD6 PUMD6,135 PUMD6 rohs rhf rhf
Quality and reliability disclaimer

Documentation (17)

File name Title Type Date
PUMD6 50 V, 100 mA NPN/PNP Resistor-Equipped Transistor; R1 = 4.7 kΩ, R2 = open Data sheet 2023-04-27
AN90032 Low temperature soldering, application study Application note 2022-02-22
Nexperia_document_guide_MiniLogic_PicoGate_201901 PicoGate leaded logic portfolio guide Brochure 2019-01-07
SOT363 3D model for products with SOT363 package Design support 2018-12-05
Nexperia_package_poster Nexperia package poster Leaflet 2020-05-15
TSSOP6_SOT363_mk plastic, surface-mounted package; 6 leads; 1.3 mm pitch; 2 mm x 1.25 mm x 0.95 mm body Marcom graphics 2017-01-28
LSYMTRA Letter Symbols - Transistors; General Other type 1999-05-06
SOT363 plastic, surface-mounted package; 6 leads; 0.65 mm pitch; 2.1 mm x 1.25 mm x 0.95 mm body Package information 2022-06-01
SOT363_115 TSSOP6; Reel pack for SMD, 7"; Q2/T3 product orientation Packing information 2020-06-12
SOT363_125 TSSOP6 ; Reel pack for SMD, 7"; Q3/T4 product orientation Packing information 2020-04-21
SOT363_135 TSSOP6; Tape reel SMD; standard product orientation 12NC ending 135 Packing information 2020-04-27
PUMD6_Nexperia_Product_Quality PUMD6 Nexperia Product Quality Quality document 2019-05-20
PUMD6_Nexperia_Product_Reliability PUMD6 Nexperia Product Reliability Quality document 2024-04-22
REFLOW_BG-BD-1 Reflow soldering profile Reflow soldering 2021-04-06
PUMD6 PUMD6 SPICE model SPICE model 2024-04-05
MAR_SOT363 MAR_SOT363 Topmark Top marking 2013-06-03
WAVE_BG-BD-1 Wave soldering profile Wave soldering 2021-09-08

Support

If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.

Models

File name Title Type Date
PUMD6 PUMD6 SPICE model SPICE model 2024-04-05
SOT363 3D model for products with SOT363 package Design support 2018-12-05

Ordering, pricing & availability

Type number Orderable part number Ordering code (12NC) Status Packing Packing Quantity Buy online
PUMD6 PUMD6,115 934055430115 Active SOT363_115 3,000 Order product
PUMD6 PUMD6,125 934055430125 Active SOT363_125 3,000 Order product
PUMD6 PUMD6,135 934055430135 Active SOT363_135 10,000 Order product

Sample

As a Nexperia customer you can order samples via our sales organization.

If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.

How does it work?

The interactive datasheets are based on the Nexperia MOSFET precision electrothermal models. With our interactive datasheets you can simply specify your own conditions interactively. Start by changing the values of the conditions. You can do this by using the sliders in the condition fields. By dragging the sliders you will see how the MOSFET will perform at the new conditions set.

Orderable parts

Type number Orderable part number Ordering code (12NC) Package Buy from distributors
PUMD6 PUMD6,115 934055430115 SOT363 Order product
PUMD6 PUMD6,125 934055430125 SOT363 Order product
PUMD6 PUMD6,135 934055430135 SOT363 Order product