Orderable parts
Type number | Orderable part number | Ordering code (12NC) | Package | Buy from distributors |
---|---|---|---|---|
PZU13B2L | PZU13B2L,315 | 934061612315 | SOD882 | Order product |
Register once, drag and drop ECAD models into your CAD tool and speed up your design.
Click here for more informationSingle Zener diodes
General-purpose Zener diodes in SOD882 leadless ultra small Surface-Mounted Device (SMD) plastic package.
Non-repetitive peak reverse power dissipation: PZSM ≤ 40 W
Low reverse current IR range
Total power dissipation: Ptot ≤ 250 mW
Small plastic package suitable for surface-mounted design
Tolerance series:
B: approximately +-5 pct;
B2: approximately +-2 pct
AEC-Q101 qualified
Wide working voltage range:
nominal 2.4 V to 36 V (E24 range)
General regulation functions
Type number | Package version | Package name | Size (mm) | VZ [nom] (V) | IZ (mA) | Tolerance +/- | VZ [max] (V) | IF [max] (mA) | VZ [min] (V) | Ptot (mW) | PZSM (W) | Tj [max] (°C) | Configuration |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
PZU13B2L | SOD882 | DFN1006-2 | 1 x 0.6 x 0.48 | 13.2 | 5 | 2% | 13.49 | 200 | 12.91 | 250 | 40 | 150 | single |
Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
---|---|---|---|---|---|---|---|
PZU13B2L | PZU13B2L,315 (934061612315) |
Active | KG |
DFN1006-2 (SOD882) |
SOD882 |
REFLOW_BG-BD-1
|
SOD882_315 |
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator |
---|---|---|---|---|
PZU13B2L | PZU13B2L,315 | PZU13B2L |
File name | Title | Type | Date |
---|---|---|---|
PZUXBL_SER | Single Zener diodes | Data sheet | 2019-11-11 |
Nexperia_document_brochure_ESD-Protection-Applications_022017 | ESD Protection Application guide | Brochure | 2018-12-21 |
SOD882 | 3D model for products with SOD882 package | Design support | 2019-10-07 |
Nexperia_package_poster | Nexperia package poster | Leaflet | 2020-05-15 |
DFN1006-2_SOD882_mk | plastic, leadless ultra small package; 2 terminals; 0,65 mm pitch; 1 mm x 0.6 mm x 0.48 mm body | Marcom graphics | 2017-01-28 |
SOD882 | plastic, leadless ultra small package; 2 terminals; 0.65 mm pitch; 1 mm x 0.6 mm x 0.48 mm body | Package information | 2022-05-20 |
SOD882_315 | DFN1006-2; Reel pack for SMD, 7"; Q1/T1-Q2/T3 product orientation | Packing information | 2021-01-27 |
PZU13B2L_Nexperia_Product_Quality | PZU13B2L Nexperia Product Quality | Quality document | 2019-05-20 |
PZU13B2L_Nexperia_Product_Reliability | PZU13B2L Nexperia Product Reliability | Quality document | 2024-04-22 |
REFLOW_BG-BD-1 | Reflow soldering profile | Reflow soldering | 2021-04-06 |
PZU13B2L | PZU13B2L SPICE model | SPICE model | 2012-07-22 |
PZU13B2L | PZU13B2L SPICE model | SPICE model | 2024-02-20 |
If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.
Type number | Orderable part number | Ordering code (12NC) | Status | Packing | Packing Quantity | Buy online |
---|---|---|---|---|---|---|
PZU13B2L | PZU13B2L,315 | 934061612315 | Active | SOD882_315 | 10,000 | Order product |
As a Nexperia customer you can order samples via our sales organization.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.
The interactive datasheets are based on the Nexperia MOSFET precision electrothermal models. With our interactive datasheets you can simply specify your own conditions interactively. Start by changing the values of the conditions. You can do this by using the sliders in the condition fields. By dragging the sliders you will see how the MOSFET will perform at the new conditions set.