×

PZU8.2B2L

Single Zener diodes

General-purpose Zener diodes in SOD882 leadless ultra small Surface-Mounted Device (SMD) plastic package.

Features and benefits

  • Non-repetitive peak reverse power dissipation: PZSM ≤ 40 W

  • Low reverse current IR range

  • Total power dissipation: Ptot ≤ 250 mW

  • Small plastic package suitable for surface-mounted design

  • Tolerance series:

    B: approximately +-5 pct;

    B2: approximately +-2 pct

  • AEC-Q101 qualified

  • Wide working voltage range:

    nominal 2.4 V to 36 V (E24 range)

Applications

  • General regulation functions

Parametrics

Type number Package version Package name Size (mm) VZ [nom] (V) IZ (mA) Tolerance +/- VZ [max] (V) IF [max] (mA) VZ [min] (V) Ptot (mW) PZSM (W) Tj [max] (°C) Configuration
PZU8.2B2L SOD882 DFN1006-2 1 x 0.6 x 0.48 8.19 5 2% 8.36 200 8.02 250 40 150 single

Package

Type number Orderable part number, (Ordering code (12NC)) Status Marking Package Package information Reflow-/Wave soldering Packing
PZU8.2B2L PZU8.2B2L,315
(934061676315)
Active KB SOD882
DFN1006-2
(SOD882)
SOD882 REFLOW_BG-BD-1
SOD882_315

Environmental information

Type number Orderable part number Chemical content RoHS RHF-indicator
PZU8.2B2L PZU8.2B2L,315 PZU8.2B2L rohs rhf rhf
Quality and reliability disclaimer

Documentation (12)

File name Title Type Date
PZUXBL_SER Single Zener diodes Data sheet 2019-11-11
Nexperia_document_brochure_ESD-Protection-Applications_022017 ESD Protection Application guide Brochure 2018-12-21
SOD882 3D model for products with SOD882 package Design support 2019-10-07
Nexperia_package_poster Nexperia package poster Leaflet 2020-05-15
DFN1006-2_SOD882_mk plastic, leadless ultra small package; 2 terminals; 0,65 mm pitch; 1 mm x 0.6 mm x 0.48 mm body Marcom graphics 2017-01-28
SOD882 plastic, leadless ultra small package; 2 terminals; 0.65 mm pitch; 1 mm x 0.6 mm x 0.48 mm body Package information 2022-05-20
SOD882_315 DFN1006-2; Reel pack for SMD, 7"; Q1/T1-Q2/T3 product orientation Packing information 2021-01-27
PZU8_2B2L_Nexperia_Product_Quality PZU8 2B2L Nexperia Product Quality Quality document 2019-05-20
PZU8_2B2L_Nexperia_Product_Reliability PZU8 2B2L Nexperia Product Reliability Quality document 2024-04-23
REFLOW_BG-BD-1 Reflow soldering profile Reflow soldering 2021-04-06
PZU8_2B2L PZU8_2B2L SPICE model SPICE model 2012-07-22
PZU8_2B2L PZU8 2B2L SPICE model SPICE model 2024-02-20

Support

If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.

Models

File name Title Type Date
PZU8_2B2L PZU8_2B2L SPICE model SPICE model 2012-07-22
PZU8_2B2L PZU8 2B2L SPICE model SPICE model 2024-02-20
SOD882 3D model for products with SOD882 package Design support 2019-10-07

Ordering, pricing & availability

Type number Orderable part number Ordering code (12NC) Status Packing Packing Quantity Buy online
PZU8.2B2L PZU8.2B2L,315 934061676315 Active SOD882_315 10,000 Order product

Sample

As a Nexperia customer you can order samples via our sales organization.

If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.

How does it work?

The interactive datasheets are based on the Nexperia MOSFET precision electrothermal models. With our interactive datasheets you can simply specify your own conditions interactively. Start by changing the values of the conditions. You can do this by using the sliders in the condition fields. By dragging the sliders you will see how the MOSFET will perform at the new conditions set.

Orderable parts

Type number Orderable part number Ordering code (12NC) Package Buy from distributors
PZU8.2B2L PZU8.2B2L,315 934061676315 SOD882 Order product