Orderable parts
Type number | Orderable part number | Ordering code (12NC) | Package | Buy from distributors |
---|---|---|---|---|
XS3A4051PW | XS3A4051PWJ | 935691239118 | SOT403-1 | Order product |
Register once, drag and drop ECAD models into your CAD tool and speed up your design.
Click here for more informationSingle low-ohmic 8-channel analog switch
The XS3A4051 is a low-ohmic 8-channel analog switch, suitable for use as an analog or digital multiplexer/demultiplexer. The XS3A4051 has three digital select inputs (S1 to S3), eight independent inputs/outputs (Y0 to Y7) and a common input/output (Z). All eight switches share an enable input (E). A HIGH on E causes all switches into the high impedance OFF-state, independent of Sn.
Schmitt trigger action at the digital inputs makes the circuit tolerant to slower input rise and fall times. Low threshold digital inputs allows this device to be driven by 1.8 V logic levels in 3.3 V applications without significant increase in supply current ICC. This makes it possible for the XS3A4051 to switch 4.3 V signals with a 1.8 V digital controller, eliminating the need for logic level translation. The XS3A4051 allows signals with amplitude up to VCC to be transmitted from Z to Yn or from Yn to Z. Its low ON resistance (0.5 Ω) and flatness (0.13 Ω) ensures minimal attenuation and distortion of transmitted signals.
Wide supply voltage range from 1.4 V to 4.3 V
Very low ON resistance (peak):
1.6 Ω (typical) at VCC = 1.4 V
1.0 Ω (typical) at VCC = 1.65 V
0.55 Ω (typical) at VCC = 2.3 V
0.50 Ω (typical) at VCC = 2.7 V
0.50 Ω (typical) at VCC = 4.3 V
Break-before-make switching
High noise immunity
ESD protection:
HBM ANSI/ESDA/JEDEC JS-001 exceeds 8000 V
CDM ANSI/ESDA/JEDEC JS-002 exceeds 1000 V
IEC61000-4-2 contact discharge exceeds 8000 V for switch ports
CMOS low-power consumption
Latch-up performance exceeds 100 mA per JESD78 Class II Level A
Low-switching threshold levels
Control input accepts voltages above supply voltage
Very low supply current, even when input is below VCC
High current handling capability (350 mA continuous current under 3.3 V supply)
Specified from -40 °C to +85 °C and from -40 °C to +125 °C
Appliances
Communication Systems
Medical Equipment
Analog Sensor Monitoring
Audio Routing/Switching
Test and Measurement
Type number | Product status | Configuration | VCC (V) | Logic switching levels | RON (Ω) | RON(FLAT) (Ω) | f(-3dB) (MHz) | THD (%) | Xtalk (dB) | Power dissipation considerations | Tamb (°C) | Rth(j-a) (K/W) | Ψth(j-top) (K/W) | Rth(j-c) (K/W) | Package name |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
XS3A4051PW | Production | SP8T-Z | 1.4 - 4.3 | CMOS/LVTTL | 0.5 | 0.2 | 15 | 0.04 | -90 | ultra low | -40~125 | 115 | 2.2 | 43.1 | TSSOP16 |
Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
---|---|---|---|---|---|---|---|
XS3A4051PW | XS3A4051PWJ (935691239118) |
Active | S3A4051 |
TSSOP16 (SOT403-1) |
SOT403-1 |
SSOP-TSSOP-VSO-WAVE
|
SOT403-1_118 |
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator |
---|---|---|---|---|
XS3A4051PW | XS3A4051PWJ | XS3A4051PW |
File name | Title | Type | Date |
---|---|---|---|
XS3A4051 | Single low-ohmic 8-channel analog switch | Data sheet | 2022-02-11 |
SOT403-1 | 3D model for products with SOT403-1 package | Design support | 2020-01-22 |
xs3a4051 | XS3A4051 IBIS model | IBIS model | 2022-02-14 |
Nexperia_package_poster | Nexperia package poster | Leaflet | 2020-05-15 |
TSSOP16_SOT403-1_mk | plastic, thin shrink small outline package; 16 leads; 0.65 mm pitch; 5 mm x 4.4 mm x 1.1 mm body | Marcom graphics | 2017-01-28 |
SOT403-1 | plastic, thin shrink small outline package; 16 leads; 5 mm x 4.4 mm x 1.2 mm body | Package information | 2023-11-08 |
SOT403-1_118 | TSSOP16; Reel pack for SMD, 13"; Q1/T1 product orientation | Packing information | 2020-04-21 |
XS3A4051PW_Nexperia_Product_Reliability | XS3A4051PW Nexperia Product Reliability | Quality document | 2023-05-29 |
SSOP-TSSOP-VSO-WAVE | Footprint for wave soldering | Wave soldering | 2009-10-08 |
If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.
Type number | Orderable part number | Ordering code (12NC) | Status | Packing | Packing Quantity | Buy online |
---|---|---|---|---|---|---|
XS3A4051PW | XS3A4051PWJ | 935691239118 | Active | SOT403-1_118 | 2,500 | Order product |
As a Nexperia customer you can order samples via our sales organization.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.
The interactive datasheets are based on the Nexperia MOSFET precision electrothermal models. With our interactive datasheets you can simply specify your own conditions interactively. Start by changing the values of the conditions. You can do this by using the sliders in the condition fields. By dragging the sliders you will see how the MOSFET will perform at the new conditions set.