Key features and benefits
- Reduce time to market for complex designs
- Improved signal integrity for complex layouts
- Wide supply voltage range
- Low propagation delay
- CMOS low power
Key applications
- Cell phone
- Computing
- STB
- LCD TV
- Industrial controllers
Parametric search
Gates
Please wait loading data...
Parametric search is unavailable.
Products
Type number | Description | Status | Quick access |
---|---|---|---|
74AUP1T87 | Low-power 2-input EXCLUSIVE-NOR gate with voltage-level translator | ACT | |
74AUP1T87GW | Low-power 2-input EXCLUSIVE-NOR gate with voltage-level translator | Production | |
74AUP1T87GX | Low-power 2-input EXCLUSIVE-NOR gate with voltage-level translator | Production | |
74LV1T87 | 2-input single supply translating EXCLUSIVE-NOR gate | ACT | |
74LV1T87GV | 2-input single supply translating EXCLUSIVE-NOR gate | Production | |
74LV1T87GW | 2-input single supply translating EXCLUSIVE-NOR gate | Production | |
74LV1T87GX | 2-input single supply translating EXCLUSIVE-NOR gate | Production | |
HEF4077B | Quad 2-input EXCLUSIVE-NOR gate | ACT | |
HEF4077BT | Quad 2-input EXCLUSIVE-NOR gate | Production |
Visit our documentation center for all documentation
Leaflet (1) |
|||
---|---|---|---|
File name | Title | Type | Date |
Nexperia_document_leaflet_Logic_X2SON_packages_062018 | X2SON ultra-small 4, 5, 6 & 8-pin leadless packages | Leaflet | 2018-06-05 |
Marcom graphics (1) |
|||
File name | Title | Type | Date |
SO14_SOT108-1_mk | plastic, small outline package; 14 leads; 1.27 mm pitch; 8.65 mm x 3.9 mm x 1.75 mm body | Marcom graphics | 2017-01-28 |
Selection guide (1) |
|||
File name | Title | Type | Date |
Nexperia_Selection_guide_2023 | Nexperia Selection Guide 2023 | Selection guide | 2023-05-10 |
If you have a support question, let us know. If you are in need of design support, let us know and fill in the answer form, well get back to you shortly.
Or contact us for further support.