
2PD601ARL; 2PD601ASL
Parametrics
Type number | Package version | Package name | Size (mm) | channel type (e) | Ptot (mW) | VCEO [max] (V) | IC [max] (mA) | hFE [min] | hFE [max] | TJ [max] (°C) | fT [min] (MHz) | Automotive qualified |
---|---|---|---|---|---|---|---|---|---|---|---|---|
2PD601ARL | SOT23 | SOT23 | 2.9 x 1.3 x 1 | NPN | 250.0 | 50.0 | 100.0 | 210.0 | 340.0 | 150 | 100.0 | Y |
2PD601ASL | SOT23 | SOT23 | 2.9 x 1.3 x 1 | NPN | 250.0 | 50.0 | 100.0 | 290.0 | 460.0 | 150 | 100.0 | Y |
Package
Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
---|---|---|---|---|---|---|---|
2PD601ARL | 2PD601ARL,215 (934062306215) |
Active | SM% |
![]() (SOT23) |
SOT23 |
REFLOW_BG-BD-1
WAVE_BG-BD-1 |
SOT23_215 |
2PD601ARL,235 (934062306235) |
Active | SM% | SOT23_235 | ||||
2PD601ASL | 2PD601ASL,215 (934062308215) |
Active | SK% |
![]() (SOT23) |
SOT23 |
REFLOW_BG-BD-1
WAVE_BG-BD-1 |
SOT23_215 |
2PD601ASL,235 (934062308235) |
Active | SK% | SOT23_235 |
Documentation (10)
File name | Title | Type | Date |
---|---|---|---|
2PD601AXL | 50 V, 100 mA NPN general-purpose transistors | Data sheet | 2018-08-28 |
sot023_sv | Simplified outline: SOT23 (TO-236AB) | Block diagram | 2010-02-10 |
sym021 | Graphic symbol: NPN Transistor | Block diagram | 2009-11-03 |
SOT23 | 3D model for products with SOT23 package | Design support | 2019-01-22 |
Nexperia_package_poster | Nexperia package poster | Leaflet | 2020-05-15 |
SOT23_mk | plastic, surface-mounted package; 3 terminals; 1.9 mm pitch; 2.9 mm x 1.3 mm x 1 mm body | Marcom graphics | 2017-01-28 |
LSYMTRA | Letter Symbols - Transistors; General | Other type | 1999-05-06 |
SOT23 | plastic, surface-mounted package; 3 terminals; 1.9 mm pitch; 2.9 mm x 1.3 mm x 1 mm body | Package information | 2022-10-12 |
REFLOW_BG-BD-1 | Reflow soldering profile | Reflow soldering | 2021-04-06 |
WAVE_BG-BD-1 | Wave soldering profile | Wave soldering | 2021-09-08 |
Support
If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.
Models
File name | Title | Type | Date |
---|---|---|---|
SOT23 | 3D model for products with SOT23 package | Design support | 2019-01-22 |
Sample
As a Nexperia customer you can order samples via our sales organization.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.