BC847xW-Q series
Package
Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
---|---|---|---|---|---|---|---|
BC847AW-Q | BC847AW-QX (934663676115) |
Active | 1E% |
SC-70 (SOT323) |
SOT323 |
REFLOW_BG-BD-1
WAVE_BG-BD-1 |
SOT323_115 |
BC847AW-QF (934663676135) |
Active | 1E% | SOT323_135 | ||||
BC847BW-Q | BC847BW-QF (934663673135) |
Active | 1F% |
SC-70 (SOT323) |
SOT323 |
REFLOW_BG-BD-1
WAVE_BG-BD-1 |
SOT323_135 |
BC847BW-QX (934663673115) |
Active | 1F% | SOT323_115 | ||||
BC847CW-Q | BC847CW-QX (934663674115) |
Active | 1G% |
SC-70 (SOT323) |
SOT323 |
REFLOW_BG-BD-1
WAVE_BG-BD-1 |
SOT323_115 |
BC847CW-QF (934663674135) |
Active | 1G% | SOT323_135 | ||||
BC847W-Q | BC847W-QX (934663675115) |
Active | 1H% |
SC-70 (SOT323) |
SOT323 |
REFLOW_BG-BD-1
WAVE_BG-BD-1 |
SOT323_115 |
BC847W-QF (934663675135) |
Active | 1H% | SOT323_135 |
Environmental information
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator |
---|---|---|---|---|
BC847AW-Q | BC847AW-QX | BC847AW-Q | ||
BC847AW-Q | BC847AW-QF | BC847AW-Q | ||
BC847BW-Q | BC847BW-QF | BC847BW-Q | ||
BC847BW-Q | BC847BW-QX | BC847BW-Q | ||
BC847CW-Q | BC847CW-QX | BC847CW-Q | ||
BC847CW-Q | BC847CW-QF | BC847CW-Q | ||
BC847W-Q | BC847W-QX | BC847W-Q | ||
BC847W-Q | BC847W-QF | BC847W-Q |
Documentation (7)
File name | Title | Type | Date |
---|---|---|---|
BC847XW-Q_SER | 45 V, 100 mA NPN general-purpose transistors | Data sheet | 2021-06-24 |
SOT323 | 3D model for products with SOT323 package | Design support | 2019-01-22 |
Nexperia_package_poster | Nexperia package poster | Leaflet | 2020-05-15 |
SC-70_SOT323_mk | plastic, surface-mounted package; 3 leads; 1.3 mm pitch; 2 mm x 1.25 mm x 0.95 mm body | Marcom graphics | 2017-01-28 |
SOT323 | plastic, surface-mounted package; 3 leads; 1.3 mm pitch; 2 mm x 1.25 mm x 0.95 mm body | Package information | 2022-05-27 |
REFLOW_BG-BD-1 | Reflow soldering profile | Reflow soldering | 2021-04-06 |
WAVE_BG-BD-1 | Wave soldering profile | Wave soldering | 2021-09-08 |
Support
If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.
Models
File name | Title | Type | Date |
---|---|---|---|
SOT323 | 3D model for products with SOT323 package | Design support | 2019-01-22 |
Sample
As a Nexperia customer you can order samples via our sales organization.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.