General description
Key features and benefits
Features and benefits
Ultra small package options
Ultra low capacitance down to 0.1 pF
Very low harmonic distortion
Very good clamping performance for an optimal protection of sensitive RF systems
Key applications
Applications
GSM, LTE, 5G, WiFi, NFC antenna protection
Protection of audio interfaces
Protection of high speed data lines with high (> 5 V) voltage levels
Parametric search
Products
Automotive qualified products (AEC-Q100/Q101)
Type number | Description | Status | Quick access |
---|---|---|---|
PESD24VF1BL-Q | Ultra low capacitance bidirectional ESD protection diode | NotForDesignIn | |
PESD18VF1BBL-Q | Bidirectional ESD protection diode | Production | |
PESD18VF1BLS-Q | Ultra-low capacitance bidirectional ESD protection diode | Production | |
PESD24VF1BLS-Q | Ultra-low capacitance bidirectional ESD protection diode | Production | |
PESD30VF1BLS-Q | Ultra-low capacitance bidirectional ESD protection diode | Production |
ESD protection, TVS, filtering and signal conditioning
Type number | Description | Status | Quick access |
---|---|---|---|
PESD18VF1BBL | Bidirectional ESD protection diode | Production | |
PESD30VF1BBL | Bidirectional ESD protection diode | Production | |
PESD24VF1BBL | Bidirectional ESD protection diode | Production | |
PESD24VF1BL-Q | Ultra low capacitance bidirectional ESD protection diode | NotForDesignIn | |
PESD18VF1BBL-Q | Bidirectional ESD protection diode | Production | |
PESD30VF1BSF | Extremely low capacitance bidirectional ESD protection diode | Production | |
PESD4V0Y1BCSF | Extremely low clamping bidirectional ESD protection diode | Production | |
PESD24VY1BSF | Very low harmonic distortion bidirectional ESD protection diode | Production | |
PESD18VF1BLS-Q | Ultra-low capacitance bidirectional ESD protection diode | Production | |
PESD18VF1BBSF | Extremely low capacitance bidirectional ESD protection diode | Production | |
PESD7V1R1BCSF | Extremely low clamping bidirectional ESD protection diode | Production | |
PESD24VF1BLS-Q | Ultra-low capacitance bidirectional ESD protection diode | Production | |
PESD30VF1BLS-Q | Ultra-low capacitance bidirectional ESD protection diode | Production | |
PESD24VF1BBSF | Extremely low capacitance bidirectional ESD protection diode | Production | |
PESD7V1R1BDSF | Extremely low clamping bidirectional ESD protection diode | Production |
Documentation
File name | Title | Type | Date |
---|---|---|---|
DSN0603-2_SOD962-2_mk.png | silicon, leadless ultra small package; 2 terminals; 0.4 mm pitch; 0.6 mm x 0.3 mm x 0.3 mm body | Marcom graphics | 2017-01-28 |
vp_1373027159290_zh_CN.zip | NFC天线保护 | Value proposition | 2017-03-04 |
Nexperia_document_brochure_ESD-Protection-Applications_022017.pdf | ESD Protection Application guide | Brochure | 2018-12-21 |
Nexperia_NFC_Antenna_Protection_diodes_leaflet.pdf | NFC Antenna Protection Diodes | Leaflet | 2019-05-31 |
vp_1373027159290.zip | Antenna protection (GSM, LTE, 5G, WiFi, NFC, SAR-sensor etc.) | Value proposition | 2023-11-01 |
If you have a support question, let us know. If you are in need of design support, let us know and fill in the answer form, well get back to you shortly.
Or contact us for further support.