Orderable parts
| Type number | Orderable part number | Ordering code (12NC) | Package | Buy from distributors |
|---|---|---|---|---|
| BUK9M60-100L | BUK9M60-100LX | 934667699115 | SOT1210 | Order product |
Register once, drag and drop ECAD models into your CAD tool and speed up your design.
Click here for more informationN-channel 100 V, 60 mOhm logic level MOSFET in LFPAK33
Logic level N-channel MOSFET in a LFPAK33 (Power33) package using TrenchMOS technology. This product has been designed and qualified to AEC-Q101 standard for use in high performance automotive applications.
Logic level compatible
Trench 12 MOSFET technology
Efficient switching with soft body-diode recovery
Qualified to AEC-Q101 at 175 °C
Side wettable flanks for robust solder joints and Automated Optical Inspection (AOI)
12 V, 24 V and 48 V automotive systems
Motors, lamps and solenoid control
Transmission control
LED lighting/circuit protection
| Type number | Package version | Package name | Product status | Channel type | Nr of transistors | VDS [max] (V) | RDSon [max] @ VGS = 10 V (mΩ) | RDSon [max] @ VGS = 4.5 V; @25 C (mΩ) | Tj [max] (°C) | ID [max] (A) | QGD [typ] (nC) | QG(tot) [typ] @ VGS = 10 V (nC) | Ptot [max] (W) | Qr [typ] (nC) | VGSth [typ] (V) | Automotive qualified | Ciss [typ] (pF) | Coss [typ] (pF) | Release date |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| BUK9M60‑100L | SOT1210 | LFPAK33 | Production | N | 1 | 100 | 60 | 89.2 | 175 | 19 | 1.9 | 12 | 50.4 | 23 | 1.7 | Y | 731 | 205 | 2024-12-11 |
| Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
|---|---|---|---|---|---|---|---|
| BUK9M60‑100L | BUK9M60‑100LX (934667699115) |
Active | 9601HL |
LFPAK33 (SOT1210) |
SOT1210 | SOT1210_115 |
| Type number | Orderable part number | Chemical content | RoHS | RHF-indicator |
|---|---|---|---|---|
| BUK9M60‑100L | BUK9M60‑100LX | BUK9M60-100L |
|
|
| File name | Title | Type | Date |
|---|---|---|---|
| BUK9M60-100L | N-channel 100 V, 60 mOhm logic level MOSFET in LFPAK33 | Data sheet | 2025-01-14 |
| AN50002 | Automotive LED side light SEPIC DC-to-DC converter design example | Application note | 2025-09-10 |
| AN50003 | Driving solenoids in automotive applications | Application note | 2025-04-09 |
| AN50004 | Using power MOSFETs in DC motor control applications | Application note | 2021-03-02 |
| AN50014 | Understanding the MOSFET peak drain current rating | Application note | 2025-09-08 |
| AN90003 | LFPAK MOSFET thermal design guide | Application note | 2025-09-30 |
| AN90063 | Questions about package outline drawings | Application note | 2025-10-22 |
| SOT1210 | SOT1210 PCB Footprint in KiCad Format | Design support | 2025-12-08 |
| SOT1210 | 3D model for products with SOT1210 package | Design support | 2017-06-30 |
| Nexperia_package_poster | Nexperia package poster | Leaflet | 2020-05-15 |
| LFPAK33_SOT1210_mk | Plastic, single ended surface mounted package (LFPAK33); 8 leads; 0.65 mm pitch; 2.7 mm x 3.4 mm x 0.9 mm body | Marcom graphics | 2017-01-28 |
| REFLOW_BG-BD-1 | Reflow soldering profile | Other type | 2025-11-14 |
| BUK9M60-100L_LTspice_V1 | BUK9M60-100L Precision ElectroThermal (PET) LTspice model | PET SPICE model | 2025-01-17 |
| SOT1210 | Plastic, single ended surface mounted package (LFPAK33); 8 leads; 0.65 mm pitch | Package information | 2024-07-24 |
| SOT1210_115 | LFPAK33; Reel pack for SMD, 7"; Q1/T1 product orientation | Packing information | 2025-10-24 |
| BUK9M60_100L | BUK9M60-100L SPICE model | SPICE model | 2025-04-04 |
| BUK9M60-100L_Zth_Cauer | BUK9M60-100L Cauer model | Thermal model | 2024-12-17 |
If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.
The Nexperia Longevity Program is aimed to provide our customers information from time to time about the expected time that our products can be ordered. The NLP is reviewed and updated regularly by our Executive Management Team. View our longevity program here.
| File name | Title | Type | Date |
|---|---|---|---|
| BUK9M60-100L_LTspice_V1 | BUK9M60-100L Precision ElectroThermal (PET) LTspice model | PET SPICE model | 2025-01-17 |
| BUK9M60_100L | BUK9M60-100L SPICE model | SPICE model | 2025-04-04 |
| BUK9M60-100L_Zth_Cauer | BUK9M60-100L Cauer model | Thermal model | 2024-12-17 |
| SOT1210 | SOT1210 PCB Footprint in KiCad Format | Design support | 2025-12-08 |
| SOT1210 | 3D model for products with SOT1210 package | Design support | 2017-06-30 |
| Type number | Orderable part number | Ordering code (12NC) | Status | Packing | Packing Quantity | Buy online |
|---|---|---|---|---|---|---|
| BUK9M60‑100L | BUK9M60‑100LX | 934667699115 | Active | SOT1210_115 | 1,500 |
|
As a Nexperia customer you can order samples via our sales organization.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.
The interactive datasheets are based on the Nexperia MOSFET precision electrothermal models. With our interactive datasheets you can simply specify your own conditions interactively. Start by changing the values of the conditions. You can do this by using the sliders in the condition fields. By dragging the sliders you will see how the MOSFET will perform at the new conditions set.