Orderable parts
Type number | Orderable part number | Ordering code (12NC) | Package | Buy from distributors |
---|---|---|---|---|
GAN190-650EBE | GAN190-650EBEZ | 934665904332 | SOT8074-1 | Order product |
Discover Nexperia’s extensive portfolio of diodes, bipolar transistors, ESD protection devices, MOSFETs, GaN FETs, IGBTs, and analog & logic ICs. Our components power virtually every electronic design worldwide - from automotive and industrial to mobile and consumer applications.
Our products find applications across various industries, from automotive and industrial to power, computing, consumer, mobile, and wearables. With a commitment to innovation and sustainability, our components set benchmarks in efficiency, empowering our global customer base to develop energy-efficient and cutting-edge solutions.
Register once, drag and drop ECAD models into your CAD tool and speed up your design.
Click here for more information650 V, 190 mOhm Gallium Nitride (GaN) FET in a DFN 8 mm x 8 mm package
The GAN140-650EBE is a general purpose 650 V, 190 mΩ Gallium Nitride (GaN) FET in a DFN 8 mm x 8 mm surface mount package. It is a normally-off e-mode device offering superior performance.
Enhancement mode - normally-off power switch
Ultra high frequency switching capability
No body diode
Low gate charge, low output charge
Qualified for standard applications
ESD protection
RoHS, Pb-free, REACH-compliant
High efficiency and high power density
Low package inductance and low package resistance
High power density and high efficiency power conversion
AC-to-DC converters, totem pole PFC
DC-to-DC converters
Fast battery charging, mobile phone, laptop, tablet and USB type-C chargers
Datacom and telecom (AC-to-DC and DC-to-DC) converters
Motor drives
Solar (PV) inverters
Class D audio amplifiers, TV PSU and LED drivers
Type number | Package version | Package name | Product status | Configuration | Channel type | Nr of transistors | VDS [max] (V) | Tj [max] (°C) | ID [max] (A) | QGD [typ] (nC) | Ptot [max] (W) | VGSth [typ] (V) | Automotive qualified | Ciss [typ] (pF) | Coss [typ] (pF) | Release date |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
GAN190-650EBE | SOT8074-1 | DFN8080-8 | Production | e-mode | N | 1 | 650 | 150 | 11.5 | 1.1 | 125 | 1.7 | N | 96 | 30 | 2023-02-22 |
Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
---|---|---|---|---|---|---|---|
GAN190-650EBE | GAN190-650EBEZ (934665904332) |
Active | 190IEBE |
![]() DFN8080-8 (SOT8074-1) |
SOT8074-1 | SOT8074-1_332 |
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator |
---|---|---|---|---|
GAN190-650EBE | GAN190-650EBEZ | GAN190-650EBE |
|
![]() |
File name | Title | Type | Date |
---|---|---|---|
GAN190-650EBE | 650 V, 190 mOhm Gallium Nitride (GaN) FET in a DFN 8 mm x 8 mm package | Data sheet | 2023-04-19 |
AN90004 | Probing considerations for fast switching applications | Application note | 2019-11-15 |
AN90005 | Understanding Power GaN FET data sheet parameters | Application note | 2020-06-08 |
AN90006 | Circuit design and PCB layout recommendations for GaN FET half bridges | Application note | 2019-11-15 |
AN90021 | Power GaN technology: the need for efficient power conversion | Application note | 2020-08-14 |
AN90041 | Gate drive circuit design for Nexperia 650 V Enhancement mode (e-mode) GaN FETs | Application note | 2023-05-09 |
SOT8074-1 | 3D model for products with SOT8074-1 package | Design support | 2023-04-13 |
2023_0001_NEX_150_Leaflet_update_Power_GaN_FETs | Leaflet Power GaN FETs | Leaflet | 2023-10-24 |
nexperia_document_leaflet_GaN_FETs_2023 | Power GaN FETs leaflet | Leaflet | 2025-01-10 |
SOT8074-1 | plastic thermal enhanced small outline package; no leads; 8 terminals; body: 8 x 8 x 0.9 mm | Package information | 2023-03-29 |
SOT8074-1_332 | DFN8080-8; Reel dry pack for SMD, 13"; Q2/T3 product orientation | Packing information | 2023-04-18 |
GAN190-650EBE | GAN190-650EBE SPICE model | SPICE model | 2023-04-12 |
GAN190-650EBE_LTspice | GAN190-650EBE LTspice model | SPICE model | 2024-05-29 |
GAN190-650EBE_SIMetrix | GAN190-650EBE SIMetrix SPICE model | SPICE model | 2024-05-29 |
TN90004 | An insight into Nexperia Power GaN technology – Applications, quality, reliability and scalability | Technical note | 2020-07-21 |
CauerModel_GAN190-650EBE | Cauer model GAN190-650EBE | Thermal model | 2023-04-12 |
FosterModel_GAN190-650EBE | Foster model GAN190-650EBE | Thermal model | 2023-04-12 |
GAN190-650EBE | GAN190-650EBE RC thermal model | Thermal model | 2023-04-12 |
GAN190-650EBE_Cauer | GAN190-650EBE Cauer model | Thermal model | 2023-04-12 |
GAN190-650EBE_Foster | GAN190-650EBE Foster model | Thermal model | 2023-04-12 |
nexperia_whitepaper_gan_need_for_efficient_conversion | White paper: Power GaN technology: the need for efficient power conversion | White paper | 2020-07-23 |
nexperia_whitepaper_gan_need_for_efficient_conversion_CHN | 白皮书: 功率GaN技术: 高效功率转换的需求 | White paper | 2020-08-17 |
nexperia_whitepaper_gan_need_for_efficient_conversion_Japanese | Whitepaper: GaN need for efficient conversion (Japanese) | White paper | 2021-05-20 |
If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.
File name | Title | Type | Date |
---|---|---|---|
SOT8074-1 | 3D model for products with SOT8074-1 package | Design support | 2023-04-13 |
GAN190-650EBE | GAN190-650EBE SPICE model | SPICE model | 2023-04-12 |
GAN190-650EBE_LTspice | GAN190-650EBE LTspice model | SPICE model | 2024-05-29 |
GAN190-650EBE_SIMetrix | GAN190-650EBE SIMetrix SPICE model | SPICE model | 2024-05-29 |
CauerModel_GAN190-650EBE | Cauer model GAN190-650EBE | Thermal model | 2023-04-12 |
FosterModel_GAN190-650EBE | Foster model GAN190-650EBE | Thermal model | 2023-04-12 |
GAN190-650EBE | GAN190-650EBE RC thermal model | Thermal model | 2023-04-12 |
GAN190-650EBE_Cauer | GAN190-650EBE Cauer model | Thermal model | 2023-04-12 |
GAN190-650EBE_Foster | GAN190-650EBE Foster model | Thermal model | 2023-04-12 |
Type number | Orderable part number | Ordering code (12NC) | Status | Packing | Packing Quantity | Buy online |
---|---|---|---|---|---|---|
GAN190-650EBE | GAN190-650EBEZ | 934665904332 | Active | SOT8074-1_332 | 2,500 | Order product |
As a Nexperia customer you can order samples via our sales organization.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.
The interactive datasheets are based on the Nexperia MOSFET precision electrothermal models. With our interactive datasheets you can simply specify your own conditions interactively. Start by changing the values of the conditions. You can do this by using the sliders in the condition fields. By dragging the sliders you will see how the MOSFET will perform at the new conditions set.