Features and benefits
- AEC-Q101 qualified
- Extended temperature range Tj = 175 °C
- Side-wettable flanks for Automatic Optical Inspection (AOI)
- Over 80% footprint saving when compared to SOT223
- High thermal capability with exposed drain pad for advanced thermal conduction
- Ultra low on-state resistance, down to 16 Ω for 30 V
Applications
- Low-side load switch
- High-speed line drivers
- LED driver switch
- DC/DC conversion
- Under-the-hood application
DFN2020 offers high power density on small footprint size, offering optimum footprint efficiency when compared to larger leaded package
Featured products
Featured documents
Latest videos
New DFN2020 automotive MOSFETs from Nexperia, enable AOI and qualified to 175°C.
Parametric search
Products
Automotive qualified products (AEC-Q100/Q101)
Type number | Description | Status | Quick access |
---|---|---|---|
BUK6D72-30E | 30 V, N-channel Trench MOSFET | Production | |
BUK6D38-30E | 30 V, N-channel Trench MOSFET | Production | |
BUK6D77-60E | 60 V, N-channel Trench MOSFET | Production | |
BUK6D43-40P | 40 V, P-channel Trench MOSFET | Production | |
BUK6D56-60E | 60 V, N-channel Trench MOSFET | Production | |
BUK6D30-40E | 40 V, N-channel Trench MOSFET | Production | |
BUK4D38-20P | 20 V, P-channel Trench MOSFET | Production | |
BUK6D230-80E | 80 V, N-channel Trench MOSFET | Production | |
BUK4D60-30 | 30 V, N-channel Trench MOSFET | Production | |
BUK6D210-60E | 60 V, N-channel Trench MOSFET | Production | |
BUK6D385-100E | 100 V, N-channel Trench MOSFET | Production | |
BUK4D122-20P | 20 V, P-channel Trench MOSFET | Production | |
BUK6D22-30E | 30 V, N-channel Trench MOSFET | Production | |
BUK7D25-40E | 40 V, N-channel Trench MOSFET | Production | |
BUK4D72-30 | 30 V, N-channel Trench MOSFET | Production | |
BUK6D125-60E | 60 V, N-channel Trench MOSFET | Production | |
BUK4D16-20 | 20 V, N-channel Trench MOSFET | Production | |
BUK6D81-80E | 80 V, N-channel Trench MOSFET | Production | |
BUK7D36-60E | 60 V, N-channel Trench MOSFET | Production | |
BUK9D23-40E | 40 V, N-channel Trench MOSFET | Production | |
BUK6D120-60P | 60 V, P-channel Trench MOSFET | Production | |
BUK6D120-40E | 40 V, N-channel Trench MOSFET | Production | |
BUK6D43-60E | 60 V, N-channel Trench MOSFET | Production | |
BUK6D23-40E | 40 V, N-channel Trench MOSFET | Production | |
BUK6D16-30E | 30 V, N-channel Trench MOSFET | Production | |
BUK4D110-20P | 20 V, P-channel Trench MOSFET | Production |
MOSFETs
Type number | Description | Status | Quick access |
---|---|---|---|
BUK6D72-30E | 30 V, N-channel Trench MOSFET | Production | |
BUK6D38-30E | 30 V, N-channel Trench MOSFET | Production | |
BUK6D77-60E | 60 V, N-channel Trench MOSFET | Production | |
BUK6D43-40P | 40 V, P-channel Trench MOSFET | Production | |
BUK6D56-60E | 60 V, N-channel Trench MOSFET | Production | |
BUK6D30-40E | 40 V, N-channel Trench MOSFET | Production | |
BUK4D38-20P | 20 V, P-channel Trench MOSFET | Production | |
BUK6D230-80E | 80 V, N-channel Trench MOSFET | Production | |
BUK4D60-30 | 30 V, N-channel Trench MOSFET | Production | |
BUK6D210-60E | 60 V, N-channel Trench MOSFET | Production | |
BUK6D385-100E | 100 V, N-channel Trench MOSFET | Production | |
BUK4D122-20P | 20 V, P-channel Trench MOSFET | Production | |
BUK6D22-30E | 30 V, N-channel Trench MOSFET | Production | |
BUK7D25-40E | 40 V, N-channel Trench MOSFET | Production | |
BUK4D72-30 | 30 V, N-channel Trench MOSFET | Production | |
BUK6D125-60E | 60 V, N-channel Trench MOSFET | Production | |
BUK4D16-20 | 20 V, N-channel Trench MOSFET | Production | |
BUK6D81-80E | 80 V, N-channel Trench MOSFET | Production | |
BUK7D36-60E | 60 V, N-channel Trench MOSFET | Production | |
BUK9D23-40E | 40 V, N-channel Trench MOSFET | Production | |
BUK6D120-60P | 60 V, P-channel Trench MOSFET | Production | |
BUK6D120-40E | 40 V, N-channel Trench MOSFET | Production | |
BUK6D43-60E | 60 V, N-channel Trench MOSFET | Production | |
BUK6D23-40E | 40 V, N-channel Trench MOSFET | Production | |
BUK6D16-30E | 30 V, N-channel Trench MOSFET | Production | |
BUK4D110-20P | 20 V, P-channel Trench MOSFET | Production |
Documentation
File name | Title | Type | Date |
---|---|---|---|
AN11119.pdf | Medium power small-signal MOSFETs in DC-to-DC conversion | Application note | 2013-05-07 |
DFN2020MD-6_SOT1220_mk.png | plastic, thermal enhanced ultra thin small outline package; no leads; 6 terminals; 0.65 mm pitch; 2 mm x 2 mm x 0.65 mm body | Marcom graphics | 2017-01-28 |
SOT1220.step | 3D model for products with SOT1220 package | Design support | 2018-08-23 |
nexperia_report_aoi_inspection_dfn_201808.pdf | Automatic Optical Inspection of DFN Components | Report | 2018-09-03 |
Nexperia_package_poster.pdf | Nexperia package poster | Leaflet | 2020-05-15 |
Nexperia_document_whitepaper_DFN_Wave_Soldering_2020.pdf | Whitepaper: Can DFNs be successfully wave soldered? | White paper | 2020-09-01 |
AN90023.pdf | Thermal performance of DFN packages | Application note | 2020-11-23 |
nexperia_document_leaflet_DFN2020MD-6_2023-CHN.pdf | 带有侧边可湿焊盘的无引脚封装 | Leaflet | 2023-09-19 |
nexperia_document_leaflet_DFN2020MD-6_2023.pdf | DFN2020MD-6 Leadless package with side-wettable flanks | Leaflet | 2023-09-19 |
vp_1407419418373.zip | DFN2020MD-6 MOSFETs | Value proposition | 2024-10-03 |
Please contact us if you have any questions. If you are in need of design support, please fill in the answer form, we will get back to you shortly.
Please visit our contact us or {1} for further support.