Package information
Package information | Package name | Package description | Reference | Date |
---|---|---|---|---|
SOD323F | SC-90 | plastic, surface-mounted package; 2 leads; 1.7 mm x 1.25 mm x 0.7 mm body | SC-90 (EIAJ) | 2006-03-16 |
Related documents
File name | Title | Type | Date |
---|---|---|---|
SOT323F | 3D model for products with SOT323F package | Design support | 2019-01-22 |
Nexperia_package_poster | Nexperia package poster | Leaflet | 2020-05-15 |
SC-90_SOD323F_mk | plastic, surface-mounted package; 2 leads; 1.7 mm x 1.25 mm x 0.7 mm body | Marcom graphics | 2017-01-28 |
SOD323F | plastic, surface-mounted package; 2 leads; 1.7 mm x 1.25 mm x 0.7 mm body | Package information | 2022-05-27 |
SOD323F_115 | Reel pack for SMD, 7''; Q1/T1-Q2/T3 product orientation | Packing information | 2020-06-12 |
REFLOW_BG-BD-1 | Reflow soldering profile | Reflow soldering | 2021-04-06 |
WAVE_BG-BD-1 | Wave soldering profile | Wave soldering | 2021-09-08 |
Products in this package
Automotive qualified products (AEC-Q100/Q101)
Type number | Description | Quick access |
---|---|---|
PESD5V0S1UJ | Unidirectional ESD protection for transient voltage suppression | |
PZU9.1B2 | Single Zener diodes in a SOD323F package | |
PZU5.6B2 | Single Zener diodes in a SOD323F package | |
TDZ4V3J | Single Zener diodes | |
BZX84J-B11 | Single Zener diodes | |
PMEG6010CEJ-Q | 60 V, 1 A very low VF Schottky barrier rectifier | |
BZX84J-B4V7 | Single Zener diodes | |
PZU10B2 | Single Zener diodes in a SOD323F package | |
TDZ3V6J | Single Zener diodes | |
TDZ20J | Single Zener diodes | |
PMEG3005EJ-Q | 30 V, 0.5 A very low VF MEGA Schottky barrier rectifier | |
PMEG3010CEJ-Q | 30 V, 1 A very low VF Schottky barrier rectifier | |
BZX84J-B2V7 | Single Zener diodes | |
PZU12B | Single Zener diodes in a SOD323F package | |
BZX84J-C13 | Single Zener diodes | |
TDZ6V2J | Single Zener diodes | |
BZX84J-C3V9 | Single Zener diodes | |
PZU3.6B | Single Zener diodes in a SOD323F package | |
BZX84J-B13 | Single Zener diodes | |
TDZ13J | Single Zener diodes | |
PMEG3020EJ-Q | 30 V, 2 A ultra low VF Schottky barrier rectifier | |
PZU4.3B | Single Zener diodes in a SOD323F package | |
BZX84J-B12 | Single Zener diodes | |
PMEG3002EJ-Q | 30 V, 200 mA low VF Schottky barrier rectifier | |
BZX84J-C47 | Single Zener diodes | |
BZX84J-B6V2 | Single Zener diodes | |
PZU18B2 | Single Zener diodes in a SOD323F package | |
PZU27B | Single Zener diodes in a SOD323F package | |
BZX84J-C30 | Single Zener diodes | |
PESD36VS1UJ-Q | Unidirectional ESD protection diode | |
BZX84J-B43 | Single Zener diodes | |
BZX84J-C75 | Single Zener diodes | |
BAS16J-Q | High-speed switching diode | |
PZU16B2 | Single Zener diodes in a SOD323F package | |
BZX84J-B62 | Single Zener diodes | |
BZX84J-B5V1 | Single Zener diodes | |
BZX84J-C11 | Single Zener diodes | |
PZU30B | Single Zener diodes in a SOD323F package | |
BZX84J-C22 | Single Zener diodes | |
BZX84J-B3V6 | Single Zener diodes | |
BZX84J-C18 | Single Zener diodes | |
PZU2.4B | Single Zener diodes in a SOD323F package | |
BZX84J-C9V1 | Single Zener diodes | |
TDZ5V1J | Single Zener diodes | |
TDZ24J | Single Zener diodes | |
PZU8.2B | Single Zener diodes in a SOD323F package | |
PZU15B | Single Zener diodes in a SOD323F package | |
BZX84J-B56 | Single Zener diodes | |
BZX84J-C2V7 | Single Zener diodes | |
TDZ16J | Single Zener diodes | |
PZU11B2 | Single Zener diodes in a SOD323F package | |
BZX84J-C8V2 | Single Zener diodes | |
PZU4.3B2 | Single Zener diodes in a SOD323F package | |
BZX84J-B30 | Single Zener diodes | |
BZX84J-B51 | Single Zener diodes | |
BZX84J-C5V1 | Single Zener diodes | |
BZX84J-B5V6 | Single Zener diodes | |
TDZ15J | Single Zener diodes | |
PMEG4002EJ-Q | 40 V, 200 mA low VF Schottky barrier rectifier | |
PMEG3010EJ-Q | 1 A very low VF Schottky barrier rectifier | |
BZX84J-C27 | Single Zener diodes | |
PZU20B | Single Zener diodes in a SOD323F package | |
BZX84J-C3V6 | Single Zener diodes | |
BZX84J-B9V1 | Single Zener diodes | |
PESD12VS1UJ-Q | Unidirectional ESD protection for transient voltage suppression | |
PMEG2010AEJ-Q | 20 V, 1 A very low VF Schottky barrier rectifier | |
BZX84J-C68 | Single Zener diodes | |
PZU15B2 | Single Zener diodes in a SOD323F package | |
PZU6.2B | Single Zener diodes in a SOD323F package | |
BZX84J-C24 | Single Zener diodes | |
PZU4.7B2 | Single Zener diodes in a SOD323F package | |
BZX84J-C3V0 | Single Zener diodes | |
BZX84J-B68 | Single Zener diodes | |
BZX84J-B24 | Single Zener diodes | |
BZX84J-B16 | Single Zener diodes | |
PZU7.5B | Single Zener diodes in a SOD323F package | |
BZX84J-B20 | Single Zener diodes | |
BZX84J-B3V0 | Single Zener diodes | |
BAS21J-Q | Single high-speed switching diode | |
BZX84J-B22 | Single Zener diodes | |
BZX84J-B27 | Single Zener diodes | |
TDZ5V6J | Single Zener diodes | |
BZX84J-C2V4 | Single Zener diodes | |
PMEG2010EJ-Q | 20 V, 1 A very low VF Schottky barrier rectifier | |
PZU10B | Single Zener diodes in a SOD323F package | |
BZX84J-C39 | Single Zener diodes | |
PZU8.2B2 | Single Zener diodes in a SOD323F package | |
TDZ3V3J | Single Zener diodes | |
TDZ2V7J | Single Zener diodes | |
BZX84J-C12 | Single Zener diodes | |
PZU2.7B2 | Single Zener diodes in a SOD323F package | |
PZU3.0B2 | Single Zener diodes in a SOD323F package | |
PZU6.8B | Single Zener diodes in a SOD323F package | |
PZU3.6B2 | Single Zener diodes in a SOD323F package | |
BZX84J-C10 | Single Zener diodes | |
PZU16B | Single Zener diodes in a SOD323F package | |
PZU22B2 | Single Zener diodes in a SOD323F package | |
PZU3.3B | Single Zener diodes in a SOD323F package | |
PMEG4010EJ-Q | 40 V, 1 A very low VF Schottky barrier rectifier | |
PZU14B2 | Single Zener diodes in a SOD323F package | |
PMEG1030EJ-Q | 10 V, 3 A ultra low VF Schottky barrier rectifier | |
TDZ2V4J | Single Zener diodes | |
BZX84J-C5V6 | Single Zener diodes | |
BZX84J-C4V3 | Single Zener diodes | |
PZU20B2 | Single Zener diodes in a SOD323F package | |
BZX84J-C7V5 | Single Zener diodes | |
TDZ10J | Single Zener diodes | |
PMEG6002EJ-Q | 200 mA low Vf MEGA Schottky barrier rectifier | |
BZX84J-C51 | Single Zener diodes | |
BZX84J-C6V2 | Single Zener diodes | |
PMEG2015EJ-Q | 20 V, 1.5 A very low VF Schottky barrier rectifier | |
BZX84J-B10 | Single Zener diodes | |
PMEG4005CEJ-Q | 40 V, 0.5 A low VF Schottky barrier rectifier | |
PZU2.7B | Single Zener diodes in a SOD323F package | |
TDZ6V8J | Single Zener diodes | |
BAS321J-Q | High-voltage switching diode | |
TDZ12J | Single Zener diodes | |
PZU3.0B | Single Zener diodes in a SOD323F package | |
PZU9.1B | Single Zener diodes in a SOD323F package | |
BZX84J-C6V8 | Single Zener diodes | |
BZX84J-C36 | Single Zener diodes | |
BZX84J-B15 | Single Zener diodes | |
PZU13B2 | Single Zener diodes in a SOD323F package | |
BZX84J-B7V5 | Single Zener diodes | |
BZX84J-B33 | Single Zener diodes | |
BZX84J-B75 | Single Zener diodes | |
PZU24B | Single Zener diodes in a SOD323F package | |
TDZ18J | Single Zener diodes | |
BZX100A | Single Zener diode | |
PMEG4005EJ-Q | 40 V, 0.5 A very low VF MEGA Schottky barrier rectifier | |
PZU13B | Single Zener diodes in a SOD323F package | |
BZX84J-B47 | Single Zener diodes | |
PZU5.6B | Single Zener diodes in a SOD323F package | |
PZU5.1B | Single Zener diodes in a SOD323F package | |
BZX84J-B8V2 | Single Zener diodes | |
TDZ3V0J | Single Zener diodes | |
PZU6.8B2 | Single Zener diodes in a SOD323F package | |
BZX84J-B39 | Single Zener diodes | |
TDZ11J | Single Zener diodes | |
TDZ27J | Single Zener diodes | |
TDZ4V7J | Single Zener diodes | |
TDZ9V1J | Single Zener diodes | |
TDZ30J | Single Zener diodes | |
PMEG3015EJ-Q | 30 V, 1.5 A ultra low VF Schottky barrier rectifier | |
PMEG2020EJ-Q | 20 V, 2 A very low VF Schottky barrier rectifier | |
BZX84J-C33 | Single Zener diodes | |
BZX84J-B3V9 | Single Zener diodes | |
BZX84J-C20 | Single Zener diodes | |
BZX84J-C4V7 | Single Zener diodes | |
BAT46WJ-Q | Schottky barrier diode | |
BZX84J-C43 | Single Zener diodes | |
BZX84J-B6V8 | Single Zener diodes | |
PZU6.2B2 | Single Zener diodes in a SOD323F package | |
TDZ22J | Single Zener diodes | |
PMEG4010CEJ-Q | 40 V, 1 A very low VF MEGA Schottky barrier rectifier | |
TDZ8V2J | Single Zener diodes | |
BZX84J-B36 | Single Zener diodes | |
PZU3.9B2 | Single Zener diodes in a SOD323F package | |
PZU36B | Single Zener diodes in a SOD323F package | |
PZU3.3B2 | Single Zener diodes in a SOD323F package | |
PZU33B | Single Zener diodes in a SOD323F package | |
PZU18B | Single Zener diodes in a SOD323F package | |
PZU12B2 | Single Zener diodes in a SOD323F package | |
PMEG1020EJ-Q | 10 V, 2 A ultra low VF Schottky barrier rectifiers | |
BZX84J-C62 | Single Zener diodes | |
TDZ3V9J | Single Zener diodes | |
PZU5.1B2 | Single Zener diodes in a SOD323F package | |
BAT54J-Q | Schottky barrier single diode | |
PZU22B | Single Zener diodes in a SOD323F package | |
PZU7.5B2 | Single Zener diodes in a SOD323F package | |
PZU11B | Single Zener diodes in a SOD323F package | |
PZU24B2 | Single Zener diodes in a SOD323F package | |
BZX84J-B4V3 | Single Zener diodes | |
BZX84J-C3V3 | Single Zener diodes | |
BZX84J-C56 | Single Zener diodes | |
PZU3.9B | Single Zener diodes in a SOD323F package | |
BZX84J-C16 | Single Zener diodes | |
BZX84J-B18 | Single Zener diodes | |
PMEG2005EJ-Q | 20 V, 0.5 A very low VF MEGA Schottky barrier rectifier | |
BZX84J-C15 | Single Zener diodes | |
PZU4.7B | Single Zener diodes in a SOD323F package | |
TDZ7V5J | Single Zener diodes | |
BZX84J-B3V3 | Single Zener diodes | |
BZX84J-B2V4 | Single Zener diodes |
Diodes
Type number | Description | Quick access |
---|---|---|
PMEG1030EJ | 10 V, 3 A ultra low VF Schottky barrier rectifier | |
PZU9.1B2 | Single Zener diodes in a SOD323F package | |
PZU5.6B2 | Single Zener diodes in a SOD323F package | |
TDZ4V3J | Single Zener diodes | |
BZX84J-B11 | Single Zener diodes | |
PMEG6010CEJ-Q | 60 V, 1 A very low VF Schottky barrier rectifier | |
BZX84J-B4V7 | Single Zener diodes | |
PZU10B2 | Single Zener diodes in a SOD323F package | |
TDZ3V6J | Single Zener diodes | |
TDZ20J | Single Zener diodes | |
PMEG3005EJ-Q | 30 V, 0.5 A very low VF MEGA Schottky barrier rectifier | |
PMEG4010EJ | 40 V, 1 A, very low VF Schottky barrier rectifier | |
PMEG3010CEJ-Q | 30 V, 1 A very low VF Schottky barrier rectifier | |
BZX84J-B2V7 | Single Zener diodes | |
PZU12B | Single Zener diodes in a SOD323F package | |
BZX84J-C13 | Single Zener diodes | |
TDZ6V2J | Single Zener diodes | |
BZX84J-C3V9 | Single Zener diodes | |
PZU3.6B | Single Zener diodes in a SOD323F package | |
BZX84J-B13 | Single Zener diodes | |
TDZ13J | Single Zener diodes | |
PMEG3020EJ-Q | 30 V, 2 A ultra low VF Schottky barrier rectifier | |
PZU4.3B | Single Zener diodes in a SOD323F package | |
BAT54J | Schottky barrier single diode | |
BZX84J-B12 | Single Zener diodes | |
PMEG3002EJ-Q | 30 V, 200 mA low VF Schottky barrier rectifier | |
BZX84J-C47 | Single Zener diodes | |
BZX84J-B6V2 | Single Zener diodes | |
PZU18B2 | Single Zener diodes in a SOD323F package | |
PZU27B | Single Zener diodes in a SOD323F package | |
BZX84J-C30 | Single Zener diodes | |
BZX84J-B43 | Single Zener diodes | |
BZX84J-C75 | Single Zener diodes | |
BAS16J-Q | High-speed switching diode | |
PZU16B2 | Single Zener diodes in a SOD323F package | |
BZX84J-B62 | Single Zener diodes | |
BZX84J-B5V1 | Single Zener diodes | |
BZX84J-C11 | Single Zener diodes | |
PMEG2010AEJ | 20 V, 1 A very low VF Schottky barrier rectifier | |
PZU30B | Single Zener diodes in a SOD323F package | |
BZX84J-C22 | Single Zener diodes | |
BZX84J-B3V6 | Single Zener diodes | |
BZX84J-C18 | Single Zener diodes | |
PZU2.4B | Single Zener diodes in a SOD323F package | |
BZX84J-C9V1 | Single Zener diodes | |
TDZ5V1J | Single Zener diodes | |
TDZ24J | Single Zener diodes | |
PMEG2010EJ | 20 V, 1 A very low VF Schottky barrier rectifier | |
PZU8.2B | Single Zener diodes in a SOD323F package | |
PZU15B | Single Zener diodes in a SOD323F package | |
BZX84J-B56 | Single Zener diodes | |
PMEG2005EJ | 20 V, 0.5 A very low VF MEGA Schottky barrier rectifier | |
BZX84J-C2V7 | Single Zener diodes | |
TDZ16J | Single Zener diodes | |
PZU11B2 | Single Zener diodes in a SOD323F package | |
BAS21J | Single high-speed switching diode | |
BZX84J-C8V2 | Single Zener diodes | |
PZU4.3B2 | Single Zener diodes in a SOD323F package | |
BZX84J-B30 | Single Zener diodes | |
BZX84J-B51 | Single Zener diodes | |
BZX84J-C5V1 | Single Zener diodes | |
BZX84J-B5V6 | Single Zener diodes | |
TDZ15J | Single Zener diodes | |
PMEG4002EJ-Q | 40 V, 200 mA low VF Schottky barrier rectifier | |
PMEG3010EJ-Q | 1 A very low VF Schottky barrier rectifier | |
BZX84J-C27 | Single Zener diodes | |
PZU20B | Single Zener diodes in a SOD323F package | |
PMEG4005CEJ | 40 V, 0.5 A low VF MEGA Schottky barrier rectifier | |
BZX84J-C3V6 | Single Zener diodes | |
BZX84J-B9V1 | Single Zener diodes | |
PMEG3002EJ | 30 V, 200 mA low VF Schottky barrier rectifier | |
PMEG6010CEJ | 60 V, 1 A very low VF Schottky barrier rectifier | |
PMEG4010CEJ | 40 V, 1 A very low VF Schottky barrier rectifier | |
PMEG2010AEJ-Q | 20 V, 1 A very low VF Schottky barrier rectifier | |
BZX84J-C68 | Single Zener diodes | |
PZU15B2 | Single Zener diodes in a SOD323F package | |
PZU6.2B | Single Zener diodes in a SOD323F package | |
BZX84J-C24 | Single Zener diodes | |
PZU4.7B2 | Single Zener diodes in a SOD323F package | |
BZX84J-C3V0 | Single Zener diodes | |
BZX84J-B68 | Single Zener diodes | |
BZX84J-B24 | Single Zener diodes | |
BZX84J-B16 | Single Zener diodes | |
PZU7.5B | Single Zener diodes in a SOD323F package | |
BZX84J-B20 | Single Zener diodes | |
BZX84J-B3V0 | Single Zener diodes | |
BAS21J-Q | Single high-speed switching diode | |
BZX84J-B22 | Single Zener diodes | |
BZX84J-B27 | Single Zener diodes | |
TDZ5V6J | Single Zener diodes | |
BZX84J-C2V4 | Single Zener diodes | |
PMEG2010EJ-Q | 20 V, 1 A very low VF Schottky barrier rectifier | |
PZU10B | Single Zener diodes in a SOD323F package | |
BZX84J-C39 | Single Zener diodes | |
PMEG3005EJ | 30 V, 0.5 A very low VF MEGA Schottky barrier rectifier | |
PZU8.2B2 | Single Zener diodes in a SOD323F package | |
TDZ3V3J | Single Zener diodes | |
TDZ2V7J | Single Zener diodes | |
BZX84J-C12 | Single Zener diodes | |
PMEG4002EJ | 40 V, 200 mA low VF Schottky barrier rectifier | |
PZU2.7B2 | Single Zener diodes in a SOD323F package | |
PZU3.0B2 | Single Zener diodes in a SOD323F package | |
PZU6.8B | Single Zener diodes in a SOD323F package | |
PZU3.6B2 | Single Zener diodes in a SOD323F package | |
BZX84J-C10 | Single Zener diodes | |
PZU16B | Single Zener diodes in a SOD323F package | |
PZU22B2 | Single Zener diodes in a SOD323F package | |
BAS321J | High-voltage switching diode | |
PZU3.3B | Single Zener diodes in a SOD323F package | |
PMEG4010EJ-Q | 40 V, 1 A very low VF Schottky barrier rectifier | |
PZU14B2 | Single Zener diodes in a SOD323F package | |
PMEG1030EJ-Q | 10 V, 3 A ultra low VF Schottky barrier rectifier | |
TDZ2V4J | Single Zener diodes | |
BZX84J-C5V6 | Single Zener diodes | |
BZX84J-C4V3 | Single Zener diodes | |
PZU20B2 | Single Zener diodes in a SOD323F package | |
BAT46WJ | Schottky barrier diode | |
BZX84J-C7V5 | Single Zener diodes | |
TDZ10J | Single Zener diodes | |
PMEG6002EJ-Q | 200 mA low Vf MEGA Schottky barrier rectifier | |
BZX84J-C51 | Single Zener diodes | |
BZX84J-C6V2 | Single Zener diodes | |
PMEG2015EJ-Q | 20 V, 1.5 A very low VF Schottky barrier rectifier | |
PMEG3015EJ | 30 V, 1.5 A ultra low VF Schottky barrier rectifiers | |
BZX84J-B10 | Single Zener diodes | |
PMEG4005EJ | 40 V, 0.5 A very low VF MEGA Schottky barrier rectifier | |
PMEG4005CEJ-Q | 40 V, 0.5 A low VF Schottky barrier rectifier | |
PZU2.7B | Single Zener diodes in a SOD323F package | |
TDZ6V8J | Single Zener diodes | |
BAS321J-Q | High-voltage switching diode | |
TDZ12J | Single Zener diodes | |
PZU3.0B | Single Zener diodes in a SOD323F package | |
PZU9.1B | Single Zener diodes in a SOD323F package | |
BZX84J-C6V8 | Single Zener diodes | |
BZX84J-C36 | Single Zener diodes | |
BZX84J-B15 | Single Zener diodes | |
PZU13B2 | Single Zener diodes in a SOD323F package | |
PMEG2020EJ | 20 V, 2 A very low VF MEGA Schottky barrier rectifier | |
BZX84J-B7V5 | Single Zener diodes | |
BZX84J-B33 | Single Zener diodes | |
BZX84J-B75 | Single Zener diodes | |
PZU24B | Single Zener diodes in a SOD323F package | |
PMEG3010CEJ | 30 V, 1 A very low VF Schottky barrier rectifier | |
TDZ18J | Single Zener diodes | |
BAS16J | High-speed switching diode | |
BZX100A | Single Zener diode | |
PMEG3010EJ | 1 A very low VF Schottky barrier rectifier | |
PMEG4005EJ-Q | 40 V, 0.5 A very low VF MEGA Schottky barrier rectifier | |
PZU13B | Single Zener diodes in a SOD323F package | |
BZX84J-B47 | Single Zener diodes | |
PZU5.6B | Single Zener diodes in a SOD323F package | |
PZU5.1B | Single Zener diodes in a SOD323F package | |
BZX84J-B8V2 | Single Zener diodes | |
TDZ3V0J | Single Zener diodes | |
PZU6.8B2 | Single Zener diodes in a SOD323F package | |
BZX84J-B39 | Single Zener diodes | |
TDZ11J | Single Zener diodes | |
TDZ27J | Single Zener diodes | |
TDZ4V7J | Single Zener diodes | |
TDZ9V1J | Single Zener diodes | |
TDZ30J | Single Zener diodes | |
PMEG3015EJ-Q | 30 V, 1.5 A ultra low VF Schottky barrier rectifier | |
PMEG2020EJ-Q | 20 V, 2 A very low VF Schottky barrier rectifier | |
BZX84J-C33 | Single Zener diodes | |
PMEG1020EJ | 10 V, 2 A ultra low VF Schottky barrier rectifiers | |
BZX84J-B3V9 | Single Zener diodes | |
BZX84J-C20 | Single Zener diodes | |
PMEG3020EJ | 30 V, 2 A ultra low VF Schottky barrier rectifier | |
BZX84J-C4V7 | Single Zener diodes | |
BAT46WJ-Q | Schottky barrier diode | |
BZX84J-C43 | Single Zener diodes | |
BZX84J-B6V8 | Single Zener diodes | |
PZU6.2B2 | Single Zener diodes in a SOD323F package | |
TDZ22J | Single Zener diodes | |
PMEG4010CEJ-Q | 40 V, 1 A very low VF MEGA Schottky barrier rectifier | |
TDZ8V2J | Single Zener diodes | |
BZX84J-B36 | Single Zener diodes | |
PZU3.9B2 | Single Zener diodes in a SOD323F package | |
PZU36B | Single Zener diodes in a SOD323F package | |
PZU3.3B2 | Single Zener diodes in a SOD323F package | |
PZU33B | Single Zener diodes in a SOD323F package | |
PZU18B | Single Zener diodes in a SOD323F package | |
PZU12B2 | Single Zener diodes in a SOD323F package | |
PMEG1020EJ-Q | 10 V, 2 A ultra low VF Schottky barrier rectifiers | |
BZX84J-C62 | Single Zener diodes | |
TDZ3V9J | Single Zener diodes | |
PZU5.1B2 | Single Zener diodes in a SOD323F package | |
BAT54J-Q | Schottky barrier single diode | |
PZU22B | Single Zener diodes in a SOD323F package | |
PZU7.5B2 | Single Zener diodes in a SOD323F package | |
PZU11B | Single Zener diodes in a SOD323F package | |
PZU24B2 | Single Zener diodes in a SOD323F package | |
BZX84J-B4V3 | Single Zener diodes | |
BZX84J-C3V3 | Single Zener diodes | |
BZX84J-C56 | Single Zener diodes | |
PZU3.9B | Single Zener diodes in a SOD323F package | |
BZX84J-C16 | Single Zener diodes | |
BZX84J-B18 | Single Zener diodes | |
PMEG6002EJ | 60 V, 0.2 A low VF Schottky barrier rectifier | |
PMEG2005EJ-Q | 20 V, 0.5 A very low VF MEGA Schottky barrier rectifier | |
PMEG2015EJ | 20 V, 1.5 A very low VF Schottky barrier rectifier | |
BZX84J-C15 | Single Zener diodes | |
PZU4.7B | Single Zener diodes in a SOD323F package | |
TDZ7V5J | Single Zener diodes | |
BZX84J-B3V3 | Single Zener diodes | |
BZX84J-B2V4 | Single Zener diodes |
ESD protection, TVS, filtering and signal conditioning
Type number | Description | Quick access |
---|---|---|
PESD5V0S1UJ | Unidirectional ESD protection for transient voltage suppression | |
PESD36VS1UJ | Unidirectional ESD protection diode | |
PESD36VS1UJ-Q | Unidirectional ESD protection diode | |
PESD12VS1UJ-Q | Unidirectional ESD protection for transient voltage suppression | |
PESD12VS1UJ | Unidirectional ESD protection for transient voltage suppression |