×

BAS21J

Single high-speed switching diode

Single high-speed switching diode, encapsulated in a SOD323F (SC-90) very small and flat lead Surface-Mounted Device (SMD) plastic package.

Features and benefits

  • High switching speed: trr ≤ 50 ns

  • Low capacitance: Cd ≤2 pF

  • Low leakage current

  • Reverse voltage: VR ≤ 300 V

  • Repetitive peak reverse voltage: VRRM ≤ 300 V

  • Very small and flat lead SMD plastic package

  • Excellent coplanarity and improved thermal behavior

  • AEC-Q101 qualified

Applications

  • High-speed switching

  • Voltage clamping

  • General-purpose switching

  • Reverse polarity protection

Parametrics

Type number Package version Package name Size (mm) VR [max] (V) IFSM [max] (A) VF [max] (mV) IR [max] (nA) IFRM (mA) Configuration trr [max] (ns) IF [max] (mA) Cd [max] (pF) Automotive qualified
BAS21J SOD323F SC-90 1.7 x 1.25 x 0.7 300 3 1100@IF=100mA 150@VR=250V 1000 single 50 250 2 Y

Package

Type number Orderable part number, (Ordering code (12NC)) Status Marking Package Package information Reflow-/Wave soldering Packing
BAS21J BAS21J,115
(934060933115)
Active AN SOD323F
SC-90
(SOD323F)
SOD323F REFLOW_BG-BD-1
WAVE_BG-BD-1
SOD323F_115
BAS21JF
(934060933135)
Active AN Not available
BAS21JZ
(934060933301)
Samples available / Development AN Not available

Environmental information

Type number Orderable part number Chemical content RoHS RHF-indicator
BAS21J BAS21J,115 BAS21J rohs rhf rhf
BAS21J BAS21JF BAS21J rohs rhf rhf
BAS21J BAS21JZ BAS21J rohs rhf rhf
Quality and reliability disclaimer

Documentation (12)

File name Title Type Date
BAS21J Single high-speed switching diode Data sheet 2020-12-12
SOT323F 3D model for products with SOT323F package Design support 2019-01-22
Nexperia_package_poster Nexperia package poster Leaflet 2020-05-15
SC-90_SOD323F_mk plastic, surface-mounted package; 2 leads; 1.7 mm x 1.25 mm x 0.7 mm body Marcom graphics 2017-01-28
LSYMDIO - Other type 1999-04-30
SOD323F plastic, surface-mounted package; 2 leads; 1.7 mm x 1.25 mm x 0.7 mm body Package information 2022-05-27
SOD323F_115 Reel pack for SMD, 7''; Q1/T1-Q2/T3 product orientation Packing information 2020-06-12
BAS21J_Nexperia_Product_Quality BAS21J Nexperia Product Quality Quality document 2019-05-20
BAS21J_Nexperia_Product_Reliability BAS21J Nexperia Product Reliability Quality document 2024-04-22
REFLOW_BG-BD-1 Reflow soldering profile Reflow soldering 2021-04-06
BAS21J BAS21J SPICE model SPICE model 2024-02-20
WAVE_BG-BD-1 Wave soldering profile Wave soldering 2021-09-08

Support

If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.

Models

File name Title Type Date
BAS21J BAS21J SPICE model SPICE model 2024-02-20
SOT323F 3D model for products with SOT323F package Design support 2019-01-22

Ordering, pricing & availability

Type number Orderable part number Ordering code (12NC) Status Packing Packing Quantity Buy online
BAS21J BAS21J,115 934060933115 Active SOD323F_115 3,000 Order product
BAS21J BAS21JF 934060933135 Active SOD323F_135 10,000 Order product

Sample

As a Nexperia customer you can order samples via our sales organization.

If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.

How does it work?

The interactive datasheets are based on the Nexperia MOSFET precision electrothermal models. With our interactive datasheets you can simply specify your own conditions interactively. Start by changing the values of the conditions. You can do this by using the sliders in the condition fields. By dragging the sliders you will see how the MOSFET will perform at the new conditions set.

Orderable parts

Type number Orderable part number Ordering code (12NC) Package Buy from distributors
BAS21J BAS21J,115 934060933115 SOD323F Order product
BAS21J BAS21JF 934060933135 SOD323F Order product
BAS21J BAS21JZ 934060933301 SOD323F Order product