×

SOD962-2

SOD962-2

silicon, leadless ultra small package; 2 terminals; 0.4 mm pitch; 0.6 mm x 0.3 mm x 0.3 mm body

Package information

Package information Package name Package description Reference Date
SOD962-2 DSN0603-2 silicon, leadless ultra small package; 2 terminals; 0.4 mm pitch; 0.6 mm x 0.3 mm x 0.3 mm body 2013-07-17

Related documents

File name Title Type Date
AN11046 Recommendations for PCB assembly of DSN0603-2 Application note 2021-04-12
Nexperia_document_brochure_ESD-Protection-Applications_022017 ESD Protection Application guide Brochure 2018-12-21
SOD962-2 3D model for products with SOD962-2 package Design support 2023-02-02
Nexperia_package_poster Nexperia package poster Leaflet 2020-05-15
DSN0603-2_SOD962-2_mk silicon, leadless ultra small package; 2 terminals; 0.4 mm pitch; 0.6 mm x 0.3 mm x 0.3 mm body Marcom graphics 2017-01-28
SOD962-2 silicon, leadless ultra small package; 2 terminals; 0.4 mm pitch; 0.6 mm x 0.3 mm x 0.3 mm body Package information 2021-01-06
SOD962-2_315 DSN0603-2 ; Reel pack for SMD, 7"; Q1/T1-Q2/T3 product orientation Packing information 2020-04-21

Products in this package

Diodes

Type number Description Quick access
PMEG4002AESF 40 V, 0.2 A low VF MEGA Schottky barrier rectifier
PMEG2002AESF 20 V, 0.2 A low VF MEGA Schottky barrier rectifier
PMEG2002ESF 20 V, 0.2 A low VF MEGA Schottky barrier rectifier
PMEG2005ESF 20 V, 0.5 A low VF MEGA Schottky barrier rectifier
PMEG3005AESF 30 V, 0.5 A low VF MEGA Schottky barrier rectifier
PMEG3005ESF 30 V, 0.5 A low VF MEGA Schottky barrier rectifier
PMEG2005AESF 20 V, 0.5 A low VF MEGA Schottky barrier rectifier
PMEG4005AESF 40 V, 0.5 A low VF MEGA Schottky barrier rectifier
PMEG3002ESF 30 V, 0.2 A low VF MEGA Schottky barrier rectifier
PMEG4002ESF 40 V, 0.2 A low VF MEGA Schottky barrier rectifier
PMEG3002AESF 30 V, 0.2 A low VF MEGA Schottky barrier rectifier
PMEG4005ESF 40 V, 0.5 A low VF MEGA Schottky barrier rectifier

ESD protection, TVS, filtering and signal conditioning

Type number Description Quick access
PESD3V3Z1BSF Extremely low capacitance bidirectional ESD protection diode
PESD3V3L1BSF Very low clamping bidirectional ESD protection diode
PESD5V0S1BSF Ultra low profile bidirectional low capacitance ESD protection diode
PESD9V0Z1BDSF Extremely low capacitance bidirectional ESD protection diode
PESD4V0X1BESF Very low capacitance bidirectional ESD protection diode
PESD1V2Y1BSF Extremely low clamping bidirectional ESD protection diode
PESD2V8Y1BSF Extremely low clamping bidirectional ESD protection diode
PESD4V0W1BCSF Extremely low capacitance bidirectional ESD protection diode
PESD7V0H1BSF Ultra low capacitance bidirectional ESD protection diode
PESD12VY1BSF Extremely low capacitance bidirectional ESD protection diode
PESD20VY1BBSF Extremely low clamping bidirectional ESD protection diode
PESD3V3W1BCSF Extremely low capacitance bidirectional ESD protection diode
PESD4V0Y1BSF Extremely low capacitance bidirectional ESD protection diode
PESD1V0Y1BBSF Extremely low clamping bidirectional ESD protection diode
PESD18VF1BBSF Extremely low capacitance bidirectional ESD protection diode
PESD5V5C1UBSF Very low capacitance unidirectional ESD protection diode
PESD30VV1BSF Very low capacitance high voltage bidirectional ESD protection diode
PESD4V0Z1BSF Extremely low capacitance bidirectional ESD protection diode
PESD15VW1UCSF Extremely low capacitance unidirectional ESD protection diode
PESD5V0H1BSF Ultra low capacitance bidirectional ESD protection diode
PESD3V3X1BCSF Ultra low capacitance bidirectional ESD protection diode
PESD5V0R1BBSF Extremely low capacitance bidirectional ESD protection diode
PESD24VV1BSF Very low capacitance high voltage bidirectional ESD protection diode
PESD2V0Y1BSF Extremely low capacitance bidirectional ESD protection diode
PESD4V0Y1BCSF Extremely low clamping bidirectional ESD protection diode
PESD3V3C1BSF Ultra low capacitance bidirectional ESD protection diode
PESD5V5U1BCSF Ultra low clamping bidirectional ESD protection diode
PESD5V5V1BCSF Ultra low clamping bidirectional ESD protection diode
PESD7V1R1BCSF Extremely low clamping bidirectional ESD protection diode
PESD12VV1BSF Very low capacitance high voltage bidirectional ESD protection diode
PESD9V0W1BCSF Extremely low capacitance bidirectional ESD protection diode
PESD5V0C1USF Ultra low capacitance unidirectional ESD protection diode
PESD5V5C1BBSF Extremely low capacitance bidirectional ESD protection diode
PESD5V0R1BSF Ultra low capacitance bidirectional ESD protection diode
PESD15VW1BCSF Extremely low capacitance bidirectional ESD protection diode
PESD3V3R1BSF Extremely low capacitance bidirectional ESD protection diode
PESD5V5HS2-SF Extremely low capacitance bidirectional ESD protection diode
PESD12VW1BCSF Extremely low capacitance bidirectional ESD protection diode
PESD5V5HS-SF Ultra low capacitance bidirectional ESD protection diode
PESD4V0Y1BBSF Extremely low clamping bidirectional ESD protection diode
PESD30VF1BSF Extremely low capacitance bidirectional ESD protection diode
PESD1V0R1BBSF Extremely low capacitance bidirectional ESD protection diode
PESD7V0C1BSF Ultra low capacitance bidirectional ESD protection diode
PESD27VV1BSF Very low capacitance high voltage bidirectional ESD protection diode
PESD5V0HS-SF Ultra low capacitance bidirectional ESD protection diode
PESD22VV1BSF Very low capacitance high voltage bidirectional ESD protection diode
PESD24VY1BSF Very low harmonic distortion bidirectional ESD protection diode
PESD15VV1BSF Very low capacitance high voltage bidirectional ESD protection diode
PESD9V0W1BDSF Extremely low capacitance bidirectional ESD protection diode
PESD3V3Z1BCSF Extremely low capacitance bidirectional ESD protection diode
PESD7V0R1BSF Ultra low capacitance bidirectional ESD protection diode
PESD2V5Y1BSF Extremely low capacitance bidirectional ESD protection diode
PESD3V3Y1BSF Extremely low capacitance bidirectional ESD protection diode
PESD1V0R1BSF Extremely low capacitance bidirectional ESD protection diode
PESD7V1R1BDSF Extremely low clamping bidirectional ESD protection diode
PESD3V3NW-SF Extremely low capacitance bidirectional ESD protection
PESD16VV1BSF Extremely symmetrical bidirectional ESD protection diode
PESD20VV1BSF Very low capacitance high voltage bidirectional ESD protection diode
PESD24VF1BBSF Extremely low capacitance bidirectional ESD protection diode
PESD3V3S1BSF Ultra low clamping bidirectional ESD protection diode
PESD3V3L1BBSF Very low clamping bidirectional ESD protection diode
PESD15VR1BSF Extremely low capacitance bidirectional ESD protection diode
PESD3V3U1BCSF Ultra low clamping bidirectional ESD protection diode
PESD3V3R1BBSF Extremely low capacitance bidirectional ESD protection diode
PESD3V3MS-SF Ultra low clamping bidirectional ESD protection diode
PESD3V3V1BCSF Ultra low clamping bidirectional ESD protection diode
PESD5V0R1BCSF Extremely low clamping bidirectional ESD protection diode
PESD3V6Z1BCSF Extremely low capacitance bidirectional ESD protection diode
PESD6V5C1USF Ultra low capacitance unidirectional ESD protection diode
PESD5V0C1BSF Ultra low capacitance bidirectional ESD protection diode
PESD5V0R1BDSF Extremely low clamping bidirectional ESD protection diode
PESD9V0C1BSF Extremely low capacitance bidirectional ESD protection diode
PESD2V8R1BSF Ultra low capacitance bidirectional ESD protection diode
PESD5V0V1BESF Very low capacitance high voltage bidirectional ESD protection diode
PESD24VV1BBSF Very low capacitance high voltage bidirectional ESD protection diode
PESD5V0X1BCSF Ultra low capacitance bidirectional ESD protection diode
PESD2V5X1BSF Extremely low clamping bidirectional ESD protection diode
PESD18VV1BASF Very low capacitance high voltage bidirectional ESD protection diode
PESD3V3F1BSF Extremely low clamping bidirectional ESD protection diode
PESD5V0HS2-SF Extremely low capacitance bidirectional ESD protection diode
PESD4V0Z1BCSF Extremely low capacitance bidirectional ESD protection diode
PESD5V5S1BSF Ultra low clamping bidirectional ESD protection diode
PESD3V3HS2-SF Very low clamping bidirectional ESD protection diode
PESD15VW1ACSF Extremely low capacitance bidirectional ESD protection diode