×

PESD5V5S1BSF

Ultra low clamping bidirectional ESD protection diode

Ultra low clamping bidirectional ElectroStatic Discharge (ESD) protection diode designed to protect one signal line from the damage caused by ESD and other transients. The device is housed in a leadless ultra small DSN0603-2 (SOD962) Surface-Mounted Device (SMD) package.

Features and benefits

  • Bidirectional ESD protection of one line

  • Ultra small leadless package with a height of 0.3 mm

  • IEC 61000-4-5 (surge): IPP = 14 A peak pulse (average measured)

  • Very low clamping voltage: VCL= 7.1 V typical at 16 A for a TLP pulse

  • Ultra low leakage current: IRM = 1 nA (average measured)

  • ESD protection up to 22 kV

Applications

ESD surge protection for:

  • Very sensitive interface lines

  • Generic interface lines

in portable electronics communication, consumer and computing devices

Parametrics

Type number Package name Nr of lines Configuration VRWM (V) Cd [typ] (pF) VESD IEC61000-4-2 (kV)
PESD5V5S1BSF DSN0603-2 1 Bidirectional 5.5 6.2 22

Package

Type number Orderable part number, (Ordering code (12NC)) Status Marking Package Package information Reflow-/Wave soldering Packing
PESD5V5S1BSF PESD5V5S1BSFYL
(934663802315)
Active 9C SOD962-2
DSN0603-2
(SOD962-2)
SOD962-2 SOD962-2_315

Boards

Part number Description Type Quick links Shop link
Description
The NEVB21-USBC1 is an evaluation board for showcasing miniaturized ESD protection on the USB Type-C port. It features Nexperia’s new DFN0603-3 package which offers a 2-channel protection solution inside an industry standard 0201” (0603 mm) package. The DFN0603-3 footprint improves the RF behavior by less return loss through smaller solder pads.
Type
Evaluation board
Quick links
Shop link

Environmental information

Type number Orderable part number Chemical content RoHS RHF-indicator
PESD5V5S1BSF PESD5V5S1BSFYL PESD5V5S1BSF rohs rhf rhf
Quality and reliability disclaimer

Documentation (13)

File name Title Type Date
PESD5V5S1BSF Ultra low clamping bidirectional ESD protection diode Data sheet 2022-04-11
AN11046 Recommendations for PCB assembly of DSN0603-2 Application note 2021-04-12
AN11046 Recommendations for PCB assembly of DSN0603-2 Application note 2021-04-12
Nexperia_document_brochure_ESD-Protection-Applications_022017 ESD Protection Application guide Brochure 2018-12-21
SOD962-2 3D model for products with SOD962-2 package Design support 2023-02-02
USB_Type-C_ESD_protection_evaluation_board USB Type-C ESD protection evaluation board Leaflet 2023-11-06
Nexperia_package_poster Nexperia package poster Leaflet 2020-05-15
DSN0603-2_SOD962-2_mk silicon, leadless ultra small package; 2 terminals; 0.4 mm pitch; 0.6 mm x 0.3 mm x 0.3 mm body Marcom graphics 2017-01-28
SOD962-2 silicon, leadless ultra small package; 2 terminals; 0.4 mm pitch; 0.6 mm x 0.3 mm x 0.3 mm body Package information 2021-01-06
SOD962-2_315 DSN0603-2 ; Reel pack for SMD, 7"; Q1/T1-Q2/T3 product orientation Packing information 2020-04-21
PESD5V5S1BSF_Nexperia_Product_Reliability PESD5V5S1BSF Nexperia Product Reliability Quality document 2024-04-29
Nexperia_document_book_ESDApplicationHandbook_2018 ESD Application Handbook - Protection concepts, testing and simulation for modern interfaces User manual 2018-08-29
UM90011 NEVB21-USBC1 evaluation board User manual 2023-11-06

Support

If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.

Models

File name Title Type Date
SOD962-2 3D model for products with SOD962-2 package Design support 2023-02-02

Ordering, pricing & availability

Type number Orderable part number Ordering code (12NC) Status Packing Packing Quantity Buy online
PESD5V5S1BSF PESD5V5S1BSFYL 934663802315 Active SOD962-2_315 9,000 Order product

Sample

As a Nexperia customer you can order samples via our sales organization.

If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.

How does it work?

The interactive datasheets are based on the Nexperia MOSFET precision electrothermal models. With our interactive datasheets you can simply specify your own conditions interactively. Start by changing the values of the conditions. You can do this by using the sliders in the condition fields. By dragging the sliders you will see how the MOSFET will perform at the new conditions set.

Orderable parts

Type number Orderable part number Ordering code (12NC) Package Buy from distributors
PESD5V5S1BSF PESD5V5S1BSFYL 934663802315 SOD962-2 Order product