Package information
Package information | Package name | Package description | Reference | Date |
---|---|---|---|---|
SOT1235 | LFPAK88 | plastic, single-ended surface-mounted package (LFPAK88); 4 leads; 2 mm pitch; 8 mm x 8 mm x 1.6 mm body | 2016-06-02 |
Related documents
File name | Title | Type | Date |
---|---|---|---|
SOT1235 | 3D model for products with SOT1235 package | Design support | 2020-01-22 |
Nexperia_package_poster | Nexperia package poster | Leaflet | 2020-05-15 |
LFPAK88_sot1235_mk | plastic, single-ended surface-mounted package (LFPAK88); 4 leads; 2 mm pitch; 8 mm x 8 mm x 1.6 mm body | Marcom graphics | 2019-04-10 |
SOT1235 | plastic, single-ended surface-mounted package (LFPAK88); 4 leads; 2 mm pitch; 8 mm x 8 mm x 1.6 mm body | Package information | 2022-05-30 |
SOT1235_118 | LFPAK88; Reel pack, SMD, 13"; Q1/T1 standard product orientation; Orderable part number ending ,118 or Z; Ordering code (12NC) ending 118 | Packing information | 2020-04-21 |
REFLOW_BG-BD-1 | Reflow soldering profile | Reflow soldering | 2021-04-06 |
Products in this package
Automotive qualified products (AEC-Q100/Q101)
Type number | Description | Quick access |
---|---|---|
BUK7S1R2-40H | N-channel 40 V, 1.2 mΩ standard level MOSFET in LFPAK88 | |
BUK7S2R5-40H | N-channel 40 V, 2.5 mOhm standard level MOSFET in LFPAK88 | |
BUK7S0R7-40H | N-channel 40 V, 0.7 mΩ standard level MOSFET in LFPAK88 | |
BUK7S1R0-40H | N-channel 40 V, 1.0 mΩ standard level MOSFET in LFPAK88 | |
BUK7S1R5-40H | N-channel 40 V, 1.5 mOhm standard level MOSFET in LFPAK88 | |
BUK7S2R0-40H | N-channel 40 V, 2 mOhm standard level MOSFET in LFPAK88 | |
BUK7S0R5-40H | N-channel 40 V, 0.5 mOhm standard level MOSFET in LFPAK88 |
MOSFETs
Type number | Description | Quick access |
---|---|---|
BUK7S1R2-40H | N-channel 40 V, 1.2 mΩ standard level MOSFET in LFPAK88 | |
BUK7S2R5-40H | N-channel 40 V, 2.5 mOhm standard level MOSFET in LFPAK88 | |
PSMNR70-40SSH | N-channel 40 V, 0.7 mΩ, 425 Amps continuous, standard level MOSFET in LFPAK88 using NextPowerS3 Technology | |
PSMN1R2-55SLH | N-channel 55 V, 1.03 mOhm, 330 A logic level Application Specific MOSFET in LFPAK88 | |
PSMN2R3-100SSE | N-channel 100 V, 2.3 mOhm MOSFET with enhanced SOA in LFPAK88 | |
PSMN2R0-100SSF | NextPower 100 V, 2.07 mOhm, 267 Amp, N-channel MOSFET in LFPAK88 package | |
PSMN1R0-40SSH | N-channel 40 V, 1 mΩ, 325 Amps continuous, standard level MOSFET in LFPAK88 using NextPowerS3 Technology | |
PSMNR55-40SSH | N-channel 40 V, 0.55 mOhm, 500 Amps continuous, standard level MOSFET in LFPAK88 using NextPowerS3 Technology | |
PSMN1R9-80SSE | N-channel 80 V, 1.9 mOhm MOSFET with enhanced SOA in LFPAK88 | |
BUK7S0R7-40H | N-channel 40 V, 0.7 mΩ standard level MOSFET in LFPAK88 | |
PSMNR90-50SLH | N-channel 50 V, 0.90 mOhm, 410 A logic level Application Specific MOSFET in LFPAK88 | |
BUK7S1R0-40H | N-channel 40 V, 1.0 mΩ standard level MOSFET in LFPAK88 | |
BUK7S1R5-40H | N-channel 40 V, 1.5 mOhm standard level MOSFET in LFPAK88 | |
BUK7S2R0-40H | N-channel 40 V, 2 mOhm standard level MOSFET in LFPAK88 | |
BUK7S0R5-40H | N-channel 40 V, 0.5 mOhm standard level MOSFET in LFPAK88 | |
PSMN1R8-80SSF | NextPower 80 V, 1.8 mOhm, 270 Amp, N-channel MOSFET in LFPAK88 package |