×

SOT886

SOT886

plastic, leadless extremely thin small outline package; 6 terminals; 0.5 mm pitch; 1 mm x 1.45 mm x 0.5 mm body

Package information

Package information Package name Package description Reference Date
SOT886 XSON6 plastic, leadless extremely thin small outline package; 6 terminals; 0.5 mm pitch; 1 mm x 1.45 mm x 0.5 mm body MO-252 (JEDEC) 2004-07-22

Related documents

File name Title Type Date
Nexperia_document_guide_MiniLogic_MicroPak_201808 MicroPak leadless logic portfolio guide Brochure 2018-09-03
SOT886 3D model for products with SOT886 package Design support 2019-10-03
Nexperia_package_poster Nexperia package poster Leaflet 2020-05-15
DFN1410-6_SOT886_mk plastic, extremely thin small outline package; no leads; 6 terminals; 0.6 mm pitch; 1 mm x 1.45 mm x 0.5 mm body Marcom graphics 2017-01-28
XSON6_SOT886_mk plastic, extremely thin small outline package; no leads; 6 terminals; 0.6 mm pitch; 1 mm x 1.45 mm x 0.5 mm body Marcom graphics 2017-01-28
SOT886 plastic, leadless extremely thin small outline package; 6 terminals; 0.5 mm pitch; 1 mm x 1.45 mm x 0.5 mm body Package information 2022-06-01
SOT886_115 XSON6; Reel pack for SMD, 7''; Q1/T1 product orientation Packing information 2020-04-21
SOT886_125 XSON6; Reel pack for SMD, 7''; Q3/T4 product orientation Packing information 2022-12-21
SOT886_132 XSON6; Reel pack for SMD, 7''; Q3/T4 product orientation Packing information 2020-04-21
REFLOW_BG-BD-1 Reflow soldering profile Reflow soldering 2021-04-06
MAR_SOT886 MAR_SOT886 Topmark Top marking 2013-06-03

Products in this package

Analog & Logic ICs

Type number Description Quick access
74AUP1G00GM Low-power 2-input NAND gate
74LVC1G57GM Low-power configurable multiple function gate
74AUP1G06GM Low-power inverter with open-drain output
74LVC1G3157GM-Q100 10 Ω single-pole double-throw analog switch
74AUP1T98GM Low-power configurable gate with voltage-level translator
74LVC1G98GM Low-power configurable multiple function gate
74AUP1G08GM-Q100 Low-power 2-input AND gate
74LVC1G02GM Single 2-input NOR gate
74LVC1G157GM Single 2-input multiplexer
74AUP2G3404GM Low-power buffer and inverter
74AUP1G02GM Low-power 2-input NOR gate
74AUP1G58GM Low-power configurable multiple function gate
74AUP1T34GM-Q100 Low-power dual supply translating buffer
74AUP2G07GM Low-power dual buffer with open-drain output
74LVC1G86GM 2-input EXCLUSIVE-OR gate
74LVCH1T45GM Dual supply translating transceiver; 3-state
74AUP1Z04GM Low-power X-tal driver with enable and internal resistor
74AUP2G14GM Low-power dual Schmitt trigger inverter
74AUP1G09GM Low-power 2-input AND gate with open-drain
74LVC2GU04GM-Q100 Dual unbuffered inverter
74AUP1G16GM Low-power buffer
74LVC1G27GM Single 3-input NOR gate
74AUP1G386GM Low-power 3-input EXCLUSIVE-OR gate
74AUP1G57GM Low-power configurable multiple function gate
74AUP1G132GM Low-power 2-input NAND Schmitt trigger
74AUP1G19GM Low-power 1-of-2 decoder/demultiplexer
74LVC1G07GM Buffer with open-drain output
74AUP1G98GM Low-power configurable multiple function gate
74AUP1G04GM Low-power inverter
74LVC2G17GM Dual non-inverting Schmitt trigger with 5 V tolerant input
74AUP1G3208GM Low-power 3-input OR-AND gate
74LVC1G10GM Single 3-input NAND gate
74LVC1G3157GM 10 Ω single-pole double-throw analog switch
74LVC2G34GM-Q100 Dual buffer gate
74LVC2G06GM Inverters with open-drain outputs
74LVC2G34GM Dual buffer gate
74LVC1G66GM Bilateral switch
74LVC1G34GM Single buffer
74AUP1G374GM Low-power D-type flip-flop; positive-edge trigger; 3-state
74AHC1G04GM Inverter
74LVC1G14GM-Q100 Single Schmitt trigger inverter
74LVC1G240GM Single inverting buffer/line driver; 3-state
74AUP1G126GM Low-power buffer/line driver; 3-state
74AVCH1T45GM Dual-supply voltage level translator/transceiver; 3-state
74AUP1G17GM Low-power Schmitt trigger
74AUP1G32GM-Q100 Low-power 2-input OR-gate
74AHCT1G126GM Bus buffer/line driver; 3-state
NXS0101GM Dual supply translating transceiver; open drain; auto direction sensing
74LVC1G332GM Single 3-input OR gate
74LVC1G175GM Single D-type flip-flop with reset; positive-edge trigger
74AUP1G175GM Low-power D-type flip-flop with reset; positive-edge trigger
74AUP2GU04GM-Q100 Low-power dual unbuffered inverter
74AVC1T45GM Dual-supply voltage level translator/transceiver; 3-state
74LVC1G80GM Single D-type flip-flop; positive-edge trigger
NXB0101GM Dual supply translating transceiver; auto direction sensing; 3-state
74AUP1G0832GM Low-power 3-input AND-OR gate
LSF0101GM 1-bit bidirectional multi-voltage level translator; open-drain; push-pull
74LVC1T45GM Dual supply translating transceiver; 3-state
74AUP2G0604GM Low-power inverting buffer with open-drain and inverter
74AUP1GU04GM Low-power unbuffered inverter
74AUP1G08GM Low-power 2-input AND gate
74LVC1G19GM 1-of-2 decoder/demultiplexer
74LVC1G125GM Bus buffer/line driver; 3-state
74AUP2GU04GM Low-power dual unbuffered inverter
74AUP1G86GM Low-power 2-input EXCLUSIVE-OR gate
74AUP1G80GM Low-power D-type flip-flop; positive-edge trigger
74AUP1T34GM Low-power dual supply translating buffer
74LVC1G06GM Inverter with open-drain output
74AUP2G34GM Low-power dual buffer
74AUP1T58GM Low-power configurable gate with voltage-level translator
74AUP1Z125GM Low-power X-tal driver with enable and internal resistor; 3-state
74LVC2G04GM Dual inverter
74AUP1G14GM Low-power Schmitt trigger inverter
74AUP1G11GM Low-power 3-input AND gate
74AUP1G240GM Low-power inverting buffer/line driver; 3-state
74AUP1G18GM Low-power 1-of-2 demultiplexer with 3-state deselected output
74AUP2G17GM Low-power dual Schmitt trigger
74LVC2G16GM Dual buffer gate
74AUP2G06GM Low-power dual inverter with open-drain output
74LVC2G14GM Dual inverting Schmitt trigger with 5 V tolerant input
74AUP1G157GM-Q100 Low-power 2-input multiplexer
74LVC1G32GM-Q100 Single 2-input OR gate
74LVC1G79GM Single D-type flip-flop; positive-edge trigger
74AUP1G125GM Low-power buffer/line driver; 3-state
74LVC1G17GM-Q100 Single Schmitt trigger buffer
74LVC1G58GM Low-power configurable multiple function gate
74AUP1T97GM Low-power configurable gate with voltage-level translator
XS3A1T3157GM Low-ohmic single-pole double-throw analog switch
74LVC1G126GM Bus buffer/line driver; 3-state
74AUP1G07GM Low-power buffer with open-drain output
74LVC1GU04GM Unbuffered inverter
74LVC2G07GM Buffers with open-drain outputs
74AUP2G16GM Low-power dual buffer
74AUP1T57GM Low-power configurable gate with voltage-level translator
74AUP1G125GM-Q100 Low-power buffer/line driver; 3-state
XC7SH125GM Bus buffer/line driver; 3-state
74LVC2G14GM-Q100 Dual inverting Schmitt trigger with 5 V tolerant input
74LVC1T45GM-Q100 Dual supply translating transceiver; 3-state
74LVC1G14GM Single Schmitt-trigger inverter
74AUP1G158GM Low-power 2-input multiplexer; inverting
74AUP1G79GM Low-power D-type flip-flop; positive-edge trigger
74LVC1G38GM 2-input NAND gate; open drain
74AUP2G04GM Low-power dual inverter
74LVC1G04GM Single inverter
74AUP1T45GM Low-power dual supply translating transceiver; 3-state
74LVC2GU04GM Dual unbuffered inverter
74LVC1G17GM Single Schmitt trigger buffer
74AUP1G38GM Low-power 2-input NAND gate (open drain)
74AHCT1G04GM Inverter
XS3A1T5157GM Low-ohmic single-pole double-throw analog switch
74LVC1G125GM-Q100 Bus buffer/line driver; 3-state
74LVC1G16GM Single buffer
74AUP1G97GM Low-power configurable multiple function gate
74AUP1G373GM Low-power D-type transparent latch; 3-state
74AUP1G32GM Low-power 2-input OR-gate
74LVC1G08GM-Q100 Single 2-input AND gate
74LVC1G08GM Single 2-input AND gate
74CBTLV1G125GM Single bus switch
74AHC1G125GM Bus buffer/line driver; 3-state
74AHC1G126GM Bus buffer/line driver; 3-state
74LVC1G97GM Low-power configurable multiple function gate
74LVC1G00GM Single 2-input NAND gate
AXP1T34GM Dual supply translating buffer
74AVC1T45GM-Q100 Dual-supply voltage level translator/transceiver; 3-state
74AUP1G157GM Low-power 2-input multiplexer
74AUP1G332GM Low-power 3-input OR-gate
74LVC1G11GM Single 3-input AND gate
74AUP1G34GM Low-power buffer
74AHCT1G125GM Bus buffer/line driver; 3-state
74LVC1G32GM Single 2-input OR gate
74AUP2G3407GM Low-power single buffer; single buffer with open-drain
74LVC1G384GM Bilateral switch
XC7SET125GM Bus buffer/line driver; 3-state

Automotive qualified products (AEC-Q100/Q101)

Type number Description Quick access
PRTR5V0U2F Ultra low capacitance double rail-to-rail ESD protection
74LVC1G3157GM-Q100 10 Ω single-pole double-throw analog switch
74AUP1G08GM-Q100 Low-power 2-input AND gate
74AUP1T34GM-Q100 Low-power dual supply translating buffer
PESD3V3S4UF Unidirectional quadruple ESD protection diode arrays
74LVC2GU04GM-Q100 Dual unbuffered inverter
74LVC2G34GM-Q100 Dual buffer gate
PESD5V0S4UF Unidirectional quadruple ESD protection diode arrays
74LVC1G14GM-Q100 Single Schmitt trigger inverter
74AUP1G32GM-Q100 Low-power 2-input OR-gate
74AUP2GU04GM-Q100 Low-power dual unbuffered inverter
74AUP1G157GM-Q100 Low-power 2-input multiplexer
74LVC1G32GM-Q100 Single 2-input OR gate
PESD5V0L5UF Low capacitance unidirectional fivefold ESD protection diode arrays
74LVC1G17GM-Q100 Single Schmitt trigger buffer
PESD5V0L4UF Low capacitance unidirectional quadruple ESD protection diode arrays
PESD5V0U4BF Ultra low capacitance bidirectional quadruple ESD protection array
PESD3V3L5UF Low capacitance unidirectional fivefold ESD protection diode array
PESD3V3L4UF Low capacitance unidirectional quadruple ESD protection diode arrays
74AUP1G125GM-Q100 Low-power buffer/line driver; 3-state
74LVC2G14GM-Q100 Dual inverting Schmitt trigger with 5 V tolerant input
74LVC1T45GM-Q100 Dual supply translating transceiver; 3-state
74LVC1G125GM-Q100 Bus buffer/line driver; 3-state
74LVC1G08GM-Q100 Single 2-input AND gate
74AVC1T45GM-Q100 Dual-supply voltage level translator/transceiver; 3-state
PESD5V0U5BF Ultra low capacitance bidirectional fivefold ESD protection array

ESD protection, TVS, filtering and signal conditioning

Type number Description Quick access
PRTR5V0U2F Ultra low capacitance double rail-to-rail ESD protection
PESD3V3S4UF Unidirectional quadruple ESD protection diode arrays
PESD5V0S4UF Unidirectional quadruple ESD protection diode arrays
PESD5V0L5UF Low capacitance unidirectional fivefold ESD protection diode arrays
PESD5V0L4UF Low capacitance unidirectional quadruple ESD protection diode arrays
PESD5V0U4BF Ultra low capacitance bidirectional quadruple ESD protection array
PESD3V3L5UF Low capacitance unidirectional fivefold ESD protection diode array
PESD3V3L4UF Low capacitance unidirectional quadruple ESD protection diode arrays
PESD5V0U5BF Ultra low capacitance bidirectional fivefold ESD protection array