×

74AUP1G79GM

Low-power D-type flip-flop; positive-edge trigger

The 74AUP1G79 is a single positive-edge triggered D-type flip-flop. Data at the D-input that meets the set-up and hold time requirements on the LOW-to-HIGH clock transition will be stored in the flip-flop and appear at the Q output.. Schmitt-trigger action at all inputs makes the circuit tolerant of slower input rise and fall times. This device ensures very low static and dynamic power consumption across the entire VCC range from 0.8 V to 3.6 V. This device is fully specified for partial power down applications using IOFF. The IOFF circuitry disables the output, preventing the potentially damaging backflow current through the device when it is powered down.

Features and benefits

  • Wide supply voltage range from 0.8 V to 3.6 V

  • CMOS low power dissipation
  • High noise immunity

  • Complies with JEDEC standards:

    • JESD8-12 (0.8 V to 1.3 V)

    • JESD8-11 (0.9 V to 1.65 V)

    • JESD8-7 (1.2 V to 1.95 V)

    • JESD8-5 (1.8 V to 2.7 V)

    • JESD8-C (2.7 V to 3.6 V)

  • Low static power consumption; ICC = 0.9 μA (maximum)

  • Latch-up performance exceeds 100 mA per JESD 78 Class II

  • Overvoltage tolerant inputs to 3.6 V

  • Low noise overshoot and undershoot < 10 % of VCC

  • IOFF circuitry provides partial power-down mode operation

  • ESD protection:

    • HBM: ANSI/ESDA/JEDEC JS-001 class 3A exceeds 5000 V

    • CDM: ANSI/ESDA/JEDEC JS-002 class C3 exceeds 1000 V

  • Multiple package options

  • Specified from -40 °C to +85 °C and -40 °C to +125 °C

Parametrics

Type number Product status VCC (V) Logic switching levels Output drive capability (mA) tpd (ns) fmax (MHz) Power dissipation considerations Tamb (°C) Rth(j-a) (K/W) Ψth(j-top) (K/W) Rth(j-c) (K/W) Package name
74AUP1G79GM Production 0.8 - 3.6 CMOS ± 1.9 9.1 400 ultra low -40~125 311 7.7 157 XSON6

PCB Symbol, Footprint and 3D Model

Model Name Description

Package

Type number Orderable part number, (Ordering code (12NC)) Status Marking Package Package information Reflow-/Wave soldering Packing
74AUP1G79GM 74AUP1G79GM,115
(935279047115)
Active pP SOT886
XSON6
(SOT886)
SOT886 REFLOW_BG-BD-1
SOT886_115
74AUP1G79GM,132
(935279047132)
Active pP SOT886_132

Environmental information

Type number Orderable part number Chemical content RoHS RHF-indicator
74AUP1G79GM 74AUP1G79GM,115 74AUP1G79GM rohs rhf rhf
74AUP1G79GM 74AUP1G79GM,132 74AUP1G79GM rohs rhf rhf
Quality and reliability disclaimer

Documentation (16)

File name Title Type Date
74AUP1G79 Low-power D-type flip-flop; positive-edge trigger Data sheet 2023-07-24
AN10161 PicoGate Logic footprints Application note 2002-10-29
AN11052 Pin FMEA for AUP family Application note 2019-01-09
Nexperia_document_guide_MiniLogic_MicroPak_201808 MicroPak leadless logic portfolio guide Brochure 2018-09-03
SOT886 3D model for products with SOT886 package Design support 2019-10-03
aup1g79 74AUP1G79 IBIS model IBIS model 2014-12-14
Nexperia_document_leaflet_Logic_AUP_technology_portfolio_201904 Nexperia_document_leaflet_Logic_AUP_technology_portfolio_201904 Leaflet 2019-04-12
Nexperia_package_poster Nexperia package poster Leaflet 2020-05-15
DFN1410-6_SOT886_mk plastic, extremely thin small outline package; no leads; 6 terminals; 0.6 mm pitch; 1 mm x 1.45 mm x 0.5 mm body Marcom graphics 2017-01-28
XSON6_SOT886_mk plastic, extremely thin small outline package; no leads; 6 terminals; 0.6 mm pitch; 1 mm x 1.45 mm x 0.5 mm body Marcom graphics 2017-01-28
SOT886 plastic, leadless extremely thin small outline package; 6 terminals; 0.5 mm pitch; 1 mm x 1.45 mm x 0.5 mm body Package information 2022-06-01
SOT886_115 XSON6; Reel pack for SMD, 7''; Q1/T1 product orientation Packing information 2020-04-21
SOT886_132 XSON6; Reel pack for SMD, 7''; Q3/T4 product orientation Packing information 2020-04-21
74AUP1G79GM_Nexperia_Product_Reliability 74AUP1G79GM Nexperia Product Reliability Quality document 2023-05-29
REFLOW_BG-BD-1 Reflow soldering profile Reflow soldering 2021-04-06
MAR_SOT886 MAR_SOT886 Topmark Top marking 2013-06-03

Support

If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.

Models

File name Title Type Date
aup1g79 74AUP1G79 IBIS model IBIS model 2014-12-14
SOT886 3D model for products with SOT886 package Design support 2019-10-03

PCB Symbol, Footprint and 3D Model

Model Name Description

Ordering, pricing & availability

Type number Orderable part number Ordering code (12NC) Status Packing Packing Quantity Buy online
74AUP1G79GM 74AUP1G79GM,115 935279047115 Active SOT886_115 5,000 Order product
74AUP1G79GM 74AUP1G79GM,132 935279047132 Active SOT886_132 5,000 Order product

Sample

As a Nexperia customer you can order samples via our sales organization.

If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.

How does it work?

The interactive datasheets are based on the Nexperia MOSFET precision electrothermal models. With our interactive datasheets you can simply specify your own conditions interactively. Start by changing the values of the conditions. You can do this by using the sliders in the condition fields. By dragging the sliders you will see how the MOSFET will perform at the new conditions set.

Orderable parts

Type number Orderable part number Ordering code (12NC) Package Buy from distributors
74AUP1G79GM 74AUP1G79GM,115 935279047115 SOT886 Order product
74AUP1G79GM 74AUP1G79GM,132 935279047132 SOT886 Order product