Orderable parts
Type number | Orderable part number | Ordering code (12NC) | Package | Buy from distributors |
---|---|---|---|---|
PESD5V5U1BCSF | PESD5V5U1BCSFYL | 934662145315 | SOD962-2 | Order product |
Register once, drag and drop ECAD models into your CAD tool and speed up your design.
Click here for more informationUltra low clamping bidirectional ESD protection diode
Ultra low capacitance bidirectional ElectroStatic Discharge (ESD) protection diode in a DSN0603-2 (SOD962) leadless ultra small Surface-Mounted Device (SMD) package. The device is designed to protect one signal line from the damage caused by ESD and other transients.
Bidirectional ESD protection of one line
Ultra small leadless package with a height of 0.3 mm
IEC 61000-4-5 (surge); IPPM = 6.4 A (average measured)
Very low clamping voltage: VCL = 9 V max for 5.4 A, 8/20 µs pulse
Ultra low leakage current: IRM < 1 nA
ESD protection up to 20 kV
ESD and surge protection for:
very sensitive interface lines
generic interface lines
in portable electronics, communication, consumer and computing devices.
Type number | Package name | Nr of lines | Configuration | VRWM (V) | Cd [typ] (pF) | VESD IEC61000-4-2 (kV) |
---|---|---|---|---|---|---|
PESD5V5U1BCSF | DSN0603-2 | 1 | Bidirectional | 5.5 | 5.3 | 30 |
Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
---|---|---|---|---|---|---|---|
PESD5V5U1BCSF | PESD5V5U1BCSFYL (934662145315) |
Active | F3 |
DSN0603-2 (SOD962-2) |
SOD962-2 | SOD962-2_315 |
Part number | Description | Type | Quick links | Shop link |
---|---|---|---|---|
Description The NEVB21-USBC1 is an evaluation board for showcasing miniaturized ESD protection on the USB Type-C port. It features Nexperia’s new DFN0603-3 package which offers a 2-channel protection solution inside an industry standard 0201” (0603 mm) package. The DFN0603-3 footprint improves the RF behavior by less return loss through smaller solder pads.
|
Type Evaluation board
|
Quick links
|
Shop link
|
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator |
---|---|---|---|---|
PESD5V5U1BCSF | PESD5V5U1BCSFYL | PESD5V5U1BCSF |
File name | Title | Type | Date |
---|---|---|---|
PESD5V5U1BCSF | Ultra low clamping bidirectional ESD protection diode | Data sheet | 2021-03-02 |
AN11046 | Recommendations for PCB assembly of DSN0603-2 | Application note | 2021-04-12 |
AN11046 | Recommendations for PCB assembly of DSN0603-2 | Application note | 2021-04-12 |
Nexperia_document_brochure_ESD-Protection-Applications_022017 | ESD Protection Application guide | Brochure | 2018-12-21 |
SOD962-2 | 3D model for products with SOD962-2 package | Design support | 2023-02-02 |
USB_Type-C_ESD_protection_evaluation_board | USB Type-C ESD protection evaluation board | Leaflet | 2023-11-06 |
Nexperia_package_poster | Nexperia package poster | Leaflet | 2020-05-15 |
DSN0603-2_SOD962-2_mk | silicon, leadless ultra small package; 2 terminals; 0.4 mm pitch; 0.6 mm x 0.3 mm x 0.3 mm body | Marcom graphics | 2017-01-28 |
SOD962-2 | silicon, leadless ultra small package; 2 terminals; 0.4 mm pitch; 0.6 mm x 0.3 mm x 0.3 mm body | Package information | 2021-01-06 |
SOD962-2_315 | DSN0603-2 ; Reel pack for SMD, 7"; Q1/T1-Q2/T3 product orientation | Packing information | 2020-04-21 |
PESD5V5U1BCSF_Nexperia_Product_Reliability | PESD5V5U1BCSF Nexperia Product Reliability | Quality document | 2024-04-29 |
Nexperia_document_book_ESDApplicationHandbook_2018 | ESD Application Handbook - Protection concepts, testing and simulation for modern interfaces | User manual | 2018-08-29 |
UM90011 | NEVB21-USBC1 evaluation board | User manual | 2023-11-06 |
If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.
File name | Title | Type | Date |
---|---|---|---|
SOD962-2 | 3D model for products with SOD962-2 package | Design support | 2023-02-02 |
Type number | Orderable part number | Ordering code (12NC) | Status | Packing | Packing Quantity | Buy online |
---|---|---|---|---|---|---|
PESD5V5U1BCSF | PESD5V5U1BCSFYL | 934662145315 | Active | SOD962-2_315 | 9,000 | Order product |
As a Nexperia customer you can order samples via our sales organization.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.
The interactive datasheets are based on the Nexperia MOSFET precision electrothermal models. With our interactive datasheets you can simply specify your own conditions interactively. Start by changing the values of the conditions. You can do this by using the sliders in the condition fields. By dragging the sliders you will see how the MOSFET will perform at the new conditions set.