×

1PS76SB10

Schottky barrier diode

Planar Schottky barrier diode with an integrated guard ring for stress protection, encapsulated in a very small SOD323 Surface-Mounted Device (SMD) plastic package.

Features and benefits

  • Low forward voltage

  • Low capacitance

Applications

  • Ultra high-speed switching

  • Line termination

  • Voltage clamping

  • Reverse polarity protection

Parametrics

Type number Package version Package name Size (mm) VR [max] (V) IF [max] (mA) Configuration VF [max] (mV) Cd [max] (pF) @VR (V) IR [max] (µA) @VR (V) Automotive qualified
1PS76SB10 SOD323 SOD323 1.7 x 1.25 x 0.95 30 200 single 400@IF=10mA 10 1 2 25 N

Package

Type number Orderable part number, (Ordering code (12NC)) Status Marking Package Package information Reflow-/Wave soldering Packing
1PS76SB10 1PS76SB10,115
(934045390115)
Active S0 SOD323
(SOD323)
SOD323 REFLOW_BG-BD-1
WAVE_BG-BD-1
SOD323_115
1PS76SB10,135
(934045390135)
Active S0 SOD323_135
1PS76SB10Z
(934045390145)
Active S0 SOD323_145

Environmental information

Type number Orderable part number Chemical content RoHS RHF-indicator
1PS76SB10 1PS76SB10,115 1PS76SB10 rohs rhf rhf
1PS76SB10 1PS76SB10,135 1PS76SB10 rohs rhf rhf
1PS76SB10 1PS76SB10Z 1PS76SB10 rohs rhf rhf
Quality and reliability disclaimer

Documentation (14)

File name Title Type Date
1PS76SB10 Schottky barrier diode Data sheet 2022-06-30
Nexperia_document_brochure_ESD-Protection-Applications_022017 ESD Protection Application guide Brochure 2018-12-21
SOD323 3D model for products with SOD323 package Design support 2022-11-04
Nexperia_package_poster Nexperia package poster Leaflet 2020-05-15
SOD323_mk plastic, surface-mounted package; 2 leads; 1.3 mm pitch; 1.7 mm x 1.25 mm x 0.95 mm body Marcom graphics 2017-01-28
SOD323 plastic, surface-mounted package; 2 leads; 1.3 mm pitch; 1.7 mm x 1.25 mm x 0.95 mm body Package information 2022-05-27
SOD323_115 Reel pack for SMD, 7"; Q1/T1-Q2/T3 product orientation Packing information 2020-06-11
SOD323_135 Reel pack for SMD, 11"; Q1/T1-Q2/T3 product orientation Packing information 2020-06-11
SOD323_145 Reel pack for SMD, 7"; Q1/T1-Q2/T3 product orientation Packing information 2022-05-18
1PS76SB10_Nexperia_Product_Quality 1PS76SB10 Nexperia Product Quality Quality document 2019-05-20
1PS76SB10_Nexperia_Product_Reliability 1PS76SB10 Nexperia Product Reliability Quality document 2024-04-22
REFLOW_BG-BD-1 Reflow soldering profile Reflow soldering 2021-04-06
1PS76SB10 1PS76SB10 SPICE model SPICE model 2012-07-22
WAVE_BG-BD-1 Wave soldering profile Wave soldering 2021-09-08

Support

If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.

Models

File name Title Type Date
1PS76SB10 1PS76SB10 SPICE model SPICE model 2012-07-22
SOD323 3D model for products with SOD323 package Design support 2022-11-04

Ordering, pricing & availability

Type number Orderable part number Ordering code (12NC) Status Packing Packing Quantity Buy online
1PS76SB10 1PS76SB10,115 934045390115 Active SOD323_115 3,000 Order product
1PS76SB10 1PS76SB10,135 934045390135 Active SOD323_135 10,000 Order product
1PS76SB10 1PS76SB10Z 934045390145 Active SOD323_145 30,000 Order product

Sample

As a Nexperia customer you can order samples via our sales organization.

If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.

How does it work?

The interactive datasheets are based on the Nexperia MOSFET precision electrothermal models. With our interactive datasheets you can simply specify your own conditions interactively. Start by changing the values of the conditions. You can do this by using the sliders in the condition fields. By dragging the sliders you will see how the MOSFET will perform at the new conditions set.

Orderable parts

Type number Orderable part number Ordering code (12NC) Package Buy from distributors
1PS76SB10 1PS76SB10,115 934045390115 SOD323 Order product
1PS76SB10 1PS76SB10,135 934045390135 SOD323 Order product
1PS76SB10 1PS76SB10Z 934045390145 SOD323 Order product