×

SOD323

SOD323

plastic, surface-mounted package; 2 leads; 1.3 mm pitch; 1.7 mm x 1.25 mm x 0.95 mm body

Package information

Package information Package name Package description Reference Date
SOD323 SOD323 plastic, surface-mounted package; 2 leads; 1.3 mm pitch; 1.7 mm x 1.25 mm x 0.95 mm body SC-76 (EIAJ) 2006-03-16

Related documents

File name Title Type Date
Nexperia_document_brochure_ESD-Protection-Applications_022017 ESD Protection Application guide Brochure 2018-12-21
SOD323 3D model for products with SOD323 package Design support 2022-11-04
Nexperia_package_poster Nexperia package poster Leaflet 2020-05-15
SOD323_mk plastic, surface-mounted package; 2 leads; 1.3 mm pitch; 1.7 mm x 1.25 mm x 0.95 mm body Marcom graphics 2017-01-28
SOD323 plastic, surface-mounted package; 2 leads; 1.3 mm pitch; 1.7 mm x 1.25 mm x 0.95 mm body Package information 2022-05-27
SOD323_115 Reel pack for SMD, 7"; Q1/T1-Q2/T3 product orientation Packing information 2020-06-11
SOD323_135 Reel pack for SMD, 11"; Q1/T1-Q2/T3 product orientation Packing information 2020-06-11
SOD323_145 Reel pack for SMD, 7"; Q1/T1-Q2/T3 product orientation Packing information 2022-05-18
REFLOW_BG-BD-1 Reflow soldering profile Reflow soldering 2021-04-06
WAVE_BG-BD-1 Wave soldering profile Wave soldering 2021-09-08

Products in this package

Automotive qualified products (AEC-Q100/Q101)

Type number Description Quick access
BZX384-B20-Q Voltage regulator diodes
PZU4.3BA-Q Single Zener diodes
BZX384-B9V1-Q Voltage regulator diodes
PZU18BA-Q Single Zener diodes
BZX384-A56-Q Voltage regulator diodes
BZX384-B43-Q Voltage regulator diodes
BZX384-B15-Q Voltage regulator diodes
PZU12BA-Q Single Zener diodes
PZU16BA-Q Single Zener diodes
PZU27BA-Q Single Zener diodes
BZX384-B16-Q Voltage regulator diodes
SZMM3Z33VT1G Voltage regulator diodes
SZMM3Z4V7T1G Voltage regulator diodes
SZMM3Z20VT1G Voltage regulator diodes
PZU5.1BA-Q Single Zener diodes
PDZ13B-Q Single Zener diodes
BZX384-C16-Q Voltage regulator diodes
PZU6.2B2A-Q Single Zener diodes
BZX384-B22-Q Voltage regulator diodes
PZU30BA-Q Single Zener diodes
PZU4.3B2A-Q Single Zener diodes
BZX384-C4V7-Q Voltage regulator diodes
PZU3.6BA-Q Single Zener diodes
PDZ9.1B-Q Single Zener diodes
SZMM3Z6V2T1G Voltage regulator diodes
PZU3.0B2A-Q Single Zener diodes
PESD5V0U1BA-Q Low capacitance bidirectional ESD protection diode
PDZ36B-Q Single Zener diodes
BZX384-C4V3-Q Voltage regulator diodes
SZMM3Z24VT1G Voltage regulator diodes
BZX384-B3V3-Q Voltage regulator diodes
BZX384-C39-Q Voltage regulator diodes
BAS316-Q High-speed switching diode
PMEG4010CEA-Q 40 V, 1 A low VF Schottky barrier rectifier
BZX384-A33-Q Voltage regulator diodes
BZX384-B18-Q Voltage regulator diodes
BZX384-B68-Q Voltage regulator diodes
1PS76SB70-Q General-purpose Schottky diode
BZX38450-C5V6-Q Low-current voltage regulator diodes
PDZ5.1B-Q Single Zener diodes
BZX38450-C6V8-Q Low-current voltage regulator diodes
PDZ3.9B-Q Single Zener diodes
BZX384-B75-Q Voltage regulator diodes
SZMM3Z18VT1G-Q Voltage regulator diodes
BZX384-C13-Q Voltage regulator diodes
BZX38450-C5V1-Q Low-current voltage regulator diodes
PESD1IVN27A-Q ESD protection for In-vehicle networks
SZMM3Z3V9T1G Voltage regulator diodes
BZX384-A75-Q Voltage regulator diodes
PZU24BA-Q Single Zener diodes
BZX384-C2V4-Q Voltage regulator diodes
SZMM3Z36VT1G Voltage regulator diodes
PZU4.7B2A-Q Single Zener diodes
BZX384-C47-Q Voltage regulator diodes
PDZ7.5B-Q Single Zener diodes
BZX384-B7V5-Q Voltage regulator diodes
PDZ3.6B-Q Single Zener diodes
SZMM3Z2V7T1G Voltage regulator diodes
PZU11B2A-Q Single Zener diodes
PZU8.2B2A-Q Single Zener diodes
BZX384-A6V2-Q Voltage regulator diodes
BZX384-C18-Q Voltage regulator diodes
BZX384-B27-Q Voltage regulator diodes
1PS76SB21-Q 40 V, 200 mA Schottky barrier diode
PZU5.1B2A-Q Single Zener diodes
PZU15BA-Q Single Zener diodes
PMEG2005AEA-Q 20 V, 0.5 A very low VF Schottky barrier rectifier
SZMM3Z5V6T1G Voltage regulator diodes
BZX384-A39-Q Voltage regulator diodes
BZX384-A20-Q Voltage regulator diodes
BZX384-B24-Q Voltage regulator diodes
PZU15B2A-Q Single Zener diodes
BZX38450-C8V2-Q Low-current voltage regulator diodes
BZX38450-C1V8-Q Low-current voltage regulator diodes
SZMM3Z43VT1G Voltage regulator diodes
PESD5V0L1UA-Q Low capacitance unidirectional ESD protection diode
PZU13BA-Q Single Zener diodes
BZX384-B2V7-Q Voltage regulator diodes
BZX384-C3V3-Q Voltage regulator diodes
SZMM3Z30VT1G Voltage regulator diodes
PZU11BA-Q Single Zener diodes
BZX384-A62-Q Voltage regulator diodes
PZU6.8B2A-Q Single Zener diodes
PZU33BA-Q Single Zener diodes
PDZ4.7B-Q Single Zener diodes
PZU22BA-Q Single Zener diodes
BZX384-A10-Q Voltage regulator diodes
PESD5V0U1UA-Q Ultra low capacitance unidirectional ESD protection diode
BZX384-B39-Q Voltage regulator diodes
PZU5.6BA-Q Single Zener diodes
PZU2.7B2A-Q Single Zener diodes
BZX384-B8V2-Q Voltage regulator diodes
BZX384-A7V5-Q Voltage regulator diodes
PDZ15B-Q Single Zener diodes
BZX384-C51-Q Voltage regulator diodes
PESD5V0L1BA-Q Low capacitance bidirectional ESD protection diode
BZX38450-C10-Q Low-current voltage regulator diodes
PZU7.5B2A-Q Single Zener diodes
MMBZ27VUA-Q TVS device for surge protection of interface and supply lines
BZX384-C5V6-Q Voltage regulator diodes
PDZ18B-Q Single Zener diodes
SZMM3Z68VT1G Voltage regulator diodes
BZX384-C33-Q Voltage regulator diodes
BZX384-B13-Q Voltage regulator diodes
PMEG1020EA-Q 2 A ultra low VF Schottky barrier rectifier
BZX384-C24-Q Voltage regulator diodes
PMEG3010BEA-Q 1 A low VF MEGA Schottky barrier rectifier
BZX384-C5V1-Q Voltage regulator diodes
BZX384-A3V6-Q Voltage regulator diodes
BZX384-A36-Q Voltage regulator diodes
BZX384-C11-Q Voltage regulator diodes
PESD1IVN24A-Q ESD protection for in-vehicle networks
SZMM3Z3V6T1G Voltage regulator diodes
SZMM3Z62VT1G Voltage regulator diodes
SZMM3Z13VT1G Voltage regulator diodes
BZX384-A27-Q Voltage regulator diodes
BZX384-C36-Q Voltage regulator diodes
BZX384-C3V9-Q Voltage regulator diodes
SZMM3Z8V2T1G Voltage regulator diodes
SZMM3Z27VT1G Voltage regulator diodes
BZX384-C3V6-Q Voltage regulator diodes
BZX384-A11-Q Voltage regulator diodes
BZX384-B2V4-Q Voltage regulator diodes
BZX38450-C3V6-Q Low-current voltage regulator diodes
PESD24VS1UA-Q Unidirectional ESD protection diode
1PS76SB40-Q General-purpose Schottky diode
PMEG2020AEA-Q 20 V, 2 A very low VF Schottky barrier rectifier
PESD1IVN24-A ESD protection for In-vehicle networks
PZU3.9BA-Q Single Zener diodes
BZX384-A8V2-Q Voltage regulator diodes
PZU3.9B2A-Q Single Zener diodes
PDZ11B-Q Single Zener diodes
BZX384-C3V0-Q Voltage regulator diodes
BZX384-B30-Q Voltage regulator diodes
PDZ6.8B-Q Single Zener diodes
PDZ12B-Q Single Zener diodes
BZX384-B10-Q Voltage regulator diodes
BZX38450-C6V2-Q Low-current voltage regulator diodes
BAS416-Q Low-leakage switching diode
PZU4.7BA-Q Single Zener diodes
BZX384-B4V3-Q Voltage regulator diodes
PMEG4005AEA-Q Very low VF MEGA Schottky barrier rectifier
SZMM3Z7V5T1G Voltage regulator diodes
PZU3.6B2A-Q Single Zener diodes
BZX384-C12-Q Voltage regulator diodes
BZX384-A2V4-Q Voltage regulator diodes
BZX384-C43-Q Voltage regulator diodes
PDZ22B-Q Single Zener diodes
BZX384-C27-Q Voltage regulator diodes
BZX384-C8V2-Q Voltage regulator diodes
BZX384-B3V6-Q Voltage regulator diodes
BZX38450-C9V1-Q Low-current voltage regulator diodes
BZX384-A12-Q Voltage regulator diodes
SZMM3Z11VT1G Voltage regulator diodes
BAT760-Q Medium power Schottky barrier single diode
PZU3.3BA-Q Single Zener diodes
RB751V40-Q Schottky barrier diode
BZX384-C62-Q Voltage regulator diodes
BAT165A-Q 40 V, 0.75 A medium power Schottky barrier rectifier
PZU36BA-Q Single Zener diodes
BZX384-A3V0-Q Voltage regulator diodes
PDZ5.6B-Q Single Zener diodes
PESD12VS1UA-Q Unidirectional ESD protection for transient voltage suppression
BAT54HGW Schottky barrier single diode
BZX38450-C3V3-Q Low-current voltage regulator diodes
BZX384-B33-Q Voltage regulator diodes
BZX384-B5V1-Q Voltage regulator diodes
PZU24B2A-Q Single Zener diodes
BZX384-A3V9-Q Voltage regulator diodes
PZU3.0BA-Q Single Zener diodes
BZX384-C6V2-Q Voltage regulator diodes
PESD24VL1BA-Q Low capacitance bidirectional ESD protection diode in SOD323
PESD12VL1BA-Q Low capacitance bidirectional ESD protection diode
PESD1IVN27-A ESD protection for In-vehicle networks
BZX384-A47-Q Voltage regulator diodes
PDZ30B-Q Single Zener diodes
BZX384-A30-Q Voltage regulator diodes
BZX38450-C7V5-Q Low-current voltage regulator diodes
SZMM3Z51VT1G Voltage regulator diodes
BZX384-B11-Q Voltage regulator diodes
BZX384-B51-Q Voltage regulator diodes
PDZ8.2B-Q Single Zener diodes
PZU6.2BA-Q Single Zener diodes
PESD3V3U1UA Ultra low capacitance unidirectional ESD protection diodes
PZU12B2A-Q Single Zener diodes
SZMM3Z75VT1G Voltage regulator diodes
PDZ33B-Q Single Zener diodes
BZX384-C68-Q Voltage regulator diodes
PDZ2.4B-Q Single Zener diodes
SZMM3Z47VT1G Voltage regulator diodes
PDZ6.2B-Q Single Zener diodes
PZU6.8BA-Q Single Zener diodes
PDZ3.0B-Q Single Zener diodes
BZX384-C9V1-Q Voltage regulator diodes
PDZ3.3B-Q Single Zener diodes
BZX384-B62-Q Voltage regulator diodes
PDZ20B-Q Single Zener diodes
PMEG4010BEA-Q 1 A very low VF MEGA Schottky barrier rectifier
BZX384-C10-Q Voltage regulator diodes
BZX384-A16-Q Voltage regulator diodes
1PS76SB10-Q Schottky barrier single diode
PZU8.2BA-Q Single Zener diodes
PESD5V0S1UA Unidirectional ESD protection for transient voltage suppression
BZX384-C30-Q Voltage regulator diodes
BZX384-A24-Q Voltage regulator diodes
BZX38450-C3V0-Q Low-current voltage regulator diodes
PESD5V0S1BA-Q Bidirectional ESD protection diode
BZX38450-C3V9-Q Low-current voltage regulator diodes
BZX384-A43-Q Voltage regulator diodes
PDZ24B-Q Single Zener diodes
SZMM3Z39VT1G Voltage regulator diodes
SZMM3Z5V1T1G Voltage regulator diodes
PDZ16B-Q Single Zener diodes
SZMM3Z4V3T1G Voltage regulator diodes
SZMM3Z22VT1G Voltage regulator diodes
BZX384-A9V1-Q Voltage regulator diodes
BZX384-C75-Q Voltage regulator diodes
BZX384-A22-Q Voltage regulator diodes
BZX384-B12-Q Voltage regulator diodes
PESD5V0V1BA-Q Very low capacitance bidirectional ESD protection diode
BZX384-A15-Q Voltage regulator diodes
SZMM3Z56VT1G Voltage regulator diodes
PZU7.5BA-Q Single Zener diodes
BZX38450-C2V0-Q Low-current voltage regulator diodes
PMEG2010BEA-Q 1 A very low VF Schottky barrier rectifier
PMEG3005AEA-Q Very low VF Schottky barrier rectifier
BZX38450-C2V2-Q Low-current voltage regulator diodes
BZX384-C6V8-Q Voltage regulator diodes
PDZ2.7B-Q Single Zener diodes
PMEG2010EA-Q 20 V, 1 A low VF Schottky barrier diode
BZX384-B6V2-Q Voltage regulator diodes
SZMM3Z15VT1G Voltage regulator diodes
BZX384-B6V8-Q Voltage regulator diodes
BZX384-B5V6-Q Voltage regulator diodes
BZX384-B3V0-Q Voltage regulator diodes
PDZ10B-Q Single Zener diodes
BZX384-C15-Q Voltage regulator diodes
SZMM3Z6V8T1G Voltage regulator diodes
BZX384-B3V9-Q Voltage regulator diodes
BZX384-C22-Q Voltage regulator diodes
BZX384-B56-Q Voltage regulator diodes
PESD3V3L1BA-Q Low capacitance bidirectional ESD protection diode
PZU9.1BA-Q Single Zener diodes
SZMM3Z3V0T1G Voltage regulator diodes
BZX384-A13-Q Voltage regulator diodes
SZMM3Z10VT1G Voltage regulator diodes
PESD24VV1BA Bidirectional ESD protection diode
BZX384-A6V8-Q Voltage regulator diodes
SZMM3Z3V3T1G Voltage regulator diodes
PZU3.3B2A-Q Single Zener diodes
BZX384-A4V7-Q Voltage regulator diodes
BZX38450-C2V4-Q Low-current voltage regulator diodes
PZU20B2A-Q Single Zener diodes
PDZ4.3B-Q Single Zener diodes
BZX384-A18-Q Voltage regulator diodes
PZU18B2A-Q Single Zener diodes
PZU5.6B2A-Q Single Zener diodes
PZU9.1B2A-Q Single Zener diodes
BZX384-A3V3-Q Voltage regulator diodes
PZU10BA-Q Single Zener diodes
PZU13B2A-Q Single Zener diodes
BZX384-A2V7-Q Voltage regulator diodes
BZX384-B47-Q Voltage regulator diodes
BZX384-C7V5-Q Voltage regulator diodes
PZU22B2A-Q Single Zener diodes
SZMM3Z12VT1G Voltage regulator diodes
SZMM3Z2V4T1G Voltage regulator diodes
PESD15VL1BA-Q Low capacitance bidirectional ESD protection diode
BZX384-B4V7-Q Voltage regulator diodes
BZX384-A5V1-Q Voltage regulator diodes
PZU2.7BA-Q Single Zener diodes
BZX38450-C4V3-Q Low-current voltage regulator diodes
PZU10B2A-Q Single Zener diodes
BZX38450-C4V7-Q Low-current voltage regulator diodes
BZX384-A51-Q Voltage regulator diodes
BZX384-A68-Q Voltage regulator diodes
PZU20BA-Q Single Zener diodes
PESD27VV1BA Bidirectional ESD protection diode
SZMM3Z9V1T1G Voltage regulator diodes
1PS76SB17 4 V, 30 mA low capacitance Schottky barrier diode
PZU14B2A-Q Single Zener diodes
BZX384-A5V6-Q Voltage regulator diodes
BZX384-C56-Q Voltage regulator diodes
PZU16B2A-Q Single Zener diodes
BZX384-C2V7-Q Voltage regulator diodes
BZX384-A4V3-Q Voltage regulator diodes
BZX384-B36-Q Voltage regulator diodes
SZMM3Z16VT1G Voltage regulator diodes
PMEG4005CEA-Q 40 V, 0.5 A low VF Schottky barrier rectifier
BZX384-C20-Q Voltage regulator diodes
PZU2.4BA-Q Single Zener diodes
BZX38450-C2V7-Q Low-current voltage regulator diodes
BZB100A Bidirectional Zener diode
PDZ27B-Q Single Zener diodes
BAS321-Q General purpose diode
PMEG2015EA-Q 20 V, 1.5 A low VF Schottky barrier diode

Diodes

Type number Description Quick access
BZX384-B20-Q Voltage regulator diodes
BZX384-B18 Voltage regulator diodes
PZU4.3BA-Q Single Zener diodes
BZX384-B9V1-Q Voltage regulator diodes
PZU8.2B2A Single Zener diodes
PZU18BA-Q Single Zener diodes
BZX384-C3V9 Voltage regulator diodes
BAS316 High-speed switching diode
BZX384-A56-Q Voltage regulator diodes
BZX38450-C2V2 Low-current voltage regulator diodes
BZX384-B43-Q Voltage regulator diodes
BAS321 General purpose diode
PZU15BA Single Zener diodes
BZX384-B15-Q Voltage regulator diodes
BZX384-A3V3 Voltage regulator diodes
PZU12BA-Q Single Zener diodes
PZU16BA-Q Single Zener diodes
PZU27BA-Q Single Zener diodes
BZX384-B16-Q Voltage regulator diodes
BZX384-A51 Voltage regulator diodes
BZX384-C4V7 Voltage regulator diodes
PZU4.3B2A Single Zener diodes
SZMM3Z33VT1G Voltage regulator diodes
BZX384-B5V1 Voltage regulator diodes
SZMM3Z4V7T1G Voltage regulator diodes
PZU6.2BA Single Zener diodes
SZMM3Z20VT1G Voltage regulator diodes
PZU5.1BA-Q Single Zener diodes
PDZ13B-Q Single Zener diodes
BZX384-C16-Q Voltage regulator diodes
PZU6.2B2A-Q Single Zener diodes
BZX384-B22-Q Voltage regulator diodes
PZU30BA-Q Single Zener diodes
BZX384-A43 Voltage regulator diodes
PZU3.3B2A Single Zener diodes
PZU4.3B2A-Q Single Zener diodes
BZX384-C4V7-Q Voltage regulator diodes
PZU3.6BA-Q Single Zener diodes
PMEG2020AEA 20 V, 2 A very low VF Schottky barrier rectifier
PDZ9.1B-Q Single Zener diodes
SZMM3Z6V2T1G Voltage regulator diodes
PZU3.0B2A-Q Single Zener diodes
MM3Z24VT1G Voltage regulator diodes
PDZ36B-Q Single Zener diodes
BZX384-C4V3-Q Voltage regulator diodes
SZMM3Z24VT1G Voltage regulator diodes
BZX384-B3V3-Q Voltage regulator diodes
PDZ10B Single Zener diodes
PZU9.1BA Single Zener diodes
BZX384-C39-Q Voltage regulator diodes
BAS316-Q High-speed switching diode
PMEG4010CEA-Q 40 V, 1 A low VF Schottky barrier rectifier
BZX384-A33-Q Voltage regulator diodes
BZX384-B18-Q Voltage regulator diodes
BZX38450-C5V6 Low-current voltage regulator diodes
BZX384-B68-Q Voltage regulator diodes
1PS76SB70-Q General-purpose Schottky diode
BZX384-A2V7 Voltage regulator diodes
BZX38450-C5V6-Q Low-current voltage regulator diodes
PDZ5.1B-Q Single Zener diodes
BZX38450-C6V8-Q Low-current voltage regulator diodes
MM3Z5V1T1G Voltage regulator diodes
PDZ3.9B-Q Single Zener diodes
BZX384-B75-Q Voltage regulator diodes
BAS416 Low-leakage switching diode
PZU33BA Single Zener diodes
PDZ3.0B Single Zener diodes
SZMM3Z18VT1G-Q Voltage regulator diodes
BZX384-C13-Q Voltage regulator diodes
BZX384-B12 Voltage regulator diodes
BZX38450-C5V1-Q Low-current voltage regulator diodes
SZMM3Z3V9T1G Voltage regulator diodes
BZX384-A75-Q Voltage regulator diodes
PZU24BA-Q Single Zener diodes
BZX384-A22 Voltage regulator diodes
BZX384-C2V4-Q Voltage regulator diodes
SZMM3Z36VT1G Voltage regulator diodes
PZU27BA Single Zener diodes
PZU4.7B2A-Q Single Zener diodes
PDZ4.7B Single Zener diodes
BZX384-C47-Q Voltage regulator diodes
PDZ7.5B-Q Single Zener diodes
BZX384-B7V5-Q Voltage regulator diodes
MM3Z6V2T1G Voltage regulator diodes
PDZ3.6B-Q Single Zener diodes
BZX384-B27 Voltage regulator diodes
SZMM3Z2V7T1G Voltage regulator diodes
PZU11B2A-Q Single Zener diodes
BZX384-B36 Voltage regulator diodes
MM3Z4V3T1G Voltage regulator diodes
PZU8.2B2A-Q Single Zener diodes
BZX384-A6V2-Q Voltage regulator diodes
BZX384-C18-Q Voltage regulator diodes
BZX384-B27-Q Voltage regulator diodes
1PS76SB21-Q 40 V, 200 mA Schottky barrier diode
BZX38450-C2V7 Low-current voltage regulator diodes
PZU16B2A Single Zener diodes
PZU5.1B2A-Q Single Zener diodes
PZU3.3BA Single Zener diodes
PZU15BA-Q Single Zener diodes
PMEG2005AEA-Q 20 V, 0.5 A very low VF Schottky barrier rectifier
SZMM3Z5V6T1G Voltage regulator diodes
BZX384-A39-Q Voltage regulator diodes
BZX384-A20-Q Voltage regulator diodes
BZX384-B47 Voltage regulator diodes
BZX384-B10 Voltage regulator diodes
BZX384-B24-Q Voltage regulator diodes
PZU15B2A-Q Single Zener diodes
BZX38450-C8V2-Q Low-current voltage regulator diodes
BZX384-A5V1 Voltage regulator diodes
PZU2.7BA Single Zener diodes
PZU24B2A Single Zener diodes
BZX38450-C1V8-Q Low-current voltage regulator diodes
SZMM3Z43VT1G Voltage regulator diodes
BZX384-B15 Voltage regulator diodes
BZX384-A10 Voltage regulator diodes
BZX384-B2V4 Voltage regulator diodes
PZU13BA-Q Single Zener diodes
BZX384-B2V7-Q Voltage regulator diodes
BZX384-A36 Voltage regulator diodes
PZU11B2A Single Zener diodes
1PS76SB40 General-purpose Schottky diode
BZX384-C3V3-Q Voltage regulator diodes
BZX384-C20 Voltage regulator diodes
MM3Z43VT1G Voltage regulator diodes
BZX384-B33 Voltage regulator diodes
SZMM3Z30VT1G Voltage regulator diodes
BZX384-A6V8 Voltage regulator diodes
PZU11BA-Q Single Zener diodes
PZU2.7B2A Single Zener diodes
PZU4.7BA Single Zener diodes
BZX384-A4V3 Voltage regulator diodes
BZX384-A62-Q Voltage regulator diodes
PZU6.8B2A-Q Single Zener diodes
PZU33BA-Q Single Zener diodes
PDZ4.7B-Q Single Zener diodes
PZU22BA-Q Single Zener diodes
BZX384-A68 Voltage regulator diodes
BZX384-A10-Q Voltage regulator diodes
BZX384-C22 Voltage regulator diodes
BZX384-B39-Q Voltage regulator diodes
BZX384-B6V8 Voltage regulator diodes
PZU5.6BA-Q Single Zener diodes
BZX384-C27 Voltage regulator diodes
BZX384-B5V6 Voltage regulator diodes
PZU30BA Single Zener diodes
PZU36BA Single Zener diodes
MM3Z8V2T1G Voltage regulator diodes
PZU2.7B2A-Q Single Zener diodes
BZX38450-C10 Low-current voltage regulator diodes
PMEG3010BEA 1 A low VF MEGA Schottky barrier rectifier
BZX384-B8V2-Q Voltage regulator diodes
BZX384-A7V5-Q Voltage regulator diodes
PZU3.9B2A Single Zener diodes
PDZ15B-Q Single Zener diodes
BZX384-B3V9 Voltage regulator diodes
BZX384-C8V2 Voltage regulator diodes
BZX384-C51-Q Voltage regulator diodes
BZX384-A2V4 Voltage regulator diodes
MM3Z62VT1G Voltage regulator diodes
BZX38450-C10-Q Low-current voltage regulator diodes
PZU7.5B2A-Q Single Zener diodes
BZX384-C18 Voltage regulator diodes
PMEG1020EA 2 A ultra low VF Schottky barrier rectifier
PZU20BA Single Zener diodes
BZX384-C5V6-Q Voltage regulator diodes
BZX384-C6V2 Voltage regulator diodes
PDZ18B-Q Single Zener diodes
SZMM3Z68VT1G Voltage regulator diodes
MM3Z75VT1G Voltage regulator diodes
BZX384-C33-Q Voltage regulator diodes
BZX384-B13-Q Voltage regulator diodes
PMEG1020EA-Q 2 A ultra low VF Schottky barrier rectifier
PDZ24B Single Zener diodes
BZX384-C24-Q Voltage regulator diodes
PMEG3010BEA-Q 1 A low VF MEGA Schottky barrier rectifier
BZX384-C5V1-Q Voltage regulator diodes
BZX384-A3V6-Q Voltage regulator diodes
BZX384-A36-Q Voltage regulator diodes
BZX384-C12 Voltage regulator diodes
PMEG3005AEA Very low VF Schottky barrier rectifier
PDZ11B Single Zener diodes
PZU15B2A Single Zener diodes
MM3Z16VT1G Voltage regulator diodes
BZX384-A56 Voltage regulator diodes
BZX38450-C9V1 Low-current voltage regulator diodes
BZX384-B13 Voltage regulator diodes
BZX384-C11-Q Voltage regulator diodes
1PS76SB10 Schottky barrier diode
BZX384-A33 Voltage regulator diodes
PZU12B2A Single Zener diodes
SZMM3Z3V6T1G Voltage regulator diodes
BZX384-C24 Voltage regulator diodes
SZMM3Z62VT1G Voltage regulator diodes
SZMM3Z13VT1G Voltage regulator diodes
BZX384-A27-Q Voltage regulator diodes
BZX384-C36-Q Voltage regulator diodes
BZX384-C3V9-Q Voltage regulator diodes
SZMM3Z18VT1G Voltage regulator diodes
BZX384-B3V0 Voltage regulator diodes
SZMM3Z8V2T1G Voltage regulator diodes
PMEG4010BEA 40 V, 1 A very low VF Schottky barrier rectifier
SZMM3Z27VT1G Voltage regulator diodes
PZU10B2A Single Zener diodes
BZX384-B39 Voltage regulator diodes
BZX384-C3V6-Q Voltage regulator diodes
BZX384-A3V6 Voltage regulator diodes
BZX384-B9V1 Voltage regulator diodes
BZX38450-C5V1 Low-current voltage regulator diodes
BZX384-A11-Q Voltage regulator diodes
BZX38450-C4V7 Low-current voltage regulator diodes
MM3Z2V7T1G Voltage regulator diodes
MM3Z33VT1G Voltage regulator diodes
BZX384-B2V4-Q Voltage regulator diodes
BZX384-C5V1 Voltage regulator diodes
PMEG2005AEA 20 V, 0.5 A very low VF Schottky barrier rectifier
BZX38450-C3V6-Q Low-current voltage regulator diodes
1PS76SB40-Q General-purpose Schottky diode
PMEG2020AEA-Q 20 V, 2 A very low VF Schottky barrier rectifier
PZU3.6B2A Single Zener diodes
BZX38450-C4V3 Low-current voltage regulator diodes
MM3Z22VT1G Voltage regulator diodes
PZU3.9BA-Q Single Zener diodes
BZX384-A8V2-Q Voltage regulator diodes
PZU3.9B2A-Q Single Zener diodes
PDZ11B-Q Single Zener diodes
BZX384-C3V0-Q Voltage regulator diodes
BZX384-B30-Q Voltage regulator diodes
BZX384-B56 Voltage regulator diodes
MM3Z10VT1G Voltage regulator diodes
PZU13B2A Single Zener diodes
BAT760 Medium power Schottky barrier single diode
PDZ6.8B-Q Single Zener diodes
MM3Z12VT1G Voltage regulator diodes
PDZ12B-Q Single Zener diodes
BZX384-B2V7 Voltage regulator diodes
BZX384-A18 Voltage regulator diodes
BZX384-A5V6 Voltage regulator diodes
BZX384-B62 Voltage regulator diodes
BZX384-A75 Voltage regulator diodes
BZX384-B10-Q Voltage regulator diodes
BZX38450-C6V2-Q Low-current voltage regulator diodes
PDZ12B Single Zener diodes
BAS416-Q Low-leakage switching diode
PZU4.7BA-Q Single Zener diodes
PDZ4.3B Single Zener diodes
MM3Z3V0T1G Voltage regulator diodes
BZX384-B4V3-Q Voltage regulator diodes
BZX384-B20 Voltage regulator diodes
MM3Z18VT1G Voltage regulator diodes
BZX384-C6V8 Voltage regulator diodes
PDZ9.1B Single Zener diodes
BZX384-C30 Voltage regulator diodes
PZU22B2A Single Zener diodes
MM3Z36VT1G Voltage regulator diodes
PMEG4005AEA-Q Very low VF MEGA Schottky barrier rectifier
SZMM3Z7V5T1G Voltage regulator diodes
PZU3.6B2A-Q Single Zener diodes
BZX384-C12-Q Voltage regulator diodes
BZX384-A2V4-Q Voltage regulator diodes
BZX384-C43-Q Voltage regulator diodes
BZX384-B75 Voltage regulator diodes
PDZ22B-Q Single Zener diodes
BZX384-C27-Q Voltage regulator diodes
BZX384-C62 Voltage regulator diodes
BZX384-C8V2-Q Voltage regulator diodes
BZX384-B3V6-Q Voltage regulator diodes
BZX38450-C9V1-Q Low-current voltage regulator diodes
BZX384-B7V5 Voltage regulator diodes
MM3Z4V7T1G Voltage regulator diodes
BZX384-A12-Q Voltage regulator diodes
SZMM3Z11VT1G Voltage regulator diodes
BAT760-Q Medium power Schottky barrier single diode
BZX384-C4V3 Voltage regulator diodes
BZX384-A9V1 Voltage regulator diodes
PMEG4010CEA 40 V, 1 A low VF Schottky barrier rectifier
PZU3.3BA-Q Single Zener diodes
RB751V40-Q Schottky barrier diode
MM3Z2V4T1G Voltage regulator diodes
BZX384-C62-Q Voltage regulator diodes
BZX38450-C8V2 Low-current voltage regulator diodes
PDZ3.9B Single Zener diodes
BZX384-B3V3 Voltage regulator diodes
BAT165A-Q 40 V, 0.75 A medium power Schottky barrier rectifier
PDZ15B Single Zener diodes
PZU36BA-Q Single Zener diodes
BZX384-A3V0-Q Voltage regulator diodes
PDZ5.6B-Q Single Zener diodes
BAT54HGW Schottky barrier single diode
BZX38450-C3V3-Q Low-current voltage regulator diodes
BZX384-A39 Voltage regulator diodes
BZX384-B33-Q Voltage regulator diodes
BZX384-A6V2 Voltage regulator diodes
BZX384-B5V1-Q Voltage regulator diodes
PZU24B2A-Q Single Zener diodes
BZX384-C75 Voltage regulator diodes
BZX384-C7V5 Voltage regulator diodes
BZX384-A3V9-Q Voltage regulator diodes
PZU3.0BA-Q Single Zener diodes
BZX384-C6V2-Q Voltage regulator diodes
BZX384-B43 Voltage regulator diodes
MM3Z27VT1G Voltage regulator diodes
BZX384-A47-Q Voltage regulator diodes
PDZ30B-Q Single Zener diodes
1PS76SB21 40 V, 200 mA Schottky barrier diode
BZX384-A7V5 Voltage regulator diodes
PZU8.2BA Single Zener diodes
MM3Z3V3T1G Voltage regulator diodes
PZU7.5BA Single Zener diodes
BZX384-B16 Voltage regulator diodes
PDZ18B Single Zener diodes
PZU10BA Single Zener diodes
BZX384-A30-Q Voltage regulator diodes
BZX38450-C2V4 Low-current voltage regulator diodes
PZU5.1B2A Single Zener diodes
MM3Z30VT1G Voltage regulator diodes
BZX38450-C7V5-Q Low-current voltage regulator diodes
SZMM3Z51VT1G Voltage regulator diodes
MM3Z6V8T1G Voltage regulator diodes
PZU11BA Single Zener diodes
PZU22BA Single Zener diodes
BZX384-B11-Q Voltage regulator diodes
BZX384-B51-Q Voltage regulator diodes
BZX384-B68 Voltage regulator diodes
PDZ8.2B-Q Single Zener diodes
BZX384-B4V7 Voltage regulator diodes
BZX38450-C2V0 Low-current voltage regulator diodes
PZU6.2BA-Q Single Zener diodes
BZX384-C43 Voltage regulator diodes
PZU12B2A-Q Single Zener diodes
BZX384-C16 Voltage regulator diodes
BZX384-C13 Voltage regulator diodes
PDZ6.2B Single Zener diodes
PZU18BA Single Zener diodes
BZX384-A27 Voltage regulator diodes
SZMM3Z75VT1G Voltage regulator diodes
PDZ33B-Q Single Zener diodes
BZX384-C68-Q Voltage regulator diodes
BZX384-B11 Voltage regulator diodes
PZU6.8B2A Single Zener diodes
MM3Z11VT1G Voltage regulator diodes
PDZ2.4B-Q Single Zener diodes
SZMM3Z47VT1G Voltage regulator diodes
PZU9.1B2A Single Zener diodes
PZU4.3BA Single Zener diodes
PDZ6.2B-Q Single Zener diodes
PZU6.8BA-Q Single Zener diodes
BZX38450-C3V3 Low-current voltage regulator diodes
BZX384-C2V4 Voltage regulator diodes
PDZ3.0B-Q Single Zener diodes
BZX384-C9V1-Q Voltage regulator diodes
PDZ3.3B-Q Single Zener diodes
BZX384-B62-Q Voltage regulator diodes
BZX384-C3V0 Voltage regulator diodes
BZX384-A12 Voltage regulator diodes
PDZ20B-Q Single Zener diodes
BZX384-A24 Voltage regulator diodes
PMEG4010BEA-Q 1 A very low VF MEGA Schottky barrier rectifier
BZX384-C10-Q Voltage regulator diodes
PMEG4005AEA 40 V, 0.5 A very low VF Schottky barrier rectifier
BZX384-B30 Voltage regulator diodes
BZX384-A16-Q Voltage regulator diodes
1PS76SB10-Q Schottky barrier single diode
PZU8.2BA-Q Single Zener diodes
BZX384-C51 Voltage regulator diodes
BZX384-A3V9 Voltage regulator diodes
PZU6.8BA Single Zener diodes
MM3Z3V9T1G Voltage regulator diodes
PMEG4005CEA 40 V, 0.5 A low VF Schottky barrier rectifier
BZX384-C30-Q Voltage regulator diodes
PZU5.6B2A Single Zener diodes
BZX384-A24-Q Voltage regulator diodes
MM3Z3V6T1G Voltage regulator diodes
BZX384-C9V1 Voltage regulator diodes
PMEG2010EA 20 V, 1 A low VF Schottky barrier diode
MM3Z15VT1G Voltage regulator diodes
BZX38450-C3V0-Q Low-current voltage regulator diodes
PZU5.6BA Single Zener diodes
BZX38450-C3V9-Q Low-current voltage regulator diodes
BZX384-A43-Q Voltage regulator diodes
BZX38450-C6V2 Low-current voltage regulator diodes
PDZ24B-Q Single Zener diodes
BZX384-C2V7 Voltage regulator diodes
RB751V40 Schottky barrier diode
SZMM3Z39VT1G Voltage regulator diodes
SZMM3Z5V1T1G Voltage regulator diodes
PDZ16B-Q Single Zener diodes
SZMM3Z4V3T1G Voltage regulator diodes
BZX384-A15 Voltage regulator diodes
PDZ2.7B Single Zener diodes
BZX384-C33 Voltage regulator diodes
MM3Z47VT1G Voltage regulator diodes
SZMM3Z22VT1G Voltage regulator diodes
BZX38450-C7V5 Low-current voltage regulator diodes
MM3Z68VT1G Voltage regulator diodes
PDZ5.1B Single Zener diodes
BZX384-A9V1-Q Voltage regulator diodes
BZX384-C75-Q Voltage regulator diodes
PDZ7.5B Single Zener diodes
BZX384-A13 Voltage regulator diodes
BZX384-A22-Q Voltage regulator diodes
BZX384-B12-Q Voltage regulator diodes
PDZ8.2B Single Zener diodes
BZX384-B24 Voltage regulator diodes
BZX384-C3V3 Voltage regulator diodes
PZU5.1BA Single Zener diodes
BZX384-A15-Q Voltage regulator diodes
SZMM3Z56VT1G Voltage regulator diodes
BZX384-C47 Voltage regulator diodes
BZX384-B6V2 Voltage regulator diodes
PZU7.5BA-Q Single Zener diodes
BZX384-C56 Voltage regulator diodes
BZX38450-C2V0-Q Low-current voltage regulator diodes
PMEG2010BEA-Q 1 A very low VF Schottky barrier rectifier
BZX384-B3V6 Voltage regulator diodes
PMEG3005AEA-Q Very low VF Schottky barrier rectifier
PDZ6.8B Single Zener diodes
BZX38450-C2V2-Q Low-current voltage regulator diodes
BZX384-C6V8-Q Voltage regulator diodes
PDZ2.7B-Q Single Zener diodes
PMEG2010EA-Q 20 V, 1 A low VF Schottky barrier diode
BZX384-B51 Voltage regulator diodes
BZX384-B6V2-Q Voltage regulator diodes
PZU20B2A Single Zener diodes
SZMM3Z15VT1G Voltage regulator diodes
BZX384-C68 Voltage regulator diodes
PMEG2015EA 20 V, 1.5 A low VF Schottky barrier diode
PZU3.6BA Single Zener diodes
PZU18B2A Single Zener diodes
BZX384-B6V8-Q Voltage regulator diodes
PZU13BA Single Zener diodes
BZX384-B5V6-Q Voltage regulator diodes
PZU3.0B2A Single Zener diodes
BZX384-B3V0-Q Voltage regulator diodes
PDZ10B-Q Single Zener diodes
BZX384-C15-Q Voltage regulator diodes
MM3Z5V6T1G Voltage regulator diodes
MM3Z51VT1G Voltage regulator diodes
BZX384-A47 Voltage regulator diodes
BZX38450-C3V9 Low-current voltage regulator diodes
SZMM3Z6V8T1G Voltage regulator diodes
BZX384-A16 Voltage regulator diodes
1PS76SB70 General-purpose Schottky diode
BZX384-B3V9-Q Voltage regulator diodes
BZX384-C22-Q Voltage regulator diodes
BZX384-B56-Q Voltage regulator diodes
BZX38450-C6V8 Low-current voltage regulator diodes
BZX384-A30 Voltage regulator diodes
BZX384-C15 Voltage regulator diodes
PZU9.1BA-Q Single Zener diodes
BZX384-B8V2 Voltage regulator diodes
PDZ13B Single Zener diodes
BZX384-A8V2 Voltage regulator diodes
PZU14B2A Single Zener diodes
BZX384-A62 Voltage regulator diodes
SZMM3Z3V0T1G Voltage regulator diodes
BZX384-A13-Q Voltage regulator diodes
SZMM3Z10VT1G Voltage regulator diodes
PDZ2.4B Single Zener diodes
BZX384-A4V7 Voltage regulator diodes
RB751V45 General-purpose Schottky diode
BZX384-A6V8-Q Voltage regulator diodes
BZX384-B22 Voltage regulator diodes
BZX384-C36 Voltage regulator diodes
SZMM3Z3V3T1G Voltage regulator diodes
PZU24BA Single Zener diodes
PZU3.3B2A-Q Single Zener diodes
BZX384-A4V7-Q Voltage regulator diodes
BZX38450-C2V4-Q Low-current voltage regulator diodes
PZU20B2A-Q Single Zener diodes
BZX38450-C1V8 Low-current voltage regulator diodes
BZX384-C10 Voltage regulator diodes
PDZ27B Single Zener diodes
PDZ4.3B-Q Single Zener diodes
BZX384-A18-Q Voltage regulator diodes
PDZ30B Single Zener diodes
BZX38450-C3V6 Low-current voltage regulator diodes
PZU18B2A-Q Single Zener diodes
PZU7.5B2A Single Zener diodes
MM3Z39VT1G Voltage regulator diodes
PZU5.6B2A-Q Single Zener diodes
PZU9.1B2A-Q Single Zener diodes
BZX384-A3V3-Q Voltage regulator diodes
MM3Z13VT1G Voltage regulator diodes
MM3Z56VT1G Voltage regulator diodes
PZU10BA-Q Single Zener diodes
PZU13B2A-Q Single Zener diodes
BZX38450-C3V0 Low-current voltage regulator diodes
BZX384-A2V7-Q Voltage regulator diodes
BZX384-B47-Q Voltage regulator diodes
BZX384-C7V5-Q Voltage regulator diodes
BZX384-C5V6 Voltage regulator diodes
PZU22B2A-Q Single Zener diodes
SZMM3Z12VT1G Voltage regulator diodes
SZMM3Z2V4T1G Voltage regulator diodes
BZX384-C39 Voltage regulator diodes
PZU16BA Single Zener diodes
BZX384-B4V7-Q Voltage regulator diodes
BZX384-A5V1-Q Voltage regulator diodes
PZU2.7BA-Q Single Zener diodes
BZX38450-C4V3-Q Low-current voltage regulator diodes
PZU3.0BA Single Zener diodes
PZU4.7B2A Single Zener diodes
PZU10B2A-Q Single Zener diodes
PDZ3.3B Single Zener diodes
BZX38450-C4V7-Q Low-current voltage regulator diodes
PZU3.9BA Single Zener diodes
PDZ3.6B Single Zener diodes
BZX384-A51-Q Voltage regulator diodes
BZX384-A68-Q Voltage regulator diodes
PZU20BA-Q Single Zener diodes
PDZ22B Single Zener diodes
PMEG2010BEA 1 A very low VF Schottky barrier rectifier
SZMM3Z9V1T1G Voltage regulator diodes
1PS76SB17 4 V, 30 mA low capacitance Schottky barrier diode
MM3Z7V5T1G Voltage regulator diodes
PZU2.4BA Single Zener diodes
BZX384-A3V0 Voltage regulator diodes
PDZ20B Single Zener diodes
PZU14B2A-Q Single Zener diodes
PDZ33B Single Zener diodes
BZX384-A5V6-Q Voltage regulator diodes
PDZ36B Single Zener diodes
BZX384-C56-Q Voltage regulator diodes
PZU16B2A-Q Single Zener diodes
MM3Z9V1T1G Voltage regulator diodes
MM3Z20VT1G Voltage regulator diodes
BZX384-C2V7-Q Voltage regulator diodes
BAT165A 40 V, 0.75 A medium power Schottky barrier rectifier
PDZ5.6B Single Zener diodes
BZX384-A4V3-Q Voltage regulator diodes
BZX384-A11 Voltage regulator diodes
BZX384-B36-Q Voltage regulator diodes
SZMM3Z16VT1G Voltage regulator diodes
BZX384-C3V6 Voltage regulator diodes
PMEG4005CEA-Q 40 V, 0.5 A low VF Schottky barrier rectifier
BZX384-C20-Q Voltage regulator diodes
PZU2.4BA-Q Single Zener diodes
PDZ16B Single Zener diodes
BZX384-C11 Voltage regulator diodes
BZX38450-C2V7-Q Low-current voltage regulator diodes
BZB100A Bidirectional Zener diode
PDZ27B-Q Single Zener diodes
BAS321-Q General purpose diode
PMEG2015EA-Q 20 V, 1.5 A low VF Schottky barrier diode
BZX384-A20 Voltage regulator diodes
PZU12BA Single Zener diodes
PZU6.2B2A Single Zener diodes
BZX384-B4V3 Voltage regulator diodes

ESD protection, TVS, filtering and signal conditioning

Type number Description Quick access
PESD12VS1UA Unidirectional ESD protection for transient voltage suppression
PESD5V0U1BA-Q Low capacitance bidirectional ESD protection diode
PESD5V0L1UA Low capacitance unidirectional ESD protection diode
PESD1IVN27A-Q ESD protection for In-vehicle networks
PESD5V0V1BA Very low capacitance bidirectional ESD protection diode
PESD5V0L1UA-Q Low capacitance unidirectional ESD protection diode
PESD5V0U1UA-Q Ultra low capacitance unidirectional ESD protection diode
PESD5V0L1BA-Q Low capacitance bidirectional ESD protection diode
MMBZ27VUA-Q TVS device for surge protection of interface and supply lines
PESD1IVN24A-Q ESD protection for in-vehicle networks
PESD24VS1UA-Q Unidirectional ESD protection diode
PESD1IVN24-A ESD protection for In-vehicle networks
PESD5V0S1BA Bidirectional ESD protection diode
PESD12VL1BA Low capacitance bidirectional ESD protection diode
PESD24VS1UA Unidirectional ESD protection diode
PESD12VS1UA-Q Unidirectional ESD protection for transient voltage suppression
PESD3V3L1BA Low capacitance bidirectional ESD protection diode
PESD24VL1BA-Q Low capacitance bidirectional ESD protection diode in SOD323
PESD12VL1BA-Q Low capacitance bidirectional ESD protection diode
PESD1IVN27-A ESD protection for In-vehicle networks
PESD3V3U1UA Ultra low capacitance unidirectional ESD protection diodes
PESD5V0S1UA Unidirectional ESD protection for transient voltage suppression
PESD5V0S1BA-Q Bidirectional ESD protection diode
PESD5V0V1BA-Q Very low capacitance bidirectional ESD protection diode
PESD5V0U1BA Low capacitance bidirectional ESD protection diode
MMBZ27VU-A TVS device for surge protection of interface and supply lines
PESD3V3L1BA-Q Low capacitance bidirectional ESD protection diode
PESD15VL1BA Low capacitance bidirectional ESD protection diode
PESD24VV1BA Bidirectional ESD protection diode
PESD15VL1BA-Q Low capacitance bidirectional ESD protection diode
PESD27VV1BA Bidirectional ESD protection diode
PESD5V0U1UA Ultra low capacitance unidirectional ESD protection diode