Orderable parts
Type number | Orderable part number | Ordering code (12NC) | Package | Buy from distributors |
---|---|---|---|---|
BAS416 | BAS416,115 | 934057494115 | SOD323 | Order product |
BAS416 | BAS416Z | 934057494145 | SOD323 | Order product |
Register once, drag and drop ECAD models into your CAD tool and speed up your design.
Click here for more informationLow-leakage switching diode
Epitaxial, medium-speed switching diode with a low-leakage current encapsulated in a small SOD323 SMD plastic package.
Plastic SMD package
Low-leakage current: typ. 3 pA
Switching time: typ. 0.8 us
Continuous reverse voltage: max. 75 V
Repetitive peak reverse voltage: max. 85 V
Repetitive peak forward current: max. 500 mA
AEC-Q101 qualified
Low-leakage current applications in surface mounted circuits
Type number | Package version | Package name | Size (mm) | VR [max] (V) | IFSM [max] (A) | VF [max] (mV) | IR [max] (nA) | IFRM (mA) | Configuration | trr [max] (ns) | IF [max] (mA) | Cd [max] (pF) | Automotive qualified |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
BAS416 | SOD323 | SOD323 | 1.7 x 1.25 x 0.95 | 75 | 4 | 1000@IF=10mA | 5@VR=75V | 500 | single | 3000 | 200 | 2 | N |
Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
---|---|---|---|---|---|---|---|
BAS416 | BAS416,115 (934057494115) |
Active | D4 |
(SOD323) |
SOD323 |
REFLOW_BG-BD-1
WAVE_BG-BD-1 |
SOD323_115 |
BAS416Z (934057494145) |
Active | D4 | SOD323_145 |
All type numbers in the table below are discontinued.
Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
---|---|---|---|---|---|---|---|
BAS416 | BAS416F (934057494135) |
Discontinued / End-of-life | D4 |
(SOD323) |
SOD323 |
REFLOW_BG-BD-1
WAVE_BG-BD-1 |
SOD323_135 |
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator |
---|---|---|---|---|
BAS416 | BAS416,115 | BAS416 | ||
BAS416 | BAS416Z | BAS416 |
All type numbers in the table below are discontinued.
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator |
---|---|---|---|---|
BAS416 | BAS416F | BAS416 |
File name | Title | Type | Date |
---|---|---|---|
BAS416 | Low-leakage diode | Data sheet | 2020-10-02 |
Nexperia_document_brochure_ESD-Protection-Applications_022017 | ESD Protection Application guide | Brochure | 2018-12-21 |
SOD323 | 3D model for products with SOD323 package | Design support | 2022-11-04 |
Nexperia_package_poster | Nexperia package poster | Leaflet | 2020-05-15 |
SOD323_mk | plastic, surface-mounted package; 2 leads; 1.3 mm pitch; 1.7 mm x 1.25 mm x 0.95 mm body | Marcom graphics | 2017-01-28 |
LSYMDIO | - | Other type | 1999-04-30 |
SOD323 | plastic, surface-mounted package; 2 leads; 1.3 mm pitch; 1.7 mm x 1.25 mm x 0.95 mm body | Package information | 2022-05-27 |
SOD323_115 | Reel pack for SMD, 7"; Q1/T1-Q2/T3 product orientation | Packing information | 2020-06-11 |
SOD323_145 | Reel pack for SMD, 7"; Q1/T1-Q2/T3 product orientation | Packing information | 2022-05-18 |
BAS416_Nexperia_Product_Quality | BAS416 Nexperia Product Quality | Quality document | 2019-05-20 |
BAS416_Nexperia_Product_Reliability | BAS416 Nexperia Product Reliability | Quality document | 2024-04-22 |
REFLOW_BG-BD-1 | Reflow soldering profile | Reflow soldering | 2021-04-06 |
BAS416 | BAS416 SPICE model | SPICE model | 2024-02-20 |
WAVE_BG-BD-1 | Wave soldering profile | Wave soldering | 2021-09-08 |
If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.
Type number | Orderable part number | Ordering code (12NC) | Status | Packing | Packing Quantity | Buy online |
---|---|---|---|---|---|---|
BAS416 | BAS416,115 | 934057494115 | Active | SOD323_115 | 3,000 | Order product |
BAS416 | BAS416Z | 934057494145 | Active | SOD323_145 | 30,000 | Order product |
BAS416 | BAS416F | 934057494135 | Discontinued / End-of-life | SOD323_135 | 10,000 | Order product |
As a Nexperia customer you can order samples via our sales organization.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.
The interactive datasheets are based on the Nexperia MOSFET precision electrothermal models. With our interactive datasheets you can simply specify your own conditions interactively. Start by changing the values of the conditions. You can do this by using the sliders in the condition fields. By dragging the sliders you will see how the MOSFET will perform at the new conditions set.