×

PESD3V3L1BA

Low capacitance bidirectional ESD protection diode

Bidirectional ElectroStatic Discharge (ESD) protection diode in a very small SOD323 (SC-76) SMD plastic package designed to protect one signal line from the damage caused by ESD and other transients.

Features and benefits

  • Bidirectional ESD protection of one line

  • Max. peak pulse power: Pppm = 500 W

  • Low clamping voltage: VCL = 26 V

  • Ultra low leakage current: IRM = 0.09 μA

  • ESD protection up to 30 kV

  • IEC 61000-4-2, level 4 (ESD)

  • IEC 61000-4-5 (surge); IPPM = 18 A

  • Very small SMD plastic package

Applications

  • Computers and peripherals

  • Communication systems

  • Audio and video equipment

  • Data lines

Parametrics

Type number Package name Nr of lines Configuration VRWM (V) Cd [typ] (pF) VESD IEC61000-4-2 (kV)
PESD3V3L1BA SOD323 1 Bidirectional 3.3 101 30

Package

Type number Orderable part number, (Ordering code (12NC)) Status Marking Package Package information Reflow-/Wave soldering Packing
PESD3V3L1BA PESD3V3L1BA,115
(934058419115)
Active AB SOD323
(SOD323)
SOD323 REFLOW_BG-BD-1
WAVE_BG-BD-1
SOD323_115
PESD3V3L1BAF
(934058419135)
Active AB SOD323_135
PESD3V3L1BAZ
(934058419145)
Active AB SOD323_145

Environmental information

Type number Orderable part number Chemical content RoHS RHF-indicator
PESD3V3L1BA PESD3V3L1BA,115 PESD3V3L1BA rohs rhf rhf
PESD3V3L1BA PESD3V3L1BAF PESD3V3L1BA rohs rhf rhf
PESD3V3L1BA PESD3V3L1BAZ PESD3V3L1BA rohs rhf rhf
Quality and reliability disclaimer

Documentation (14)

File name Title Type Date
PESD3V3L1BA Low capacitance bidirectional ESD protection diode Data sheet 2023-04-11
Nexperia_document_brochure_ESD-Protection-Applications_022017 ESD Protection Application guide Brochure 2018-12-21
SOD323 3D model for products with SOD323 package Design support 2022-11-04
Nexperia_package_poster Nexperia package poster Leaflet 2020-05-15
SOD323_mk plastic, surface-mounted package; 2 leads; 1.3 mm pitch; 1.7 mm x 1.25 mm x 0.95 mm body Marcom graphics 2017-01-28
SOD323 plastic, surface-mounted package; 2 leads; 1.3 mm pitch; 1.7 mm x 1.25 mm x 0.95 mm body Package information 2022-05-27
SOD323_115 Reel pack for SMD, 7"; Q1/T1-Q2/T3 product orientation Packing information 2020-06-11
SOD323_135 Reel pack for SMD, 11"; Q1/T1-Q2/T3 product orientation Packing information 2020-06-11
SOD323_145 Reel pack for SMD, 7"; Q1/T1-Q2/T3 product orientation Packing information 2022-05-18
PESD3V3L1BA_Nexperia_Product_Quality PESD3V3L1BA Nexperia Product Quality Quality document 2019-05-20
PESD3V3L1BA_Nexperia_Product_Reliability PESD3V3L1BA Nexperia Product Reliability Quality document 2024-04-29
REFLOW_BG-BD-1 Reflow soldering profile Reflow soldering 2021-04-06
PESD3V3L1BA PESD3V3L1BA SPICE model SPICE model 2024-02-20
WAVE_BG-BD-1 Wave soldering profile Wave soldering 2021-09-08

Support

If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.

Models

File name Title Type Date
PESD3V3L1BA PESD3V3L1BA SPICE model SPICE model 2024-02-20
SOD323 3D model for products with SOD323 package Design support 2022-11-04

Ordering, pricing & availability

Type number Orderable part number Ordering code (12NC) Status Packing Packing Quantity Buy online
PESD3V3L1BA PESD3V3L1BA,115 934058419115 Active SOD323_115 3,000 Order product
PESD3V3L1BA PESD3V3L1BAF 934058419135 Active SOD323_135 10,000 Order product
PESD3V3L1BA PESD3V3L1BAZ 934058419145 Active SOD323_145 30,000 Order product

Sample

As a Nexperia customer you can order samples via our sales organization.

If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.

How does it work?

The interactive datasheets are based on the Nexperia MOSFET precision electrothermal models. With our interactive datasheets you can simply specify your own conditions interactively. Start by changing the values of the conditions. You can do this by using the sliders in the condition fields. By dragging the sliders you will see how the MOSFET will perform at the new conditions set.

Orderable parts

Type number Orderable part number Ordering code (12NC) Package Buy from distributors
PESD3V3L1BA PESD3V3L1BA,115 934058419115 SOD323 Order product
PESD3V3L1BA PESD3V3L1BAF 934058419135 SOD323 Order product
PESD3V3L1BA PESD3V3L1BAZ 934058419145 SOD323 Order product