Orderable parts
Type number | Orderable part number | Ordering code (12NC) | Package | Buy from distributors |
---|---|---|---|---|
PMEG2005AEA | PMEG2005AEA,115 | 934057738115 | SOD323 | Order product |
PMEG2005AEA | PMEG2005AEAF | 934057738135 | SOD323 | Order product |
Register once, drag and drop ECAD models into your CAD tool and speed up your design.
Click here for more information20 V, 0.5 A very low VF Schottky barrier rectifier
Schottky barrier rectifier with an integrated guard ring for stress protection, encapsulated in a SOD323 (SC-76) very small Surface-Mounted Device (SMD) plastic package.
Very low forward voltage
High surge current
Very small plastic SMD package
Low voltage rectification
High efficiency DC/DC conversion
Voltage clamping
Inverse polarity protection
Low power consumption applications
Type number | Package version | Package name | Size (mm) | VR [max] (V) | IF [max] (A) | Number of functions | Configuration | VF [typ] @25 C (mV) | VF [max] @25 C (mV) | IR [typ] @25 C (µA) | IR [max] @25 C (µA) | Cd [max] (pF) | Automotive qualified |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
PMEG2005AEA | SOD323 | SOD323 | 1.7 x 1.25 x 0.95 | 20 | 0.5 | single | single | 355 | 390 | 40 | 200 | 80 | N |
Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
---|---|---|---|---|---|---|---|
PMEG2005AEA | PMEG2005AEA,115 (934057738115) |
Active | E5 |
(SOD323) |
SOD323 |
REFLOW_BG-BD-1
WAVE_BG-BD-1 |
SOD323_115 |
PMEG2005AEAF (934057738135) |
Active | E5 | SOD323_135 |
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator |
---|---|---|---|---|
PMEG2005AEA | PMEG2005AEA,115 | PMEG2005AEA | ||
PMEG2005AEA | PMEG2005AEAF | PMEG2005AEA |
File name | Title | Type | Date |
---|---|---|---|
PMEG2005AEA | 20 V, 0.5 A very low VF Schottky barrier rectifier | Data sheet | 2023-01-02 |
Nexperia_document_brochure_ESD-Protection-Applications_022017 | ESD Protection Application guide | Brochure | 2018-12-21 |
SOD323 | 3D model for products with SOD323 package | Design support | 2022-11-04 |
Nexperia_package_poster | Nexperia package poster | Leaflet | 2020-05-15 |
SOD323_mk | plastic, surface-mounted package; 2 leads; 1.3 mm pitch; 1.7 mm x 1.25 mm x 0.95 mm body | Marcom graphics | 2017-01-28 |
SOD323 | plastic, surface-mounted package; 2 leads; 1.3 mm pitch; 1.7 mm x 1.25 mm x 0.95 mm body | Package information | 2022-05-27 |
SOD323_115 | Reel pack for SMD, 7"; Q1/T1-Q2/T3 product orientation | Packing information | 2020-06-11 |
SOD323_135 | Reel pack for SMD, 11"; Q1/T1-Q2/T3 product orientation | Packing information | 2020-06-11 |
PMEG2005AEA_Nexperia_Product_Quality | PMEG2005AEA Nexperia Product Quality | Quality document | 2019-05-20 |
PMEG2005AEA_Nexperia_Product_Reliability | PMEG2005AEA Nexperia Product Reliability | Quality document | 2024-04-23 |
REFLOW_BG-BD-1 | Reflow soldering profile | Reflow soldering | 2021-04-06 |
PMEG2005AEA | PMEG2005AEA SPICE model | SPICE model | 2012-07-22 |
PMEG2005AEA | PMEG2005AEA SPICE model | SPICE model | 2024-02-20 |
WAVE_BG-BD-1 | Wave soldering profile | Wave soldering | 2021-09-08 |
If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.
File name | Title | Type | Date |
---|---|---|---|
PMEG2005AEA | PMEG2005AEA SPICE model | SPICE model | 2012-07-22 |
PMEG2005AEA | PMEG2005AEA SPICE model | SPICE model | 2024-02-20 |
SOD323 | 3D model for products with SOD323 package | Design support | 2022-11-04 |
Type number | Orderable part number | Ordering code (12NC) | Status | Packing | Packing Quantity | Buy online |
---|---|---|---|---|---|---|
PMEG2005AEA | PMEG2005AEA,115 | 934057738115 | Active | SOD323_115 | 3,000 | Order product |
PMEG2005AEA | PMEG2005AEAF | 934057738135 | Active | SOD323_135 | 10,000 | Order product |
As a Nexperia customer you can order samples via our sales organization.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.
The interactive datasheets are based on the Nexperia MOSFET precision electrothermal models. With our interactive datasheets you can simply specify your own conditions interactively. Start by changing the values of the conditions. You can do this by using the sliders in the condition fields. By dragging the sliders you will see how the MOSFET will perform at the new conditions set.