Orderable parts
Type number | Orderable part number | Ordering code (12NC) | Package | Buy from distributors |
---|---|---|---|---|
PESD24VS1UA | PESD24VS1UA,115 | 934065353115 | SOD323 | Order product |
Register once, drag and drop ECAD models into your CAD tool and speed up your design.
Click here for more informationUnidirectional ESD protection diode
Unidirectional ElectroStatic Discharge (ESD) protection diode in a SOD323 (SC-76) very small Surface-Mounted Device (SMD) plastic package designed to protect one signal line from the damage caused by ESD and other transients.
Unidirectional ESD protection of one line
Max. peak pulse power: PPP = 160W
Ultra low leakage current: IRM = 1 nA
ESD protection up to 23 kV
IEC 61000-4-2, level 4 (ESD)
IEC 61000-4-5 (surge); IPP = 3 A
Computers and peripherals
Communication systems
Audio and video equipment
Data lines
Type number | Package name | Nr of lines | Configuration | VRWM (V) | Cd [typ] (pF) | VESD IEC61000-4-2 (kV) |
---|---|---|---|---|---|---|
PESD24VS1UA | SOD323 | 1 | Unidirectional | 24 | 23 | 23 |
Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
---|---|---|---|---|---|---|---|
PESD24VS1UA | PESD24VS1UA,115 (934065353115) |
Active | 2E |
(SOD323) |
SOD323 |
REFLOW_BG-BD-1
WAVE_BG-BD-1 |
SOD323_115 |
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator |
---|---|---|---|---|
PESD24VS1UA | PESD24VS1UA,115 | PESD24VS1UA |
File name | Title | Type | Date |
---|---|---|---|
PESD24VS1UA | Unidirectional ESD protection diode | Data sheet | 2023-04-17 |
Nexperia_document_brochure_ESD-Protection-Applications_022017 | ESD Protection Application guide | Brochure | 2018-12-21 |
SOD323 | 3D model for products with SOD323 package | Design support | 2022-11-04 |
Nexperia_package_poster | Nexperia package poster | Leaflet | 2020-05-15 |
SOD323_mk | plastic, surface-mounted package; 2 leads; 1.3 mm pitch; 1.7 mm x 1.25 mm x 0.95 mm body | Marcom graphics | 2017-01-28 |
SOD323 | plastic, surface-mounted package; 2 leads; 1.3 mm pitch; 1.7 mm x 1.25 mm x 0.95 mm body | Package information | 2022-05-27 |
SOD323_115 | Reel pack for SMD, 7"; Q1/T1-Q2/T3 product orientation | Packing information | 2020-06-11 |
PESD24VS1UA_Nexperia_Product_Quality | PESD24VS1UA Nexperia Product Quality | Quality document | 2019-05-20 |
PESD24VS1UA_Nexperia_Product_Reliability | PESD24VS1UA Nexperia Product Reliability | Quality document | 2024-04-29 |
REFLOW_BG-BD-1 | Reflow soldering profile | Reflow soldering | 2021-04-06 |
PESD24VS1UA | PESD24VS1UA SPICE model | SPICE model | 2024-02-20 |
WAVE_BG-BD-1 | Wave soldering profile | Wave soldering | 2021-09-08 |
If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.
File name | Title | Type | Date |
---|---|---|---|
PESD24VS1UA | PESD24VS1UA SPICE model | SPICE model | 2024-02-20 |
SOD323 | 3D model for products with SOD323 package | Design support | 2022-11-04 |
Type number | Orderable part number | Ordering code (12NC) | Status | Packing | Packing Quantity | Buy online |
---|---|---|---|---|---|---|
PESD24VS1UA | PESD24VS1UA,115 | 934065353115 | Active | SOD323_115 | 3,000 | Order product |
As a Nexperia customer you can order samples via our sales organization.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.
The interactive datasheets are based on the Nexperia MOSFET precision electrothermal models. With our interactive datasheets you can simply specify your own conditions interactively. Start by changing the values of the conditions. You can do this by using the sliders in the condition fields. By dragging the sliders you will see how the MOSFET will perform at the new conditions set.