×

BAS316

High-speed switching diode

High-speed switching diode, encapsulated in a small SOD323 (SC-76) Surface-Mounted Device (SMD) plastic package.

Features and benefits

  • High switching speed: trr ≤ 4 ns

  • Low capacitance

  • Low leakage current

  • Reverse voltage: VR ≤ 100 V

  • Repetitive peak reverse voltage: VRRM ≤ 100 V

Applications

  • High-speed switching

  • General-purpose switching

Parametrics

Type number Package version Package name Size (mm) VR [max] (V) IFSM [max] (A) VF [max] (mV) IR [max] (nA) IFRM (mA) Configuration trr [max] (ns) IF [max] (mA) Cd [max] (pF) Automotive qualified
BAS316 SOD323 SOD323 1.7 x 1.25 x 0.95 100 4 1000@IF=50mA 500@VR=80V 500 single 4 250 1.5 N

Package

Type number Orderable part number, (Ordering code (12NC)) Status Marking Package Package information Reflow-/Wave soldering Packing
BAS316 BAS316,115
(934054945115)
Active A6 SOD323
(SOD323)
SOD323 REFLOW_BG-BD-1
WAVE_BG-BD-1
SOD323_115
BAS316,135
(934054945135)
Active A6 SOD323_135
BAS316Z
(934054945145)
Active A6 SOD323_145
BAS316/DG,115
(934061934115)
Active KN SOD323_115

Boards

Part number Description Type Quick links Shop link
Description
NXP's ASLx500SHN and ASLx41xSHN Evaluation Board is designed to drive six LED strings with 150 mA to 1.6 A and 2 V to 60 V LED string voltage. Among the numerous Nexperia products on-board in the boost converter stage are 80 V MOSFETs in LFPAK56 and 100 V Schottky Rectifiers. The buck converter incorporates 80 V DFN2020 MOSFETs and 54 V TVS diodes.
Type
Reference design
Quick links
Shop link

Environmental information

Type number Orderable part number Chemical content RoHS RHF-indicator
BAS316 BAS316,115 BAS316 rohs rhf rhf
BAS316 BAS316,135 BAS316 rohs rhf rhf
BAS316 BAS316Z BAS316 rohs rhf rhf
BAS316 BAS316/DG,115 BAS316 rohs rhf rhf
Quality and reliability disclaimer

Documentation (16)

File name Title Type Date
BAS316 High-speed switching diode Data sheet 2022-06-30
Nexperia_document_brochure_ESD-Protection-Applications_022017 ESD Protection Application guide Brochure 2018-12-21
SOD323 3D model for products with SOD323 package Design support 2022-11-04
Nexperia_package_poster Nexperia package poster Leaflet 2020-05-15
SOD323_mk plastic, surface-mounted package; 2 leads; 1.3 mm pitch; 1.7 mm x 1.25 mm x 0.95 mm body Marcom graphics 2017-01-28
LSYMDIO - Other type 1999-04-30
SOD323 plastic, surface-mounted package; 2 leads; 1.3 mm pitch; 1.7 mm x 1.25 mm x 0.95 mm body Package information 2022-05-27
SOD323_115 Reel pack for SMD, 7"; Q1/T1-Q2/T3 product orientation Packing information 2020-06-11
SOD323_135 Reel pack for SMD, 11"; Q1/T1-Q2/T3 product orientation Packing information 2020-06-11
SOD323_145 Reel pack for SMD, 7"; Q1/T1-Q2/T3 product orientation Packing information 2022-05-18
SOD323_115 Reel pack for SMD, 7"; Q1/T1-Q2/T3 product orientation Packing information 2020-06-11
BAS316_Nexperia_Product_Quality BAS316 Nexperia Product Quality Quality document 2019-05-20
BAS316_Nexperia_Product_Reliability BAS316 Nexperia Product Reliability Quality document 2024-04-22
REFLOW_BG-BD-1 Reflow soldering profile Reflow soldering 2021-04-06
BAS316 BAS316 SPICE model SPICE model 2024-02-20
WAVE_BG-BD-1 Wave soldering profile Wave soldering 2021-09-08

Support

If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.

Models

File name Title Type Date
BAS316 BAS316 SPICE model SPICE model 2024-02-20
SOD323 3D model for products with SOD323 package Design support 2022-11-04

Ordering, pricing & availability

Type number Orderable part number Ordering code (12NC) Status Packing Packing Quantity Buy online
BAS316 BAS316,115 934054945115 Active SOD323_115 3,000 Order product
BAS316 BAS316,135 934054945135 Active SOD323_135 10,000 Order product
BAS316 BAS316Z 934054945145 Active SOD323_145 30,000 Order product
BAS316 BAS316/DG,115 934061934115 Active SOD323_115 3,000 Order product

Sample

As a Nexperia customer you can order samples via our sales organization.

If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.

How does it work?

The interactive datasheets are based on the Nexperia MOSFET precision electrothermal models. With our interactive datasheets you can simply specify your own conditions interactively. Start by changing the values of the conditions. You can do this by using the sliders in the condition fields. By dragging the sliders you will see how the MOSFET will perform at the new conditions set.

Orderable parts

Type number Orderable part number Ordering code (12NC) Package Buy from distributors
BAS316 BAS316,115 934054945115 SOD323 Order product
BAS316 BAS316,135 934054945135 SOD323 Order product
BAS316 BAS316Z 934054945145 SOD323 Order product
BAS316 BAS316/DG,115 934061934115 SOD323 Order product