×

74ALVCH16823DGG

18-bit bus-interface D-type flip-flop with reset and enable; 3-state

The 74ALVCH16823 is a 18-bit edge-triggered flip-flop featuring separate D-type inputs for each flip-flop and 3-state outputs for bus oriented applications. Incorporates bushold data inputs which eliminate the need for external pull-up resistors to hold unused inputs. The 74ALVCH16823 consists of two sections of nine edge-triggered flip-flops. A clock (nCP) input, an output-enable (nOE) input, a master reset (nMR) input and a clock-enable (nCE) input are provided for each total 9-bit section.

With the clock-enable (nCE) input LOW, the D-type flip-flops will store the state of their individual nDn-inputs that meet the set-up and hold time requirements on the LOW-to-HIGH nCP transition. Taking nCE HIGH disables the clock buffer, thus latching the outputs. Taking the master reset (nMR) input LOW causes all the nQn outputs to go LOW independently of the clock.

When nOE is LOW, the contents of the flip-flops are available at the outputs. When the nOE is HIGH, the outputs go to the high impedance OFF-state. Operation of the nOE input does not affect the state of flip-flops.

Active bus hold circuitry is provided to hold unused or floating data inputs at a valid logic level.

Features and benefits

  • Wide supply voltage range from 1.2 V to 3.6 V

  • CMOS low-power consumption

  • Direct interface with TTL levels

  • Current drive ± 24 mA at 3.0 V

  • MULTIBYTE flow-through standard pin-out architecture

  • Low inductance multiple VCC and GND pins for minimum noise and ground bounce

  • Output drive capability 50 Ω transmission lines at 85°C

  • All data inputs have bushold

  • Complies with JEDEC standard no. 8-1A

  • Complies with JEDEC standards:

    • JESD8-5 (2.3 V to 2.7 V)

    • JESD8B/JESD36 (2.7 V to 3.6 V)

  • ESD protection:

    • HBM ANSI/ESDA/JEDEC JS-001 exceeds 2000 V

    • CDM JESD22-C101E exceeds 1000 V

Applications

Parametrics

Type number Product status VCC (V) Logic switching levels Output drive capability (mA) tpd (ns) fmax (MHz) Power dissipation considerations Tamb (°C) Rth(j-a) (K/W) Ψth(j-top) (K/W) Package name
74ALVCH16823DGG Production 1.2 - 3.6 TTL ± 24 2.1 350 low -40~85 93 21.0 TSSOP56

Package

Type number Orderable part number, (Ordering code (12NC)) Status Marking Package Package information Reflow-/Wave soldering Packing
74ALVCH16823DGG 74ALVCH16823DGG,11
(935259030118)
Active ALVCH16823 SOT364-1
TSSOP56
(SOT364-1)
SOT364-1 SSOP-TSSOP-VSO-WAVE
SOT364-1_118

All type numbers in the table below are discontinued.

Type number Orderable part number, (Ordering code (12NC)) Status Marking Package Package information Reflow-/Wave soldering Packing
74ALVCH16823DGG 74ALVCH16823DGGY
(935259030518)
Discontinued / End-of-life ALVCH16823 SOT364-1
TSSOP56
(SOT364-1)
SOT364-1 SSOP-TSSOP-VSO-WAVE
Not available
74ALVCH16823DGGS
(935259030512)
Withdrawn / End-of-life ALVCH16823 Not available

Environmental information

Type number Orderable part number Chemical content RoHS RHF-indicator
74ALVCH16823DGG 74ALVCH16823DGG,11 74ALVCH16823DGG rohs rhf rhf

All type numbers in the table below are discontinued.

Type number Orderable part number Chemical content RoHS RHF-indicator
74ALVCH16823DGG 74ALVCH16823DGGY 74ALVCH16823DGG rohs rhf rhf
74ALVCH16823DGG 74ALVCH16823DGGS 74ALVCH16823DGG rohs rhf rhf
Quality and reliability disclaimer

Documentation (8)

File name Title Type Date
74ALVCH16823 18-bit bus-interface D-type flip-flop with reset and enable; 3-state Data sheet 2018-02-02
SOT364-1 3D model for products with SOT364-1 package Design support 2020-01-22
alvch16823 alvch16823 IBIS model IBIS model 2013-04-07
Nexperia_package_poster Nexperia package poster Leaflet 2020-05-15
SOT364-1 plastic, thin shrink small outline package; 56 leads; 0.5 mm pitch; 14 mm x 6.1 mm x 1.2 mm body Package information 2022-06-23
SOT364-1_118 TSSOP56; Reel pack for SMD, 13"; Q1/T1 product orientation Packing information 2020-04-21
74ALVCH16823DGG_Nexperia_Product_Reliability 74ALVCH16823DGG Nexperia Product Reliability Quality document 2023-05-29
SSOP-TSSOP-VSO-WAVE Footprint for wave soldering Wave soldering 2009-10-08

Support

If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.

Models

File name Title Type Date
alvch16823 alvch16823 IBIS model IBIS model 2013-04-07
SOT364-1 3D model for products with SOT364-1 package Design support 2020-01-22

Ordering, pricing & availability

Type number Orderable part number Ordering code (12NC) Status Packing Packing Quantity Buy online
74ALVCH16823DGG 74ALVCH16823DGG,11 935259030118 Active SOT364-1_118 2,000 Order product
74ALVCH16823DGG 74ALVCH16823DGGY 935259030518 Discontinued / End-of-life SOT364-1_518 2,000 Order product

Sample

As a Nexperia customer you can order samples via our sales organization.

If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.

How does it work?

The interactive datasheets are based on the Nexperia MOSFET precision electrothermal models. With our interactive datasheets you can simply specify your own conditions interactively. Start by changing the values of the conditions. You can do this by using the sliders in the condition fields. By dragging the sliders you will see how the MOSFET will perform at the new conditions set.

Orderable parts

Type number Orderable part number Ordering code (12NC) Package Buy from distributors
74ALVCH16823DGG 74ALVCH16823DGG,11 935259030118 SOT364-1 Order product